ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Mount |
Shaft Arrangement |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| F3S30S5-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 5 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 81 lb-in | - 360 | - | - IP65 | $1,192.00 |
| F3S30S7-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 7 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 123 lb-in | - 240 | - | - IP65 | $1,192.00 |
| F3S30S10-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 10 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 168 lb-in | - 180 | - | - IP65 | $1,149.00 |
| F3S30S12-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 12 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 212 lb-in | - 144 | - | - IP65 | $1,149.00 |
| F3S30S15-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 15 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 238 lb-in | - 120 | - | - IP65 | $1,149.00 |
| F3S30S20-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 20 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 327 lb-in | - 90 | - | - IP65 | $1,149.00 |
| F3S30S25-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 25 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 407 lb-in | - 72 | - | - IP65 | $1,149.00 |
| F3S30S30-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 30 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 486 lb-in | - 60 | - | - IP65 | $1,149.00 |
| F3S30S40-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 40 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 654 lb-in | - 45 | - | - IP65 | $1,155.00 |
| F3S30S50-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 50 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 814 lb-in | - 36 | - | - IP65 | $1,155.00 |
| F3S30S60-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 60 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 982 lb-in | - 30 | - | - IP65 | $1,155.00 |
| F3S35S80-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 80 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 1238 lb-in | - 22.5 | - | - IP65 | $1,381.00 |
| F3S35S100-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 100 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 1548 lb-in | - 18 | - | - IP65 | $1,381.00 |
| F3S35S120-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 120 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 1867 lb-in | - 15 | - | - IP65 | $1,381.00 |
| F3S35S160-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 160 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 2389 lb-in | - 11.2 | - | - IP65 | $1,699.00 |
| F3S35S200-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 200 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 2389 lb-in | - 9 | - | - IP65 | $1,699.00 |
| F3S35S240-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 240 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 2389 lb-in | - 7.5 | - | - IP65 | $1,699.00 |
| G3K22S5-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Flange Mount | - | - 7/8 in. | - 88 lb-in | - 360 | - | - IP65 | $966.00 |
| G3L22S5-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Foot Mount | - | - 7/8 in. | - 88 lb-in | - 360 | - | - IP65 | $966.00 |
| G3K22S10-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 10 :1 | - Flange Mount | - | - 7/8 in. | - 178 lb-in | - 180 | - | - IP65 | $966.00 |
| G3L22S10-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 10 :1 | - Foot Mount | - | - 7/8 in. | - 178 lb-in | - 180 | - | - IP65 | $966.00 |
| G3K22S15-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Flange Mount | - | - 7/8 in. | - 265 lb-in | - 120 | - | - IP65 | $966.00 |
| G3L22S15-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Foot Mount | - | - 7/8 in. | - 265 lb-in | - 120 | - | - IP65 | $966.00 |
| G3K22S20-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 20 :1 | - Flange Mount | - | - 7/8 in. | - 353 lb-in | - 90 | - | - IP65 | $966.00 |
| G3L22S20-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 20 :1 | - Foot Mount | - | - 7/8 in. | - 353 lb-in | - 90 | - | - IP65 | $966.00 |