Mount |
Shaft Arrangement |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H2L40B40-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Foot Mount | - Double Shaft | - 1-5/8 in. | - 2451 lb-in | - 45 | - | - IP65 | $1,709.00 |
H2L40B50-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - Foot Mount | - Double Shaft | - 1-5/8 in. | - 3061 lb-in | - 36 | - | - IP65 | $1,690.00 |
H2L40B60-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - Foot Mount | - Double Shaft | - 1-5/8 in. | - 3672 lb-in | - 30 | - | - IP65 | $1,712.00 |
H2L50B80-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 80 :1 | - Foot Mount | - Double Shaft | - 2 in. | - 4899 lb-in | - 22.5 | - | - IP65 | $2,699.00 |
H2L50B100-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - Foot Mount | - Double Shaft | - 2 in. | - 6121 lb-in | - 18 | - | - IP65 | $2,742.00 |
H2L50B120-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - Foot Mount | - Double Shaft | - 2 in. | - 7343 lb-in | - 15 | - | - IP65 | $2,759.00 |
H2L50B160-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 160 :1 | - Foot Mount | - Double Shaft | - 2 in. | - 9797 lb-in | - 11.2 | - | - IP65 | $2,715.00 |
H2L50B200-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 200 :1 | - Foot Mount | - Double Shaft | - 2 in. | - 10838 lb-in | - 9 | - | - IP65 | $2,759.00 |
H2L50B240-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 240 :1 | - Foot Mount | - Double Shaft | - 2 in. | - 10838 lb-in | - 7.5 | - | - IP65 | $2,776.00 |
H2L40H5-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Foot Mount | - Left Shaft | - 1-5/8 in. | - 318 lb-in | - 360 | - | - IP65 | $1,641.00 |
H2L40H10-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Foot Mount | - Left Shaft | - 1-5/8 in. | - 633 lb-in | - 180 | - | - IP65 | $1,616.00 |
H2L40H15-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Foot Mount | - Left Shaft | - 1-5/8 in. | - 946 lb-in | - 120 | - | - IP65 | $1,620.00 |
H2L40H20-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Foot Mount | - Left Shaft | - 1-5/8 in. | - 1265 lb-in | - 90 | - | - IP65 | $1,622.00 |
H2L40H25-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Foot Mount | - Left Shaft | - 1-5/8 in. | - 1584 lb-in | - 72 | - | - IP65 | $1,617.00 |
H2L40H30-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Foot Mount | - Left Shaft | - 1-5/8 in. | - 1899 lb-in | - 60 | - | - IP65 | $1,616.00 |
H2L40H40-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Foot Mount | - Left Shaft | - 1-5/8 in. | - 2451 lb-in | - 45 | - | - IP65 | $1,660.00 |
H2L40H50-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - Foot Mount | - Left Shaft | - 1-5/8 in. | - 3061 lb-in | - 36 | - | - IP65 | $1,644.00 |
H2L40H60-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - Foot Mount | - Left Shaft | - 1-5/8 in. | - 3672 lb-in | - 30 | - | - IP65 | $1,664.00 |
H2L50H80-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 80 :1 | - Foot Mount | - Left Shaft | - 2 in. | - 4899 lb-in | - 22.5 | - | - IP65 | $2,669.00 |
H2L50H100-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - Foot Mount | - Left Shaft | - 2 in. | - 6121 lb-in | - 18 | - | - IP65 | $2,712.00 |
H2L50H120-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - Foot Mount | - Left Shaft | - 2 in. | - 7343 lb-in | - 15 | - | - IP65 | $2,730.00 |
H2L50H160-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 160 :1 | - Foot Mount | - Left Shaft | - 2 in. | - 9797 lb-in | - 11.2 | - | - IP65 | $2,686.00 |
H2L50H200-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 200 :1 | - Foot Mount | - Left Shaft | - 2 in. | - 10838 lb-in | - 9 | - | - IP65 | $2,729.00 |
H2L50H240-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 240 :1 | - Foot Mount | - Left Shaft | - 2 in. | - 10838 lb-in | - 7.5 | - | - IP65 | $2,746.00 |
H2L40M5-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Foot Mount | - Right Shaft | - 1-5/8 in. | - 318 lb-in | - 360 | - | - IP65 | $1,642.00 |