Mount |
Shaft Arrangement |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H2L40M10-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Foot Mount | - Right Shaft | - 1-5/8 in. | - 633 lb-in | - 180 | - | - IP65 | $1,617.00 |
H2L40M15-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Foot Mount | - Right Shaft | - 1-5/8 in. | - 946 lb-in | - 120 | - | - IP65 | $1,621.00 |
H2L40M20-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Foot Mount | - Right Shaft | - 1-5/8 in. | - 1265 lb-in | - 90 | - | - IP65 | $1,624.00 |
H2L40M25-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Foot Mount | - Right Shaft | - 1-5/8 in. | - 1584 lb-in | - 72 | - | - IP65 | $1,618.00 |
H2L40M30-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Foot Mount | - Right Shaft | - 1-5/8 in. | - 1899 lb-in | - 60 | - | - IP65 | $1,617.00 |
H2L40M40-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Foot Mount | - Right Shaft | - 1-5/8 in. | - 2451 lb-in | - 45 | - | - IP65 | $1,661.00 |
H2L40M50-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - Foot Mount | - Right Shaft | - 1-5/8 in. | - 3061 lb-in | - 36 | - | - IP65 | $1,645.00 |
H2L40M60-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - Foot Mount | - Right Shaft | - 1-5/8 in. | - 3672 lb-in | - 30 | - | - IP65 | $1,665.00 |
H2L50M80-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 80 :1 | - Foot Mount | - Right Shaft | - 2 in. | - 4899 lb-in | - 22.5 | - | - IP65 | $2,667.00 |
H2L50M100-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - Foot Mount | - Right Shaft | - 2 in. | - 6121 lb-in | - 18 | - | - IP65 | $2,710.00 |
H2L50M120-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - Foot Mount | - Right Shaft | - 2 in. | - 7343 lb-in | - 15 | - | - IP65 | $2,727.00 |
H2L50M160-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 160 :1 | - Foot Mount | - Right Shaft | - 2 in. | - 9797 lb-in | - 11.2 | - | - IP65 | $2,683.00 |
H2L50M200-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 200 :1 | - Foot Mount | - Right Shaft | - 2 in. | - 10838 lb-in | - 9 | - | - IP65 | $2,726.00 |
H2L50M240-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 240 :1 | - Foot Mount | - Right Shaft | - 2 in. | - 10838 lb-in | - 7.5 | - | - IP65 | $2,744.00 |
F3S45S5-WB22TAVEN | - | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 5 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 451 lb-in | - 360 | - | - IP65 | $2,389.00 |
F3S45S7-WB22TAVEN | - | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 7 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 672 lb-in | - 240 | - | - IP65 | $2,294.00 |
F3S45S10-WB22TAVEN | - | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 10 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 902 lb-in | - 180 | - | - IP65 | $2,288.00 |
F3S45S12-WB22TAVEN | - | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 12 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 1115 lb-in | - 144 | - | - IP65 | $2,283.00 |
F3S45S15-WB22TAVEN | - | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 15 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 1345 lb-in | - 120 | - | - IP65 | $2,281.00 |
F3S45S20-WB22TAVEN | - | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 20 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 1796 lb-in | - 90 | - | - IP65 | $2,251.00 |
F3S45S25-WB22TAVEN | - | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 25 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 2247 lb-in | - 72 | - | - IP65 | $2,263.00 |
F3S45S30-WB22TAVEN | - | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 30 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 2699 lb-in | - 60 | - | - IP65 | $2,229.00 |
G3L40S5-WB22TAVEN | - | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Foot Mount | - | - 1-5/8 in. | - 494 lb-in | - 360 | - | - IP65 | $1,772.00 |
G3F40S5-WB22TAVEN | - | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Flange Mount | - | - 1-5/8 in. | - 494 lb-in | - 360 | - | - IP65 | $1,793.00 |
G3L40S10-WB22TAVEN | - | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 10 :1 | - Foot Mount | - | - 1-5/8 in. | - 980 lb-in | - 180 | - | - IP65 | $1,739.00 |