Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
AC Gear Motor
Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
Unit of Measure
« 11 12 13 14 15 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Mount

Shaft Arrangement

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

Brake Type

Degree of Protection

Web Price

G3F40S10-WB22TAVEN - - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 10 :1 - Flange Mount - - 1-5/8 in. - 980 lb-in   - 180 - - IP65 $1,761.00
G3L40S15-WB22TAVEN - - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 15 :1 - Foot Mount - - 1-5/8 in. - 1474 lb-in   - 120 - - IP65 $1,697.00
G3F40S15-WB22TAVEN - - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 15 :1 - Flange Mount - - 1-5/8 in. - 1474 lb-in   - 120 - - IP65 $1,718.00
G3L40S20-WB22TAVEN - - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 20 :1 - Foot Mount - - 1-5/8 in. - 1955 lb-in   - 90 - - IP65 $1,713.00
G3F40S20-WB22TAVEN - - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 20 :1 - Flange Mount - - 1-5/8 in. - 1955 lb-in   - 90 - - IP65 $1,734.00
G3L40S25-WB22TAVEN - - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 25 :1 - Foot Mount - - 1-5/8 in. - 2451 lb-in   - 72 - - IP65 $1,732.00
G3F40S25-WB22TAVEN - - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 25 :1 - Flange Mount - - 1-5/8 in. - 2451 lb-in   - 72 - - IP65 $1,753.00
G3L50S30-WB22TAVEN - - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 30 :1 - Foot Mount - - 2 in. - 2938 lb-in   - 60 - - IP65 $2,829.00
G3F50S30-WB22TAVEN - - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 30 :1 - Flange Mount - - 2 in. - 2938 lb-in   - 60 - - IP65 $2,912.00
G3L50S40-WB22TAVEN - - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 40 :1 - Foot Mount - - 2 in. - 3796 lb-in   - 45 - - IP65 $2,926.00
G3F50S40-WB22TAVEN - - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 40 :1 - Flange Mount - - 2 in. - 3796 lb-in   - 45 - - IP65 $3,009.00
G3L50S50-WB22TAVEN - - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 50 :1 - Foot Mount - - 2 in. - 4751 lb-in   - 36 - - IP65 $2,921.00
G3F50S50-WB22TAVEN - - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 50 :1 - Flange Mount - - 2 in. - 4751 lb-in   - 36 - - IP65 $3,004.00
G3L50S60-WB22TAVEN - - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 60 :1 - Foot Mount - - 2 in. - 5696 lb-in   - 30 - - IP65 $2,934.00
G3F50S60-WB22TAVEN - - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 60 :1 - Flange Mount - - 2 in. - 5696 lb-in   - 30 - - IP65 $3,017.00
G3L50S80-WB22TAVEN - - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 80 :1 - Foot Mount - - 2 in. - 7592 lb-in   - 22.5 - - IP65 $2,928.00
G3F50S80-WB22TAVEN - - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 80 :1 - Flange Mount - - 2 in. - 7592 lb-in   - 22.5 - - IP65 $3,011.00
G3L50S100-WB22TAVEN - - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 100 :1 - Foot Mount - - 2 in. - 9537 lb-in   - 18 - - IP65 $2,932.00
G3F50S100-WB22TAVEN - - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 100 :1 - Flange Mount - - 2 in. - 9537 lb-in   - 18 - - IP65 $3,015.00
H2L50B5-WB22TAVEN - - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 5 :1 - Foot Mount - Double Shaft - 2 in. - 468 lb-in   - 360 - - IP65 $2,994.00
H2L50B10-WB22TAVEN - - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 10 :1 - Foot Mount - Double Shaft - 2 in. - 928 lb-in   - 180 - - IP65 $2,963.00
H2L50B15-WB22TAVEN - - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 15 :1 - Foot Mount - Double Shaft - 2 in. - 1389 lb-in   - 120 - - IP65 $2,935.00
H2L50B20-WB22TAVEN - - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 20 :1 - Foot Mount - Double Shaft - 2 in. - 1855 lb-in   - 90 - - IP65 $2,939.00
H2L50B25-WB22TAVEN - - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 25 :1 - Foot Mount - Double Shaft - 2 in. - 2324 lb-in   - 72 - - IP65 $2,985.00
H2L50B30-WB22TAVEN - - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 30 :1 - Foot Mount - Double Shaft - 2 in. - 2783 lb-in   - 60 - - IP65 $3,000.00
Unit of Measure
« 11 12 13 14 15 »