Mount |
Shaft Arrangement |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H2L50B40-WB22TAVEN | - | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Foot Mount | - Double Shaft | - 2 in. | - 3563 lb-in | - 45 | - | - IP65 | $3,018.00 |
H2L50B50-WB22TAVEN | - | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - Foot Mount | - Double Shaft | - 2 in. | - 4486 lb-in | - 36 | - | - IP65 | $2,988.00 |
H2L50B60-WB22TAVEN | - | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - Foot Mount | - Double Shaft | - 2 in. | - 5384 lb-in | - 30 | - | - IP65 | $2,989.00 |
H2L50B80-WB22TAVEN | - | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 80 :1 | - Foot Mount | - Double Shaft | - 2 in. | - 7185 lb-in | - 22.5 | - | - IP65 | $2,990.00 |
H2L50B100-WB22TAVEN | - | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - Foot Mount | - Double Shaft | - 2 in. | - 8938 lb-in | - 18 | - | - IP65 | $3,034.00 |
H2L50B120-WB22TAVEN | - | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - Foot Mount | - Double Shaft | - 2 in. | - 10751 lb-in | - 15 | - | - IP65 | $3,051.00 |
H2L50H5-WB22TAVEN | - | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Foot Mount | - Left Shaft | - 2 in. | - 468 lb-in | - 360 | - | - IP65 | $2,964.00 |
H2L50H10-WB22TAVEN | - | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Foot Mount | - Left Shaft | - 2 in. | - 928 lb-in | - 180 | - | - IP65 | $2,934.00 |
H2L50H15-WB22TAVEN | - | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Foot Mount | - Left Shaft | - 2 in. | - 1389 lb-in | - 120 | - | - IP65 | $2,905.00 |
H2L50H20-WB22TAVEN | - | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Foot Mount | - Left Shaft | - 2 in. | - 1855 lb-in | - 90 | - | - IP65 | $2,910.00 |
H2L50H25-WB22TAVEN | - | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Foot Mount | - Left Shaft | - 2 in. | - 2324 lb-in | - 72 | - | - IP65 | $2,955.00 |
H2L50H30-WB22TAVEN | - | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Foot Mount | - Left Shaft | - 2 in. | - 2783 lb-in | - 60 | - | - IP65 | $2,970.00 |
H2L50H40-WB22TAVEN | - | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Foot Mount | - Left Shaft | - 2 in. | - 3563 lb-in | - 45 | - | - IP65 | $2,989.00 |
H2L50H50-WB22TAVEN | - | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - Foot Mount | - Left Shaft | - 2 in. | - 4486 lb-in | - 36 | - | - IP65 | $2,959.00 |
H2L50H60-WB22TAVEN | - | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - Foot Mount | - Left Shaft | - 2 in. | - 5384 lb-in | - 30 | - | - IP65 | $2,959.00 |
H2L50H80-WB22TAVEN | - | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 80 :1 | - Foot Mount | - Left Shaft | - 2 in. | - 7185 lb-in | - 22.5 | - | - IP65 | $2,961.00 |
H2L50H100-WB22TAVEN | - | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - Foot Mount | - Left Shaft | - 2 in. | - 8938 lb-in | - 18 | - | - IP65 | $3,004.00 |
H2L50H120-WB22TAVEN | - | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - Foot Mount | - Left Shaft | - 2 in. | - 10751 lb-in | - 15 | - | - IP65 | $3,021.00 |
H2L50M5-WB22TAVEN | - | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Foot Mount | - Right Shaft | - 2 in. | - 468 lb-in | - 360 | - | - IP65 | $2,962.00 |
H2L50M10-WB22TAVEN | - | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Foot Mount | - Right Shaft | - 2 in. | - 928 lb-in | - 180 | - | - IP65 | $2,931.00 |
H2L50M15-WB22TAVEN | - | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Foot Mount | - Right Shaft | - 2 in. | - 1389 lb-in | - 120 | - | - IP65 | $2,903.00 |
H2L50M20-WB22TAVEN | - | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Foot Mount | - Right Shaft | - 2 in. | - 1855 lb-in | - 90 | - | - IP65 | $2,907.00 |
H2L50M25-WB22TAVEN | - | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Foot Mount | - Right Shaft | - 2 in. | - 2324 lb-in | - 72 | - | - IP65 | $2,953.00 |
H2L50M30-WB22TAVEN | - | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Foot Mount | - Right Shaft | - 2 in. | - 2783 lb-in | - 60 | - | - IP65 | $2,967.00 |
H2L50M40-WB22TAVEN | - | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Foot Mount | - Right Shaft | - 2 in. | - 3563 lb-in | - 45 | - | - IP65 | $2,986.00 |