Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
AC Gear Motor
Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
Unit of Measure
« 11 12 13 14 15 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Mount

Shaft Arrangement

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

Brake Type

Degree of Protection

Web Price

F3S35S50-WB05TAVEV2 - - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 50 :1 - Hollow Shaft - - 1 1/4 in. - 1124 lb-in   - 36 - Power-Off Activated, Spring Close - IP65 $1,784.00
F3S35S60-WB05TAVEV2 - - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 60 :1 - Hollow Shaft - - 1 1/4 in. - 1354 lb-in   - 30 - Power-Off Activated, Spring Close - IP65 $1,784.00
F3S35S5-WB05TAVEV4 - - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 5 :1 - Hollow Shaft - - 1 1/4 in. - 115 lb-in   - 360 - Power-Off Activated, Spring Close - IP65 $1,784.00
F3S35S7-WB05TAVEV4 - - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 7 :1 - Hollow Shaft - - 1 1/4 in. - 159 lb-in   - 240 - Power-Off Activated, Spring Close - IP65 $1,784.00
F3S35S10-WB05TAVEV4 - - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 10 :1 - Hollow Shaft - - 1 1/4 in. - 221 lb-in   - 180 - Power-Off Activated, Spring Close - IP65 $1,784.00
F3S35S12-WB05TAVEV4 - - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 12 :1 - Hollow Shaft - - 1 1/4 in. - 283 lb-in   - 144 - Power-Off Activated, Spring Close - IP65 $1,784.00
F3S35S15-WB05TAVEV4 - - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 15 :1 - Hollow Shaft - - 1 1/4 in. - 336 lb-in   - 120 - Power-Off Activated, Spring Close - IP65 $1,784.00
F3S35S20-WB05TAVEV4 - - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 20 :1 - Hollow Shaft - - 1 1/4 in. - 451 lb-in   - 90 - Power-Off Activated, Spring Close - IP65 $1,784.00
F3S35S25-WB05TAVEV4 - - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 25 :1 - Hollow Shaft - - 1 1/4 in. - 558 lb-in   - 72 - Power-Off Activated, Spring Close - IP65 $1,784.00
F3S35S30-WB05TAVEV4 - - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 30 :1 - Hollow Shaft - - 1 1/4 in. - 673 lb-in   - 60 - Power-Off Activated, Spring Close - IP65 $1,784.00
F3S35S40-WB05TAVEV4 - - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 40 :1 - Hollow Shaft - - 1 1/4 in. - 894 lb-in   - 45 - Power-Off Activated, Spring Close - IP65 $1,784.00
F3S35S50-WB05TAVEV4 - - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 50 :1 - Hollow Shaft - - 1 1/4 in. - 1124 lb-in   - 36 - Power-Off Activated, Spring Close - IP65 $1,784.00
F3S35S60-WB05TAVEV4 - - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 60 :1 - Hollow Shaft - - 1 1/4 in. - 1354 lb-in   - 30 - Power-Off Activated, Spring Close - IP65 $1,784.00
F3S45S80-WB05TAVEN - - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 80 :1 - Hollow Shaft - - 1 3/8 in. - 1708 lb-in   - 22.5 - - IP65 $1,713.00
F3S45S100-WB05TAVEN - - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 100 :1 - Hollow Shaft - - 1 3/8 in. - 2133 lb-in   - 18 - - IP65 $1,943.00
F3S45S120-WB05TAVEN - - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 120 :1 - Hollow Shaft - - 1 3/8 in. - 2567 lb-in   - 15 - - IP65 $1,713.00
F3S45S160-WB05TAVEN - - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 160 :1 - Hollow Shaft - - 1 3/8 in. - 3416 lb-in   - 11.2 - - IP65 $1,938.00
F3S45S200-WB05TAVEN - - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 200 :1 - Hollow Shaft - - 1 3/8 in. - 4257 lb-in   - 9 - - IP65 $1,713.00
F3S45S240-WB05TAVEN - - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 240 :1 - Hollow Shaft - - 1 3/8 in. - 4903 lb-in   - 7.5 - - IP65 $1,955.00
F3S45S80-WB05TAVEV2 - - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 80 :1 - Hollow Shaft - - 1 3/8 in. - 1708 lb-in   - 22.5 - Power-Off Activated, Spring Close - IP65 $2,385.00
F3S45S100-WB05TAVEV2 - - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 100 :1 - Hollow Shaft - - 1 3/8 in. - 2133 lb-in   - 18 - Power-Off Activated, Spring Close - IP65 $2,385.00
F3S45S120-WB05TAVEV2 - - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 120 :1 - Hollow Shaft - - 1 3/8 in. - 2567 lb-in   - 15 - Power-Off Activated, Spring Close - IP65 $2,385.00
F3S45S160-WB05TAVEV2 - - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 160 :1 - Hollow Shaft - - 1 3/8 in. - 3416 lb-in   - 11.2 - Power-Off Activated, Spring Close - IP65 $2,385.00
F3S45S200-WB05TAVEV2 - - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 200 :1 - Hollow Shaft - - 1 3/8 in. - 4257 lb-in   - 9 - Power-Off Activated, Spring Close - IP65 $2,385.00
F3S45S240-WB05TAVEV2 - - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 240 :1 - Hollow Shaft - - 1 3/8 in. - 4903 lb-in   - 7.5 - Power-Off Activated, Spring Close - IP65 $2,385.00
Unit of Measure
« 11 12 13 14 15 »