Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
AC Gear Motor
Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
Unit of Measure
« 16 17 18 19 20 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Mount

Shaft Arrangement

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

Brake Type

Degree of Protection

Web Price

F3S45S80-WB05TAVEV4 - - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 80 :1 - Hollow Shaft - - 1 3/8 in. - 1708 lb-in   - 22.5 - Power-Off Activated, Spring Close - IP65 $2,385.00
F3S45S100-WB05TAVEV4 - - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 100 :1 - Hollow Shaft - - 1 3/8 in. - 2133 lb-in   - 18 - Power-Off Activated, Spring Close - IP65 $2,385.00
F3S45S120-WB05TAVEV4 - - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 120 :1 - Hollow Shaft - - 1 3/8 in. - 2567 lb-in   - 15 - Power-Off Activated, Spring Close - IP65 $2,385.00
F3S45S160-WB05TAVEV4 - - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 160 :1 - Hollow Shaft - - 1 3/8 in. - 3416 lb-in   - 11.2 - Power-Off Activated, Spring Close - IP65 $2,385.00
F3S45S200-WB05TAVEV4 - - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 200 :1 - Hollow Shaft - - 1 3/8 in. - 4257 lb-in   - 9 - Power-Off Activated, Spring Close - IP65 $2,385.00
F3S45S240-WB05TAVEV4 - - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 240 :1 - Hollow Shaft - - 1 3/8 in. - 4903 lb-in   - 7.5 - Power-Off Activated, Spring Close - IP65 $2,385.00
G3L28S5-WB05TAVEN - - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 5 :1 - Foot Mount - - 1 1/8 in. - 124 lb-in   - 360 - - IP65 $823.00
G3K28S5-WB05TAVEN - - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 5 :1 - Flange Mount - - 1 1/8 in. - 124 lb-in   - 360 - - IP65 $823.00
G3L28S10-WB05TAVEN - - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 10 :1 - Foot Mount - - 1 1/8 in. - 248 lb-in   - 180 - - IP65 $823.00
G3K28S10-WB05TAVEN - - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 10 :1 - Flange Mount - - 1 1/8 in. - 248 lb-in   - 180 - - IP65 $823.00
G3L28S15-WB05TAVEN - - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 15 :1 - Foot Mount - - 1 1/8 in. - 372 lb-in   - 120 - - IP65 $823.00
G3K28S15-WB05TAVEN - - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 15 :1 - Flange Mount - - 1 1/8 in. - 372 lb-in   - 120 - - IP65 $823.00
G3L28S20-WB05TAVEN - - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 20 :1 - Foot Mount - - 1 1/8 in. - 487 lb-in   - 90 - - IP65 $823.00
G3K28S20-WB05TAVEN - - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 20 :1 - Flange Mount - - 1 1/8 in. - 487 lb-in   - 90 - - IP65 $823.00
G3L28S25-WB05TAVEN - - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 25 :1 - Foot Mount - - 1 1/8 in. - 611 lb-in   - 72 - - IP65 $823.00
G3K28S25-WB05TAVEN - - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 25 :1 - Flange Mount - - 1 1/8 in. - 611 lb-in   - 72 - - IP65 $823.00
G3L28S5-WB05TAVEV2 - - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 5 :1 - Foot Mount - - 1 1/8 in. - 124 lb-in   - 360 - Power-Off Activated, Spring Close - IP65 $1,368.00
G3K28S5-WB05TAVEV2 - - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 5 :1 - Flange Mount - - 1 1/8 in. - 124 lb-in   - 360 - Power-Off Activated, Spring Close - IP65 $1,368.00
G3L28S10-WB05TAVEV2 - - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 10 :1 - Foot Mount - - 1 1/8 in. - 248 lb-in   - 180 - Power-Off Activated, Spring Close - IP65 $1,368.00
G3K28S10-WB05TAVEV2 - - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 10 :1 - Flange Mount - - 1 1/8 in. - 248 lb-in   - 180 - Power-Off Activated, Spring Close - IP65 $1,368.00
G3L28S15-WB05TAVEV2 - - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 15 :1 - Foot Mount - - 1 1/8 in. - 372 lb-in   - 120 - Power-Off Activated, Spring Close - IP65 $1,368.00
G3K28S15-WB05TAVEV2 - - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 15 :1 - Flange Mount - - 1 1/8 in. - 372 lb-in   - 120 - Power-Off Activated, Spring Close - IP65 $1,368.00
G3L28S20-WB05TAVEV2 - - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 20 :1 - Foot Mount - - 1 1/8 in. - 487 lb-in   - 90 - Power-Off Activated, Spring Close - IP65 $1,368.00
G3K28S20-WB05TAVEV2 - - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 20 :1 - Flange Mount - - 1 1/8 in. - 487 lb-in   - 90 - Power-Off Activated, Spring Close - IP65 $1,368.00
G3L28S25-WB05TAVEV2 - - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 25 :1 - Foot Mount - - 1 1/8 in. - 611 lb-in   - 72 - Power-Off Activated, Spring Close - IP65 $1,368.00
Unit of Measure
« 16 17 18 19 20 »