Mount |
Shaft Arrangement |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
G3L32S50-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Foot Mount | - | - 1 1/4 in. | - 1186 lb-in | - 36 | - Power-Off Activated, Spring Close | - IP65 | $1,509.00 |
G3K32S50-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Flange Mount | - | - 1 1/4 in. | - 1186 lb-in | - 36 | - Power-Off Activated, Spring Close | - IP65 | $1,509.00 |
G3L32S60-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 60 :1 | - Foot Mount | - | - 1 1/4 in. | - 1425 lb-in | - 30 | - Power-Off Activated, Spring Close | - IP65 | $1,509.00 |
G3K32S60-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 60 :1 | - Flange Mount | - | - 1 1/4 in. | - 1425 lb-in | - 30 | - Power-Off Activated, Spring Close | - IP65 | $1,509.00 |
G3L32S80-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 80 :1 | - Foot Mount | - | - 1 1/4 in. | - 1903 lb-in | - 22.5 | - Power-Off Activated, Spring Close | - IP65 | $1,509.00 |
G3K32S80-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 80 :1 | - Flange Mount | - | - 1 1/4 in. | - 1903 lb-in | - 22.5 | - Power-Off Activated, Spring Close | - IP65 | $1,509.00 |
G3L32S30-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Foot Mount | - | - 1 1/4 in. | - 743 lb-in | - 60 | - Power-Off Activated, Spring Close | - IP65 | $1,509.00 |
G3K32S30-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Flange Mount | - | - 1 1/4 in. | - 743 lb-in | - 60 | - Power-Off Activated, Spring Close | - IP65 | $1,509.00 |
G3L32S40-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 40 :1 | - Foot Mount | - | - 1 1/4 in. | - 947 lb-in | - 45 | - Power-Off Activated, Spring Close | - IP65 | $1,509.00 |
G3K32S40-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 40 :1 | - Flange Mount | - | - 1 1/4 in. | - 947 lb-in | - 45 | - Power-Off Activated, Spring Close | - IP65 | $1,509.00 |
G3L32S50-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Foot Mount | - | - 1 1/4 in. | - 1186 lb-in | - 36 | - Power-Off Activated, Spring Close | - IP65 | $1,509.00 |
G3K32S50-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Flange Mount | - | - 1 1/4 in. | - 1186 lb-in | - 36 | - Power-Off Activated, Spring Close | - IP65 | $1,509.00 |
G3L32S60-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 60 :1 | - Foot Mount | - | - 1 1/4 in. | - 1425 lb-in | - 30 | - Power-Off Activated, Spring Close | - IP65 | $1,509.00 |
G3K32S60-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 60 :1 | - Flange Mount | - | - 1 1/4 in. | - 1425 lb-in | - 30 | - Power-Off Activated, Spring Close | - IP65 | $1,509.00 |
G3L32S80-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 80 :1 | - Foot Mount | - | - 1 1/4 in. | - 1903 lb-in | - 22.5 | - Power-Off Activated, Spring Close | - IP65 | $1,509.00 |
G3K32S80-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 80 :1 | - Flange Mount | - | - 1 1/4 in. | - 1903 lb-in | - 22.5 | - Power-Off Activated, Spring Close | - IP65 | $1,509.00 |
G3L40S100-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Foot Mount | - | - 1 5/8 in. | - 2372 lb-in | - 18 | - | - IP65 | $1,293.00 |
G3F40S100-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Flange Mount | - | - 1 5/8 in. | - 2372 lb-in | - 18 | - | - IP65 | $1,293.00 |
G3L40S120-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 120 :1 | - Foot Mount | - | - 1 5/8 in. | - 2850 lb-in | - 15 | - | - IP65 | $1,293.00 |
G3F40S120-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 120 :1 | - Flange Mount | - | - 1 5/8 in. | - 2850 lb-in | - 15 | - | - IP65 | $1,293.00 |
G3L40S160-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 160 :1 | - Foot Mount | - | - 1 5/8 in. | - 3797 lb-in | - 11.2 | - | - IP65 | $1,293.00 |
G3F40S160-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 160 :1 | - Flange Mount | - | - 1 5/8 in. | - 3797 lb-in | - 11.2 | - | - IP65 | $1,293.00 |
G3L40S200-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 200 :1 | - Foot Mount | - | - 1 5/8 in. | - 4752 lb-in | - 9 | - | - IP65 | $1,293.00 |
G3F40S200-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 200 :1 | - Flange Mount | - | - 1 5/8 in. | - 4752 lb-in | - 9 | - | - IP65 | $1,293.00 |
G3L40S100-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Foot Mount | - | - 1 5/8 in. | - 2372 lb-in | - 18 | - Power-Off Activated, Spring Close | - IP65 | $1,742.00 |