Mount |
Shaft Arrangement |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
G3F40S100-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Flange Mount | - | - 1 5/8 in. | - 2372 lb-in | - 18 | - Power-Off Activated, Spring Close | - IP65 | $1,742.00 |
G3L40S120-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 120 :1 | - Foot Mount | - | - 1 5/8 in. | - 2850 lb-in | - 15 | - Power-Off Activated, Spring Close | - IP65 | $1,742.00 |
G3F40S120-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 120 :1 | - Flange Mount | - | - 1 5/8 in. | - 2850 lb-in | - 15 | - Power-Off Activated, Spring Close | - IP65 | $1,742.00 |
G3L40S160-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 160 :1 | - Foot Mount | - | - 1 5/8 in. | - 3797 lb-in | - 11.2 | - Power-Off Activated, Spring Close | - IP65 | $1,742.00 |
G3F40S160-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 160 :1 | - Flange Mount | - | - 1 5/8 in. | - 3797 lb-in | - 11.2 | - Power-Off Activated, Spring Close | - IP65 | $1,742.00 |
G3L40S200-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 200 :1 | - Foot Mount | - | - 1 5/8 in. | - 4752 lb-in | - 9 | - Power-Off Activated, Spring Close | - IP65 | $1,742.00 |
G3F40S200-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 200 :1 | - Flange Mount | - | - 1 5/8 in. | - 4752 lb-in | - 9 | - Power-Off Activated, Spring Close | - IP65 | $1,742.00 |
G3L40S100-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Foot Mount | - | - 1 5/8 in. | - 2372 lb-in | - 18 | - Power-Off Activated, Spring Close | - IP65 | $1,742.00 |
G3F40S100-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Flange Mount | - | - 1 5/8 in. | - 2372 lb-in | - 18 | - Power-Off Activated, Spring Close | - IP65 | $1,742.00 |
G3L40S120-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 120 :1 | - Foot Mount | - | - 1 5/8 in. | - 2850 lb-in | - 15 | - Power-Off Activated, Spring Close | - IP65 | $1,742.00 |
G3F40S120-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 120 :1 | - Flange Mount | - | - 1 5/8 in. | - 2850 lb-in | - 15 | - Power-Off Activated, Spring Close | - IP65 | $1,742.00 |
G3L40S160-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 160 :1 | - Foot Mount | - | - 1 5/8 in. | - 3797 lb-in | - 11.2 | - Power-Off Activated, Spring Close | - IP65 | $1,742.00 |
G3F40S160-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 160 :1 | - Flange Mount | - | - 1 5/8 in. | - 3797 lb-in | - 11.2 | - Power-Off Activated, Spring Close | - IP65 | $1,742.00 |
G3L40S200-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 200 :1 | - Foot Mount | - | - 1 5/8 in. | - 4752 lb-in | - 9 | - Power-Off Activated, Spring Close | - IP65 | $1,742.00 |
G3F40S200-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 200 :1 | - Flange Mount | - | - 1 5/8 in. | - 4752 lb-in | - 9 | - Power-Off Activated, Spring Close | - IP65 | $1,742.00 |
G3L50S300-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 300 :1 | - Foot Mount | - | - 2 in. | - 6345 lb-in | - 6 | - | - IP65 | $2,218.00 |
G3F50S300-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 300 :1 | - Flange Mount | - | - 2 in. | - 6345 lb-in | - 6 | - | - IP65 | $2,218.00 |
G3L50S375-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 375 :1 | - Foot Mount | - | - 2 in. | - 7938 lb-in | - 4.8 | - | - IP65 | $2,218.00 |
G3F50S375-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 375 :1 | - Flange Mount | - | - 2 in. | - 7938 lb-in | - 4.8 | - | - IP65 | $2,218.00 |
G3L50S450-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 450 :1 | - Foot Mount | - | - 2 in. | - 9540 lb-in | - 4 | - | - IP65 | $2,218.00 |
G3F50S450-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 450 :1 | - Flange Mount | - | - 2 in. | - 9540 lb-in | - 4 | - | - IP65 | $2,218.00 |
G3L50S300-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 300 :1 | - Foot Mount | - | - 2 in. | - 6345 lb-in | - 6 | - Power-Off Activated, Spring Close | - IP65 | $2,730.00 |
G3F50S300-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 300 :1 | - Flange Mount | - | - 2 in. | - 6345 lb-in | - 6 | - Power-Off Activated, Spring Close | - IP65 | $2,730.00 |
G3L50S375-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 375 :1 | - Foot Mount | - | - 2 in. | - 7938 lb-in | - 4.8 | - Power-Off Activated, Spring Close | - IP65 | $2,730.00 |
G3F50S375-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 375 :1 | - Flange Mount | - | - 2 in. | - 7938 lb-in | - 4.8 | - Power-Off Activated, Spring Close | - IP65 | $2,730.00 |