Mount |
Shaft Arrangement |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
G3K22S25-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 25 :1 | - Flange Mount | - | - 7/8 in. | - 442 lb-in | - 72 | - | - IP65 | $966.00 |
G3L22S25-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 25 :1 | - Foot Mount | - | - 7/8 in. | - 442 lb-in | - 72 | - | - IP65 | $966.00 |
G3K28S30-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Flange Mount | - | - 1-1/8 in. | - 535 lb-in | - 60 | - | - IP65 | $1,015.00 |
G3L28S30-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Foot Mount | - | - 1-1/8 in. | - 535 lb-in | - 60 | - | - IP65 | $1,015.00 |
G3K28S40-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 40 :1 | - Flange Mount | - | - 1-1/8 in. | - 690 lb-in | - 45 | - | - IP65 | $1,015.00 |
G3L28S40-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 40 :1 | - Foot Mount | - | - 1-1/8 in. | - 690 lb-in | - 45 | - | - IP65 | $1,015.00 |
G3K28S50-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Flange Mount | - | - 1-1/8 in. | - 864 lb-in | - 36 | - | - IP65 | $1,015.00 |
G3L28S50-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Foot Mount | - | - 1-1/8 in. | - 864 lb-in | - 36 | - | - IP65 | $1,015.00 |
G3K28S60-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 60 :1 | - Flange Mount | - | - 1-1/8 in. | - 1035 lb-in | - 30 | - | - IP65 | $1,015.00 |
G3L28S60-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 60 :1 | - Foot Mount | - | - 1-1/8 in. | - 1035 lb-in | - 30 | - | - IP65 | $1,015.00 |
G3K28S80-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 80 :1 | - Flange Mount | - | - 1-1/8 in. | - 1380 lb-in | - 22.5 | - | - IP65 | $1,015.00 |
G3L28S80-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 80 :1 | - Foot Mount | - | - 1-1/8 in. | - 1380 lb-in | - 22.5 | - | - IP65 | $1,015.00 |
G3K32S100-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Flange Mount | - | - 1-1/4 in. | - 1725 lb-in | - 18 | - | - IP65 | $1,149.00 |
G3L32S100-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Foot Mount | - | - 1-1/4 in. | - 1725 lb-in | - 18 | - | - IP65 | $1,149.00 |
G3K32S120-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 120 :1 | - Flange Mount | - | - 1-1/4 in. | - 2070 lb-in | - 15 | - | - IP65 | $1,149.00 |
G3L32S120-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 120 :1 | - Foot Mount | - | - 1-1/4 in. | - 2070 lb-in | - 15 | - | - IP65 | $1,149.00 |
G3K32S160-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 160 :1 | - Flange Mount | - | - 1-1/4 in. | - 2765 lb-in | - 11.2 | - | - IP65 | $1,198.00 |
G3L32S160-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 160 :1 | - Foot Mount | - | - 1-1/4 in. | - 2765 lb-in | - 11.2 | - | - IP65 | $1,198.00 |
G3K32S200-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 200 :1 | - Flange Mount | - | - 1-1/4 in. | - 3450 lb-in | - 9 | - | - IP65 | $1,198.00 |
G3L32S200-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 200 :1 | - Foot Mount | - | - 1-1/4 in. | - 3450 lb-in | - 9 | - | - IP65 | $1,198.00 |
H2L28B5-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Foot Mount | - Double Shaft | - 1-1/8 in. | - 84 lb-in | - 360 | - | - IP65 | $1,051.00 |
H2L28B10-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Foot Mount | - Double Shaft | - 1-1/8 in. | - 168 lb-in | - 180 | - | - IP65 | $1,051.00 |
H2L28B15-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Foot Mount | - Double Shaft | - 1-1/8 in. | - 247 lb-in | - 120 | - | - IP65 | $1,051.00 |
H2L28B20-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Foot Mount | - Double Shaft | - 1-1/8 in. | - 336 lb-in | - 90 | - | - IP65 | $1,051.00 |
H2L28B25-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Foot Mount | - Double Shaft | - 1-1/8 in. | - 423 lb-in | - 72 | - | - IP65 | $1,076.00 |