Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
AC Gear Motor
Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
Unit of Measure
« 21 22 23 24 25 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Mount

Shaft Arrangement

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

Brake Type

Degree of Protection

Web Price

H2L32B60-WB05TAVEV2 - - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 60 :1 - Foot Mount - Double Shaft - 1 1/4 in. - 1398 lb-in   - 30 - Power-Off Activated, Spring Close - IP65 $1,644.00
H2L32B5-WB05TAVEV4 - - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 5 :1 - Foot Mount - Double Shaft - 1 1/4 in. - 115 lb-in   - 360 - Power-Off Activated, Spring Close - IP65 $1,644.00
H2L32B10-WB05TAVEV4 - - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 10 :1 - Foot Mount - Double Shaft - 1 1/4 in. - 230 lb-in   - 180 - Power-Off Activated, Spring Close - IP65 $1,644.00
H2L32B15-WB05TAVEV4 - - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 15 :1 - Foot Mount - Double Shaft - 1 1/4 in. - 354 lb-in   - 120 - Power-Off Activated, Spring Close - IP65 $1,644.00
H2L32B20-WB05TAVEV4 - - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 20 :1 - Foot Mount - Double Shaft - 1 1/4 in. - 469 lb-in   - 90 - Power-Off Activated, Spring Close - IP65 $1,644.00
H2L32B25-WB05TAVEV4 - - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 25 :1 - Foot Mount - Double Shaft - 1 1/4 in. - 575 lb-in   - 72 - Power-Off Activated, Spring Close - IP65 $1,644.00
H2L32B30-WB05TAVEV4 - - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 30 :1 - Foot Mount - Double Shaft - 1 1/4 in. - 690 lb-in   - 60 - Power-Off Activated, Spring Close - IP65 $1,644.00
H2L32B40-WB05TAVEV4 - - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 40 :1 - Foot Mount - Double Shaft - 1 1/4 in. - 929 lb-in   - 45 - Power-Off Activated, Spring Close - IP65 $1,644.00
H2L32B50-WB05TAVEV4 - - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 50 :1 - Foot Mount - Double Shaft - 1 1/4 in. - 1159 lb-in   - 36 - Power-Off Activated, Spring Close - IP65 $1,644.00
H2L32B60-WB05TAVEV4 - - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 60 :1 - Foot Mount - Double Shaft - 1 1/4 in. - 1398 lb-in   - 30 - Power-Off Activated, Spring Close - IP65 $1,644.00
H2L40B80-WB05TAVEN - - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 80 :1 - Foot Mount - Double Shaft - 1 5/8 in. - 1797 lb-in   - 22.5 - - IP65 $1,447.00
H2L40B100-WB05TAVEN - - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 100 :1 - Foot Mount - Double Shaft - 1 5/8 in. - 2248 lb-in   - 18 - - IP65 $1,439.00
H2L40B120-WB05TAVEN - - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 120 :1 - Foot Mount - Double Shaft - 1 5/8 in. - 2690 lb-in   - 15 - - IP65 $1,446.00
H2L40B160-WB05TAVEN - - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 160 :1 - Foot Mount - Double Shaft - 1 5/8 in. - 3593 lb-in   - 11.2 - - IP65 $1,455.00
H2L40B200-WB05TAVEN - - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 200 :1 - Foot Mount - Double Shaft - 1 5/8 in. - 4487 lb-in   - 9 - - IP65 $1,440.00
H2L40B240-WB05TAVEN - - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 240 :1 - Foot Mount - Double Shaft - 1 5/8 in. - 5390 lb-in   - 7.5 - - IP65 $1,449.00
H2L40B80-WB05TAVEV2 - - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 80 :1 - Foot Mount - Double Shaft - 1 5/8 in. - 1797 lb-in   - 22.5 - Power-Off Activated, Spring Close - IP65 $1,875.00
H2L40B100-WB05TAVEV2 - - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 100 :1 - Foot Mount - Double Shaft - 1 5/8 in. - 2248 lb-in   - 18 - Power-Off Activated, Spring Close - IP65 $1,875.00
H2L40B120-WB05TAVEV2 - - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 120 :1 - Foot Mount - Double Shaft - 1 5/8 in. - 2690 lb-in   - 15 - Power-Off Activated, Spring Close - IP65 $1,875.00
H2L40B160-WB05TAVEV2 - - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 160 :1 - Foot Mount - Double Shaft - 1 5/8 in. - 3593 lb-in   - 11.2 - Power-Off Activated, Spring Close - IP65 $1,875.00
H2L40B200-WB05TAVEV2 - - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 200 :1 - Foot Mount - Double Shaft - 1 5/8 in. - 4487 lb-in   - 9 - Power-Off Activated, Spring Close - IP65 $1,875.00
H2L40B240-WB05TAVEV2 - - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 240 :1 - Foot Mount - Double Shaft - 1 5/8 in. - 5390 lb-in   - 7.5 - Power-Off Activated, Spring Close - IP65 $1,875.00
H2L40B80-WB05TAVEV4 - - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 80 :1 - Foot Mount - Double Shaft - 1 5/8 in. - 1797 lb-in   - 22.5 - Power-Off Activated, Spring Close - IP65 $1,875.00
H2L40B100-WB05TAVEV4 - - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 100 :1 - Foot Mount - Double Shaft - 1 5/8 in. - 2248 lb-in   - 18 - Power-Off Activated, Spring Close - IP65 $1,875.00
H2L40B120-WB05TAVEV4 - - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 120 :1 - Foot Mount - Double Shaft - 1 5/8 in. - 2690 lb-in   - 15 - Power-Off Activated, Spring Close - IP65 $1,875.00
Unit of Measure
« 21 22 23 24 25 »