Mount |
Shaft Arrangement |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H2L40B160-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 160 :1 | - Foot Mount | - Double Shaft | - 1 5/8 in. | - 3593 lb-in | - 11.2 | - Power-Off Activated, Spring Close | - IP65 | $1,875.00 |
H2L40B200-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 200 :1 | - Foot Mount | - Double Shaft | - 1 5/8 in. | - 4487 lb-in | - 9 | - Power-Off Activated, Spring Close | - IP65 | $1,875.00 |
H2L40B240-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 240 :1 | - Foot Mount | - Double Shaft | - 1 5/8 in. | - 5390 lb-in | - 7.5 | - Power-Off Activated, Spring Close | - IP65 | $1,875.00 |
H2L50B300-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 300 :1 | - Foot Mount | - Double Shaft | - 2 in. | - 5806 lb-in | - 6 | - | - IP65 | $2,395.00 |
H2L50B375-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 375 :1 | - Foot Mount | - Double Shaft | - 2 in. | - 7266 lb-in | - 4.8 | - | - IP65 | $2,395.00 |
H2L50B450-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 450 :1 | - Foot Mount | - Double Shaft | - 2 in. | - 8717 lb-in | - 4 | - | - IP65 | $2,395.00 |
H2L50B300-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 300 :1 | - Foot Mount | - Double Shaft | - 2 in. | - 5806 lb-in | - 6 | - Power-Off Activated, Spring Close | - IP65 | $2,905.00 |
H2L50B375-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 375 :1 | - Foot Mount | - Double Shaft | - 2 in. | - 7266 lb-in | - 4.8 | - Power-Off Activated, Spring Close | - IP65 | $2,905.00 |
H2L50B450-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 450 :1 | - Foot Mount | - Double Shaft | - 2 in. | - 8717 lb-in | - 4 | - Power-Off Activated, Spring Close | - IP65 | $2,905.00 |
H2L50B300-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 300 :1 | - Foot Mount | - Double Shaft | - 2 in. | - 5806 lb-in | - 6 | - Power-Off Activated, Spring Close | - IP65 | $2,905.00 |
H2L50B375-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 375 :1 | - Foot Mount | - Double Shaft | - 2 in. | - 7266 lb-in | - 4.8 | - Power-Off Activated, Spring Close | - IP65 | $2,905.00 |
H2L50B450-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 450 :1 | - Foot Mount | - Double Shaft | - 2 in. | - 8717 lb-in | - 4 | - Power-Off Activated, Spring Close | - IP65 | $2,905.00 |
H2L32H5-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Foot Mount | - Left Shaft | - 1 1/4 in. | - 115 lb-in | - 360 | - | - IP65 | $1,207.00 |
H2L32H10-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Foot Mount | - Left Shaft | - 1 1/4 in. | - 230 lb-in | - 180 | - | - IP65 | $1,168.00 |
H2L32H15-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Foot Mount | - Left Shaft | - 1 1/4 in. | - 354 lb-in | - 120 | - | - IP65 | $1,148.00 |
H2L32H20-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Foot Mount | - Left Shaft | - 1 1/4 in. | - 469 lb-in | - 90 | - | - IP65 | $1,126.00 |
H2L32H25-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Foot Mount | - Left Shaft | - 1 1/4 in. | - 575 lb-in | - 72 | - | - IP65 | $1,148.00 |
H2L32H30-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Foot Mount | - Left Shaft | - 1 1/4 in. | - 690 lb-in | - 60 | - | - IP65 | $1,125.00 |
H2L32H40-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Foot Mount | - Left Shaft | - 1 1/4 in. | - 929 lb-in | - 45 | - | - IP65 | $1,120.00 |
H2L32H50-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - Foot Mount | - Left Shaft | - 1 1/4 in. | - 1159 lb-in | - 36 | - | - IP65 | $1,121.00 |
H2L32H60-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - Foot Mount | - Left Shaft | - 1 1/4 in. | - 1398 lb-in | - 30 | - | - IP65 | $1,133.00 |
H2L32H5-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Foot Mount | - Left Shaft | - 1 1/4 in. | - 115 lb-in | - 360 | - Power-Off Activated, Spring Close | - IP65 | $1,577.00 |
H2L32H10-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Foot Mount | - Left Shaft | - 1 1/4 in. | - 230 lb-in | - 180 | - Power-Off Activated, Spring Close | - IP65 | $1,577.00 |
H2L32H15-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Foot Mount | - Left Shaft | - 1 1/4 in. | - 354 lb-in | - 120 | - Power-Off Activated, Spring Close | - IP65 | $1,577.00 |
H2L32H20-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Foot Mount | - Left Shaft | - 1 1/4 in. | - 469 lb-in | - 90 | - Power-Off Activated, Spring Close | - IP65 | $1,577.00 |