Mount |
Shaft Arrangement |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H2L32M5-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Foot Mount | - Right Shaft | - 1 1/4 in. | - 115 lb-in | - 360 | - Power-Off Activated, Spring Close | - IP65 | $1,577.00 |
H2L32M10-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Foot Mount | - Right Shaft | - 1 1/4 in. | - 230 lb-in | - 180 | - Power-Off Activated, Spring Close | - IP65 | $1,577.00 |
H2L32M15-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Foot Mount | - Right Shaft | - 1 1/4 in. | - 354 lb-in | - 120 | - Power-Off Activated, Spring Close | - IP65 | $1,577.00 |
H2L32M20-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Foot Mount | - Right Shaft | - 1 1/4 in. | - 469 lb-in | - 90 | - Power-Off Activated, Spring Close | - IP65 | $1,577.00 |
H2L32M25-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Foot Mount | - Right Shaft | - 1 1/4 in. | - 575 lb-in | - 72 | - Power-Off Activated, Spring Close | - IP65 | $1,577.00 |
H2L32M30-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Foot Mount | - Right Shaft | - 1 1/4 in. | - 690 lb-in | - 60 | - Power-Off Activated, Spring Close | - IP65 | $1,577.00 |
H2L32M40-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Foot Mount | - Right Shaft | - 1 1/4 in. | - 929 lb-in | - 45 | - Power-Off Activated, Spring Close | - IP65 | $1,577.00 |
H2L32M50-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - Foot Mount | - Right Shaft | - 1 1/4 in. | - 1159 lb-in | - 36 | - Power-Off Activated, Spring Close | - IP65 | $1,577.00 |
H2L32M60-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - Foot Mount | - Right Shaft | - 1 1/4 in. | - 1398 lb-in | - 30 | - Power-Off Activated, Spring Close | - IP65 | $1,577.00 |
H2L32M5-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Foot Mount | - Right Shaft | - 1 1/4 in. | - 115 lb-in | - 360 | - Power-Off Activated, Spring Close | - IP65 | $1,577.00 |
H2L32M10-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Foot Mount | - Right Shaft | - 1 1/4 in. | - 230 lb-in | - 180 | - Power-Off Activated, Spring Close | - IP65 | $1,577.00 |
H2L32M15-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Foot Mount | - Right Shaft | - 1 1/4 in. | - 354 lb-in | - 120 | - Power-Off Activated, Spring Close | - IP65 | $1,577.00 |
H2L32M20-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Foot Mount | - Right Shaft | - 1 1/4 in. | - 469 lb-in | - 90 | - Power-Off Activated, Spring Close | - IP65 | $1,577.00 |
H2L32M25-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Foot Mount | - Right Shaft | - 1 1/4 in. | - 575 lb-in | - 72 | - Power-Off Activated, Spring Close | - IP65 | $1,577.00 |
H2L32M30-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Foot Mount | - Right Shaft | - 1 1/4 in. | - 690 lb-in | - 60 | - Power-Off Activated, Spring Close | - IP65 | $1,577.00 |
H2L32M40-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Foot Mount | - Right Shaft | - 1 1/4 in. | - 929 lb-in | - 45 | - Power-Off Activated, Spring Close | - IP65 | $1,577.00 |
H2L32M50-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - Foot Mount | - Right Shaft | - 1 1/4 in. | - 1159 lb-in | - 36 | - Power-Off Activated, Spring Close | - IP65 | $1,577.00 |
H2L32M60-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - Foot Mount | - Right Shaft | - 1 1/4 in. | - 1398 lb-in | - 30 | - Power-Off Activated, Spring Close | - IP65 | $1,577.00 |
H2L40M80-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 80 :1 | - Foot Mount | - Right Shaft | - 1 5/8 in. | - 1797 lb-in | - 22.5 | - | - IP65 | $1,374.00 |
H2L40M100-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - Foot Mount | - Right Shaft | - 1 5/8 in. | - 2248 lb-in | - 18 | - | - IP65 | $1,366.00 |
H2L40M120-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - Foot Mount | - Right Shaft | - 1 5/8 in. | - 2690 lb-in | - 15 | - | - IP65 | $1,373.00 |
H2L40M160-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 160 :1 | - Foot Mount | - Right Shaft | - 1 5/8 in. | - 3593 lb-in | - 11.2 | - | - IP65 | $1,381.00 |
H2L40M200-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 200 :1 | - Foot Mount | - Right Shaft | - 1 5/8 in. | - 4487 lb-in | - 9 | - | - IP65 | $1,366.00 |
H2L40M240-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 240 :1 | - Foot Mount | - Right Shaft | - 1 5/8 in. | - 5390 lb-in | - 7.5 | - | - IP65 | $1,375.00 |
H2L40M80-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 80 :1 | - Foot Mount | - Right Shaft | - 1 5/8 in. | - 1797 lb-in | - 22.5 | - Power-Off Activated, Spring Close | - IP65 | $1,814.00 |