Mount |
Shaft Arrangement |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H2L40M100-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - Foot Mount | - Right Shaft | - 1 5/8 in. | - 2248 lb-in | - 18 | - Power-Off Activated, Spring Close | - IP65 | $1,814.00 |
H2L40M120-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - Foot Mount | - Right Shaft | - 1 5/8 in. | - 2690 lb-in | - 15 | - Power-Off Activated, Spring Close | - IP65 | $1,814.00 |
H2L40M160-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 160 :1 | - Foot Mount | - Right Shaft | - 1 5/8 in. | - 3593 lb-in | - 11.2 | - Power-Off Activated, Spring Close | - IP65 | $1,814.00 |
H2L40M200-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 200 :1 | - Foot Mount | - Right Shaft | - 1 5/8 in. | - 4487 lb-in | - 9 | - Power-Off Activated, Spring Close | - IP65 | $1,814.00 |
H2L40M240-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 240 :1 | - Foot Mount | - Right Shaft | - 1 5/8 in. | - 5390 lb-in | - 7.5 | - Power-Off Activated, Spring Close | - IP65 | $1,814.00 |
H2L40M80-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 80 :1 | - Foot Mount | - Right Shaft | - 1 5/8 in. | - 1797 lb-in | - 22.5 | - Power-Off Activated, Spring Close | - IP65 | $1,814.00 |
H2L40M100-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - Foot Mount | - Right Shaft | - 1 5/8 in. | - 2248 lb-in | - 18 | - Power-Off Activated, Spring Close | - IP65 | $1,814.00 |
H2L40M120-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - Foot Mount | - Right Shaft | - 1 5/8 in. | - 2690 lb-in | - 15 | - Power-Off Activated, Spring Close | - IP65 | $1,814.00 |
H2L40M160-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 160 :1 | - Foot Mount | - Right Shaft | - 1 5/8 in. | - 3593 lb-in | - 11.2 | - Power-Off Activated, Spring Close | - IP65 | $1,814.00 |
H2L40M200-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 200 :1 | - Foot Mount | - Right Shaft | - 1 5/8 in. | - 4487 lb-in | - 9 | - Power-Off Activated, Spring Close | - IP65 | $1,814.00 |
H2L40M240-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 240 :1 | - Foot Mount | - Right Shaft | - 1 5/8 in. | - 5390 lb-in | - 7.5 | - Power-Off Activated, Spring Close | - IP65 | $1,814.00 |
H2L50M300-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 300 :1 | - Foot Mount | - Right Shaft | - 2 in. | - 5806 lb-in | - 6 | - | - IP65 | $2,320.00 |
H2L50M375-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 375 :1 | - Foot Mount | - Right Shaft | - 2 in. | - 7266 lb-in | - 4.8 | - | - IP65 | $2,320.00 |
H2L50M450-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 450 :1 | - Foot Mount | - Right Shaft | - 2 in. | - 8717 lb-in | - 4 | - | - IP65 | $2,320.00 |
H2L50M300-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 300 :1 | - Foot Mount | - Right Shaft | - 2 in. | - 5806 lb-in | - 6 | - Power-Off Activated, Spring Close | - IP65 | $2,830.00 |
H2L50M375-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 375 :1 | - Foot Mount | - Right Shaft | - 2 in. | - 7266 lb-in | - 4.8 | - Power-Off Activated, Spring Close | - IP65 | $2,830.00 |
H2L50M450-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 450 :1 | - Foot Mount | - Right Shaft | - 2 in. | - 8717 lb-in | - 4 | - Power-Off Activated, Spring Close | - IP65 | $2,830.00 |
H2L50M300-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 300 :1 | - Foot Mount | - Right Shaft | - 2 in. | - 5806 lb-in | - 6 | - Power-Off Activated, Spring Close | - IP65 | $2,830.00 |
H2L50M375-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 375 :1 | - Foot Mount | - Right Shaft | - 2 in. | - 7266 lb-in | - 4.8 | - Power-Off Activated, Spring Close | - IP65 | $2,830.00 |
H2L50M450-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 450 :1 | - Foot Mount | - Right Shaft | - 2 in. | - 8717 lb-in | - 4 | - Power-Off Activated, Spring Close | - IP65 | $2,830.00 |
F3S55S80-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 80 :1 | - Hollow Shaft | - | - 2 in. | - 4654 lb-in | - 22.5 | - | - IP65 | Request Quote |
F3S55S100-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 100 :1 | - Hollow Shaft | - | - 2 in. | - 5823 lb-in | - 18 | - | - IP65 | Request Quote |
F3S55S120-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 120 :1 | - Hollow Shaft | - | - 2 in. | - 6982 lb-in | - 15 | - | - IP65 | Request Quote |
F3S55S160-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 160 :1 | - Hollow Shaft | - | - 2 in. | - 9283 lb-in | - 11.2 | - | - IP65 | Request Quote |
F3S55S200-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 200 :1 | - Hollow Shaft | - | - 2 in. | - 11185 lb-in | - 9 | - | - IP65 | Request Quote |