Mount |
Shaft Arrangement |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H2L28B30-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Foot Mount | - Double Shaft | - 1-1/8 in. | - 504 lb-in | - 60 | - | - IP65 | $1,076.00 |
H2L28B40-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Foot Mount | - Double Shaft | - 1-1/8 in. | - 672 lb-in | - 45 | - | - IP65 | $1,076.00 |
H2L28B50-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - Foot Mount | - Double Shaft | - 1-1/8 in. | - 840 lb-in | - 36 | - | - IP65 | $1,076.00 |
H2L28B60-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - Foot Mount | - Double Shaft | - 1-1/8 in. | - 1014 lb-in | - 30 | - | - IP65 | $1,076.00 |
H2L32B80-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 80 :1 | - Foot Mount | - Double Shaft | - 1-1/8 in. | - 1308 lb-in | - 22.5 | - | - IP65 | $1,221.00 |
H2L32B100-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - Foot Mount | - Double Shaft | - 1-1/8 in. | - 1628 lb-in | - 18 | - | - IP65 | $1,221.00 |
H2L32B120-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - Foot Mount | - Double Shaft | - 1-1/8 in. | - 1955 lb-in | - 15 | - | - IP65 | $1,221.00 |
H2L32B160-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 160 :1 | - Foot Mount | - Double Shaft | - 1-1/8 in. | - 2610 lb-in | - 11.2 | - | - IP65 | $1,270.00 |
H2L32B200-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 200 :1 | - Foot Mount | - Double Shaft | - 1-1/8 in. | - 3265 lb-in | - 9 | - | - IP65 | $1,270.00 |
H2L32B240-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 240 :1 | - Foot Mount | - Double Shaft | - 1-1/8 in. | - 3814 lb-in | - 7.5 | - | - IP65 | $1,270.00 |
H2L28H5-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Foot Mount | - Left Shaft | - 1-1/8 in. | - 84 lb-in | - 360 | - | - IP65 | $1,027.00 |
H2L28H10-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Foot Mount | - Left Shaft | - 1-1/8 in. | - 168 lb-in | - 180 | - | - IP65 | $1,027.00 |
H2L28H15-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Foot Mount | - Left Shaft | - 1-1/8 in. | - 247 lb-in | - 120 | - | - IP65 | $1,027.00 |
H2L28H20-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Foot Mount | - Left Shaft | - 1-1/8 in. | - 336 lb-in | - 90 | - | - IP65 | $1,027.00 |
H2L28H25-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Foot Mount | - Left Shaft | - 1-1/8 in. | - 423 lb-in | - 72 | - | - IP65 | $1,051.00 |
H2L28H30-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Foot Mount | - Left Shaft | - 1-1/8 in. | - 504 lb-in | - 60 | - | - IP65 | $1,051.00 |
H2L28H40-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Foot Mount | - Left Shaft | - 1-1/8 in. | - 672 lb-in | - 45 | - | - IP65 | $1,051.00 |
H2L28H50-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - Foot Mount | - Left Shaft | - 1-1/8 in. | - 840 lb-in | - 36 | - | - IP65 | $1,051.00 |
H2L28H60-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - Foot Mount | - Left Shaft | - 1-1/8 in. | - 1014 lb-in | - 30 | - | - IP65 | $1,051.00 |
H2L32H80-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 80 :1 | - Foot Mount | - Left Shaft | - 1-1/4 in. | - 1308 lb-in | - 22.5 | - | - IP65 | $1,192.00 |
H2L32H100-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - Foot Mount | - Left Shaft | - 1-1/4 in. | - 1628 lb-in | - 18 | - | - IP65 | $1,192.00 |
H2L32H120-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - Foot Mount | - Left Shaft | - 1-1/4 in. | - 1955 lb-in | - 15 | - | - IP65 | $1,192.00 |
H2L32H160-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 160 :1 | - Foot Mount | - Left Shaft | - 1-1/4 in. | - 2610 lb-in | - 11.2 | - | - IP65 | $1,241.00 |
H2L32H200-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 200 :1 | - Foot Mount | - Left Shaft | - 1-1/4 in. | - 3265 lb-in | - 9 | - | - IP65 | $1,241.00 |
H2L32H240-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 240 :1 | - Foot Mount | - Left Shaft | - 1-1/4 in. | - 3814 lb-in | - 7.5 | - | - IP65 | $1,241.00 |