Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
AC Gear Motor
Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
Unit of Measure
 1 2 3 4 5 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Mount

Shaft Arrangement

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

Brake Type

Degree of Protection

Web Price

H2L28M5-WB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 5 :1 - Foot Mount - Right Shaft - 1-1/8 in. - 84 lb-in   - 360 - - IP65 $1,027.00
H2L28M10-WB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 10 :1 - Foot Mount - Right Shaft - 1-1/8 in. - 168 lb-in   - 180 - - IP65 $1,027.00
H2L28M15-WB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 15 :1 - Foot Mount - Right Shaft - 1-1/8 in. - 247 lb-in   - 120 - - IP65 $1,027.00
H2L28M20-WB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 20 :1 - Foot Mount - Right Shaft - 1-1/8 in. - 336 lb-in   - 90 - - IP65 $1,027.00
H2L28M25-WB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 25 :1 - Foot Mount - Right Shaft - 1-1/8 in. - 423 lb-in   - 72 - - IP65 $1,051.00
H2L28M30-WB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 30 :1 - Foot Mount - Right Shaft - 1-1/8 in. - 504 lb-in   - 60 - - IP65 $1,051.00
H2L28M40-WB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 40 :1 - Foot Mount - Right Shaft - 1-1/8 in. - 672 lb-in   - 45 - - IP65 $1,051.00
H2L28M50-WB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 50 :1 - Foot Mount - Right Shaft - 1-1/8 in. - 840 lb-in   - 36 - - IP65 $1,051.00
H2L28M60-WB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 60 :1 - Foot Mount - Right Shaft - 1-1/8 in. - 1014 lb-in   - 30 - - IP65 $1,051.00
H2L32M80-WB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 80 :1 - Foot Mount - Right Shaft - 1-1/4 in. - 1308 lb-in   - 22.5 - - IP65 $1,192.00
H2L32M100-WB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 100 :1 - Foot Mount - Right Shaft - 1-1/4 in. - 1628 lb-in   - 18 - - IP65 $1,192.00
H2L32M120-WB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 120 :1 - Foot Mount - Right Shaft - 1-1/4 in. - 1955 lb-in   - 15 - - IP65 $1,192.00
H2L32M160-WB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 160 :1 - Foot Mount - Right Shaft - 1-1/4 in. - 2610 lb-in   - 11.2 - - IP65 $1,241.00
H2L32M200-WB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 200 :1 - Foot Mount - Right Shaft - 1-1/4 in. - 3265 lb-in   - 9 - - IP65 $1,241.00
H2L32M240-WB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 240 :1 - Foot Mount - Right Shaft - 1-1/4 in. - 3814 lb-in   - 7.5 - - IP65 $1,241.00
F3S35S5-WB08TAVEN - - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 5 :1 - Hollow Shaft - - 1-1/4 in. - 159 lb-in   - 360 - - IP65 $1,259.00
F3S35S7-WB08TAVEN - - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 7 :1 - Hollow Shaft - - 1-1/4 in. - 221 lb-in   - 240 - - IP65 $1,259.00
F3S35S10-WB08TAVEN - - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 10 :1 - Hollow Shaft - - 1-1/4 in. - 300 lb-in   - 180 - - IP65 $1,259.00
F3S35S12-WB08TAVEN - - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 12 :1 - Hollow Shaft - - 1-1/4 in. - 380 lb-in   - 144 - - IP65 $1,259.00
F3S35S15-WB08TAVEN - - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 15 :1 - Hollow Shaft - - 1-1/4 in. - 460 lb-in   - 120 - - IP65 $1,259.00
F3S35S20-WB08TAVEN - - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 20 :1 - Hollow Shaft - - 1-1/4 in. - 619 lb-in   - 90 - - IP65 $1,259.00
F3S35S25-WB08TAVEN - - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 25 :1 - Hollow Shaft - - 1-1/4 in. - 761 lb-in   - 72 - - IP65 $1,259.00
F3S35S30-WB08TAVEN - - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 30 :1 - Hollow Shaft - - 1-1/4 in. - 920 lb-in   - 60 - - IP65 $1,259.00
F3S35S40-WB08TAVEN - - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 40 :1 - Hollow Shaft - - 1-1/4 in. - 1221 lb-in   - 45 - - IP65 $1,259.00
F3S35S50-WB08TAVEN - - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 50 :1 - Hollow Shaft - - 1-1/4 in. - 1530 lb-in   - 36 - - IP65 $1,259.00
Unit of Measure
 1 2 3 4 5 »