Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
AC Gear Motor
Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
Unit of Measure
 1 2 3 4 5 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Mount

Shaft Arrangement

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

Brake Type

Degree of Protection

Web Price

F3S35S60-WB08TAVEN - - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 60 :1 - Hollow Shaft - - 1-1/4 in. - 1840 lb-in   - 30 - - IP65 $1,259.00
F3S45S80-WB08TAVEN - - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 80 :1 - Hollow Shaft - - 1-3/8 in. - 2327 lb-in   - 22.5 - - IP65 $1,840.00
F3S45S100-WB08TAVEN - - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 100 :1 - Hollow Shaft - - 1-3/8 in. - 2902 lb-in   - 18 - - IP65 $1,840.00
F3S45S120-WB08TAVEN - - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 120 :1 - Hollow Shaft - - 1-3/8 in. - 3495 lb-in   - 15 - - IP65 $1,840.00
F3S45S160-WB08TAVEN - - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 160 :1 - Hollow Shaft - - 1-3/8 in. - 4654 lb-in   - 11.2 - - IP65 $1,840.00
F3S45S200-WB08TAVEN - - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 200 :1 - Hollow Shaft - - 1-3/8 in. - 4902 lb-in   - 9 - - IP65 $1,840.00
F3S45S240-WB08TAVEN - - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 240 :1 - Hollow Shaft - - 1-3/8 in. - 4902 lb-in   - 7.5 - - IP65 $1,840.00
G3K28S5-WB08TAVEN - - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 5 :1 - Flange Mount - - 1 1/8 in. - 167 lb-in   - 360 - - IP65 $862.00
G3L28S5-WB08TAVEN - - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 5 :1 - Foot Mount - - 1 1/8 in. - 167 lb-in   - 360 - - IP65 $862.00
G3K28S10-WB08TAVEN - - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 10 :1 - Flange Mount - - 1 1/8 in. - 335 lb-in   - 180 - - IP65 $862.00
G3L28S10-WB08TAVEN - - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 10 :1 - Foot Mount - - 1 1/8 in. - 335 lb-in   - 180 - - IP65 $862.00
G3K28S15-WB08TAVEN - - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 15 :1 - Flange Mount - - 1 1/8 in. - 502 lb-in   - 120 - - IP65 $862.00
G3L28S15-WB08TAVEN - - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 15 :1 - Foot Mount - - 1 1/8 in. - 502 lb-in   - 120 - - IP65 $862.00
G3K28S20-WB08TAVEN - - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 20 :1 - Flange Mount - - 1 1/8 in. - 663 lb-in   - 90 - - IP65 $862.00
G3L28S20-WB08TAVEN - - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 20 :1 - Foot Mount - - 1 1/8 in. - 663 lb-in   - 90 - - IP65 $862.00
G3K28S25-WB08TAVEN - - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 25 :1 - Flange Mount - - 1 1/8 in. - 831 lb-in   - 72 - - IP65 $862.00
G3L28S25-WB08TAVEN - - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 25 :1 - Foot Mount - - 1 1/8 in. - 831 lb-in   - 72 - - IP65 $862.00
G3K32S30-WB08TAVEN - - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 30 :1 - Flange Mount - - 1 1/4 in. - 1004 lb-in   - 60 - - IP65 $998.00
G3L32S30-WB08TAVEN - - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 30 :1 - Foot Mount - - 1 1/4 in. - 1004 lb-in   - 60 - - IP65 $998.00
G3K32S40-WB08TAVEN - - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 40 :1 - Flange Mount - - 1 1/4 in. - 1290 lb-in   - 45 - - IP65 $998.00
G3L32S40-WB08TAVEN - - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 40 :1 - Foot Mount - - 1 1/4 in. - 1290 lb-in   - 45 - - IP65 $998.00
G3K32S50-WB08TAVEN - - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 50 :1 - Flange Mount - - 1 1/4 in. - 1619 lb-in   - 36 - - IP65 $998.00
G3L32S50-WB08TAVEN - - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 50 :1 - Foot Mount - - 1 1/4 in. - 1619 lb-in   - 36 - - IP65 $998.00
G3K32S60-WB08TAVEN - - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 60 :1 - Flange Mount - - 1 1/4 in. - 1944 lb-in   - 30 - - IP65 $998.00
G3L32S60-WB08TAVEN - - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 60 :1 - Foot Mount - - 1 1/4 in. - 1944 lb-in   - 30 - - IP65 $998.00
Unit of Measure
 1 2 3 4 5 »