Mount |
Shaft Arrangement |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H2L32H5-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Foot Mount | - Left Shaft | - 1 1/4 in. | - 159 lb-in | - 360 | - | - IP65 | $1,037.00 |
H2L32H10-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Foot Mount | - Left Shaft | - 1 1/4 in. | - 317 lb-in | - 180 | - | - IP65 | $1,037.00 |
H2L32H15-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Foot Mount | - Left Shaft | - 1 1/4 in. | - 476 lb-in | - 120 | - | - IP65 | $1,037.00 |
H2L32H20-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Foot Mount | - Left Shaft | - 1 1/4 in. | - 634 lb-in | - 90 | - | - IP65 | $1,037.00 |
H2L32H25-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Foot Mount | - Left Shaft | - 1 1/4 in. | - 787 lb-in | - 72 | - | - IP65 | $1,037.00 |
H2L32H30-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Foot Mount | - Left Shaft | - 1 1/4 in. | - 946 lb-in | - 60 | - | - IP65 | $1,037.00 |
H2L32H40-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Foot Mount | - Left Shaft | - 1 1/4 in. | - 1265 lb-in | - 45 | - | - IP65 | $1,037.00 |
H2L32H50-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - Foot Mount | - Left Shaft | - 1 1/4 in. | - 1584 lb-in | - 36 | - | - IP65 | $1,037.00 |
H2L32H60-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - Foot Mount | - Left Shaft | - 1 1/4 in. | - 1902 lb-in | - 30 | - | - IP65 | $1,037.00 |
H2L40H80-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 80 :1 | - Foot Mount | - Left Shaft | - 1 5/8 in. | - 2451 lb-in | - 22.5 | - | - IP65 | $1,388.00 |
H2L40H100-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - Foot Mount | - Left Shaft | - 1 5/8 in. | - 3061 lb-in | - 18 | - | - IP65 | $1,388.00 |
H2L40H120-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - Foot Mount | - Left Shaft | - 1 5/8 in. | - 3672 lb-in | - 15 | - | - IP65 | $1,388.00 |
H2L40H160-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 160 :1 | - Foot Mount | - Left Shaft | - 1 5/8 in. | - 4902 lb-in | - 11.2 | - | - IP65 | $1,388.00 |
H2L40H200-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 200 :1 | - Foot Mount | - Left Shaft | - 1 5/8 in. | - 6123 lb-in | - 9 | - | - IP65 | $1,388.00 |
H2L40H240-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 240 :1 | - Foot Mount | - Left Shaft | - 1 5/8 in. | - 6761 lb-in | - 7.5 | - | - IP65 | $1,388.00 |
H2L32M5-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Foot Mount | - Right Shaft | - 1 1/4 in. | - 159 lb-in | - 360 | - | - IP65 | $1,037.00 |
H2L32M10-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Foot Mount | - Right Shaft | - 1 1/4 in. | - 317 lb-in | - 180 | - | - IP65 | $1,037.00 |
H2L32M15-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Foot Mount | - Right Shaft | - 1 1/4 in. | - 476 lb-in | - 120 | - | - IP65 | $1,037.00 |
H2L32M20-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Foot Mount | - Right Shaft | - 1 1/4 in. | - 634 lb-in | - 90 | - | - IP65 | $1,037.00 |
H2L32M25-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Foot Mount | - Right Shaft | - 1 1/4 in. | - 787 lb-in | - 72 | - | - IP65 | $1,037.00 |
H2L32M30-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Foot Mount | - Right Shaft | - 1 1/4 in. | - 946 lb-in | - 60 | - | - IP65 | $1,037.00 |
H2L32M40-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Foot Mount | - Right Shaft | - 1 1/4 in. | - 1265 lb-in | - 45 | - | - IP65 | $1,037.00 |
H2L32M50-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - Foot Mount | - Right Shaft | - 1 1/4 in. | - 1584 lb-in | - 36 | - | - IP65 | $1,037.00 |
H2L32M60-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - Foot Mount | - Right Shaft | - 1 1/4 in. | - 1902 lb-in | - 30 | - | - IP65 | $1,037.00 |
H2L40M80-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 80 :1 | - Foot Mount | - Right Shaft | - 1 5/8 in. | - 2451 lb-in | - 22.5 | - | - IP65 | $1,388.00 |