Mount |
Shaft Arrangement |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H2L40M100-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - Foot Mount | - Right Shaft | - 1 5/8 in. | - 3061 lb-in | - 18 | - | - IP65 | $1,388.00 |
H2L40M120-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - Foot Mount | - Right Shaft | - 1 5/8 in. | - 3672 lb-in | - 15 | - | - IP65 | $1,388.00 |
H2L40M160-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 160 :1 | - Foot Mount | - Right Shaft | - 1 5/8 in. | - 4902 lb-in | - 11.2 | - | - IP65 | $1,388.00 |
H2L40M200-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 200 :1 | - Foot Mount | - Right Shaft | - 1 5/8 in. | - 6123 lb-in | - 9 | - | - IP65 | $1,388.00 |
H2L40M240-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 240 :1 | - Foot Mount | - Right Shaft | - 1 5/8 in. | - 6761 lb-in | - 7.5 | - | - IP65 | $1,388.00 |
F3S45S5-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 5 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 300 lb-in | - 360 | - | - IP65 | $2,075.00 |
F3S45S7-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 7 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 460 lb-in | - 240 | - | - IP65 | $1,985.00 |
F3S45S10-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 10 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 619 lb-in | - 180 | - | - IP65 | $1,979.00 |
F3S45S12-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 12 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 761 lb-in | - 144 | - | - IP65 | $1,974.00 |
F3S45S15-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 15 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 920 lb-in | - 120 | - | - IP65 | $1,973.00 |
F3S45S20-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 20 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 1221 lb-in | - 90 | - | - IP65 | $1,946.00 |
F3S45S25-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 25 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 1530 lb-in | - 72 | - | - IP65 | $1,955.00 |
F3S45S30-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 30 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 1840 lb-in | - 60 | - | - IP65 | $1,929.00 |
F3S45S40-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 40 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 2442 lb-in | - 45 | - | - IP65 | $1,963.00 |
F3S45S50-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 50 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 3053 lb-in | - 36 | - | - IP65 | $1,972.00 |
F3S45S60-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 60 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 3681 lb-in | - 30 | - | - IP65 | $1,945.00 |
G3K32S5-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Flange Mount | - | - 1 1/4 in. | - 336 lb-in | - 360 | - | - IP65 | $1,210.00 |
G3L32S5-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Foot Mount | - | - 1 1/4 in. | - 336 lb-in | - 360 | - | - IP65 | $1,185.00 |
G3K32S10-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 10 :1 | - Flange Mount | - | - 1 1/4 in. | - 663 lb-in | - 180 | - | - IP65 | $1,191.00 |
G3L32S10-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 10 :1 | - Foot Mount | - | - 1 1/4 in. | - 663 lb-in | - 180 | - | - IP65 | $1,166.00 |
G3K32S15-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Flange Mount | - | - 1 1/4 in. | - 1006 lb-in | - 120 | - | - IP65 | $1,196.00 |
G3L32S15-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Foot Mount | - | - 1 1/4 in. | - 1006 lb-in | - 120 | - | - IP65 | $1,172.00 |
G3K32S20-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 20 :1 | - Flange Mount | - | - 1 1/4 in. | - 1335 lb-in | - 90 | - | - IP65 | $1,199.00 |
G3L32S20-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 20 :1 | - Foot Mount | - | - 1 1/4 in. | - 1335 lb-in | - 90 | - | - IP65 | $1,174.00 |
G3K32S25-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 25 :1 | - Flange Mount | - | - 1 1/4 in. | - 1672 lb-in | - 72 | - | - IP65 | $1,205.00 |