Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
AC Gear Motor
Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
Unit of Measure
« 6 7 8 9 10 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Mount

Shaft Arrangement

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

Brake Type

Degree of Protection

Web Price

G3L32S25-WB15TAVEN - - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 25 :1 - Foot Mount - - 1 1/4 in. - 1672 lb-in   - 72 - - IP65 $1,181.00
G3L40S30-WB15TAVEN - - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 30 :1 - Foot Mount - - 1 5/8 in. - 2000 lb-in   - 60 - - IP65 $1,456.00
G3F40S30-WB15TAVEN - - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 30 :1 - Flange Mount - - 1 5/8 in. - 2000 lb-in   - 60 - - IP65 $1,478.00
G3L40S40-WB15TAVEN - - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 40 :1 - Foot Mount - - 1 5/8 in. - 2592 lb-in   - 45 - - IP65 $1,500.00
G3F40S40-WB15TAVEN - - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 40 :1 - Flange Mount - - 1 5/8 in. - 2592 lb-in   - 45 - - IP65 $1,522.00
G3L40S50-WB15TAVEN - - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 50 :1 - Foot Mount - - 1 5/8 in. - 3234 lb-in   - 36 - - IP65 $1,506.00
G3F40S50-WB15TAVEN - - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 50 :1 - Flange Mount - - 1 5/8 in. - 3234 lb-in   - 36 - - IP65 $1,528.00
G3L40S60-WB15TAVEN - - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 60 :1 - Foot Mount - - 1 5/8 in. - 3884 lb-in   - 30 - - IP65 $1,497.00
G3F40S60-WB15TAVEN - - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 60 :1 - Flange Mount - - 1 5/8 in. - 3884 lb-in   - 30 - - IP65 $1,519.00
G3L40S80-WB15TAVEN - - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 80 :1 - Foot Mount - - 1 5/8 in. - 5176 lb-in   - 22.5 - - IP65 $1,491.00
G3F40S80-WB15TAVEN - - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 80 :1 - Flange Mount - - 1 5/8 in. - 5176 lb-in   - 22.5 - - IP65 $1,512.00
G3L50S100-WB15TAVEN - - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 100 :1 - Foot Mount - - 2 in. - 6476 lb-in   - 18 - - IP65 $2,675.00
G3F50S100-WB15TAVEN - - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 100 :1 - Flange Mount - - 2 in. - 6476 lb-in   - 18 - - IP65 $2,758.00
G3L50S120-WB15TAVEN - - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 120 :1 - Foot Mount - - 2 in. - 7768 lb-in   - 15 - - IP65 $2,659.00
G3F50S120-WB15TAVEN - - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 120 :1 - Flange Mount - - 2 in. - 7768 lb-in   - 15 - - IP65 $2,742.00
G3L50S160-WB15TAVEN - - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 160 :1 - Foot Mount - - 2 in. - 10317 lb-in   - 11.2 - - IP65 $2,667.00
G3F50S160-WB15TAVEN - - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 160 :1 - Flange Mount - - 2 in. - 10317 lb-in   - 11.2 - - IP65 $2,749.00
G3L50S200-WB15TAVEN - - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 200 :1 - Foot Mount - - 2 in. - 10838 lb-in   - 9 - - IP65 $2,677.00
G3F50S200-WB15TAVEN - - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 200 :1 - Flange Mount - - 2 in. - 10838 lb-in   - 9 - - IP65 $2,760.00
H2L40B5-WB15TAVEN - - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 5 :1 - Foot Mount - Double Shaft - 1-5/8 in. - 318 lb-in   - 360 - - IP65 $1,690.00
H2L40B10-WB15TAVEN - - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 10 :1 - Foot Mount - Double Shaft - 1-5/8 in. - 633 lb-in   - 180 - - IP65 $1,664.00
H2L40B15-WB15TAVEN - - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 15 :1 - Foot Mount - Double Shaft - 1-5/8 in. - 946 lb-in   - 120 - - IP65 $1,667.00
H2L40B20-WB15TAVEN - - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 20 :1 - Foot Mount - Double Shaft - 1-5/8 in. - 1265 lb-in   - 90 - - IP65 $1,671.00
H2L40B25-WB15TAVEN - - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 25 :1 - Foot Mount - Double Shaft - 1-5/8 in. - 1584 lb-in   - 72 - - IP65 $1,663.00
H2L40B30-WB15TAVEN - - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 30 :1 - Foot Mount - Double Shaft - 1-5/8 in. - 1899 lb-in   - 60 - - IP65 $1,664.00
Unit of Measure
« 6 7 8 9 10 »