Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
AC Gear Motor
Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
Unit of Measure
« 11 12 13 14 15 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Mount

Shaft Arrangement

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

Brake Type

Degree of Protection

Web Price

H2L40M10-WB15TAVEN - - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 10 :1 - Foot Mount - Right Shaft - 1-5/8 in. - 633 lb-in   - 180 - - IP65 $1,617.00
H2L40M15-WB15TAVEN - - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 15 :1 - Foot Mount - Right Shaft - 1-5/8 in. - 946 lb-in   - 120 - - IP65 $1,621.00
H2L40M20-WB15TAVEN - - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 20 :1 - Foot Mount - Right Shaft - 1-5/8 in. - 1265 lb-in   - 90 - - IP65 $1,624.00
H2L40M25-WB15TAVEN - - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 25 :1 - Foot Mount - Right Shaft - 1-5/8 in. - 1584 lb-in   - 72 - - IP65 $1,618.00
H2L40M30-WB15TAVEN - - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 30 :1 - Foot Mount - Right Shaft - 1-5/8 in. - 1899 lb-in   - 60 - - IP65 $1,617.00
H2L40M40-WB15TAVEN - - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 40 :1 - Foot Mount - Right Shaft - 1-5/8 in. - 2451 lb-in   - 45 - - IP65 $1,661.00
H2L40M50-WB15TAVEN - - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 50 :1 - Foot Mount - Right Shaft - 1-5/8 in. - 3061 lb-in   - 36 - - IP65 $1,645.00
H2L40M60-WB15TAVEN - - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 60 :1 - Foot Mount - Right Shaft - 1-5/8 in. - 3672 lb-in   - 30 - - IP65 $1,665.00
H2L50M80-WB15TAVEN - - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 80 :1 - Foot Mount - Right Shaft - 2 in. - 4899 lb-in   - 22.5 - - IP65 $2,667.00
H2L50M100-WB15TAVEN - - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 100 :1 - Foot Mount - Right Shaft - 2 in. - 6121 lb-in   - 18 - - IP65 $2,710.00
H2L50M120-WB15TAVEN - - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 120 :1 - Foot Mount - Right Shaft - 2 in. - 7343 lb-in   - 15 - - IP65 $2,727.00
H2L50M160-WB15TAVEN - - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 160 :1 - Foot Mount - Right Shaft - 2 in. - 9797 lb-in   - 11.2 - - IP65 $2,683.00
H2L50M200-WB15TAVEN - - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 200 :1 - Foot Mount - Right Shaft - 2 in. - 10838 lb-in   - 9 - - IP65 $2,726.00
H2L50M240-WB15TAVEN - - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 240 :1 - Foot Mount - Right Shaft - 2 in. - 10838 lb-in   - 7.5 - - IP65 $2,744.00
F3S45S5-WB22TAVEN - - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 5 :1 - Hollow Shaft - - 1-3/8 in. - 451 lb-in   - 360 - - IP65 $2,389.00
F3S45S7-WB22TAVEN - - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 7 :1 - Hollow Shaft - - 1-3/8 in. - 672 lb-in   - 240 - - IP65 $2,294.00
F3S45S10-WB22TAVEN - - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 10 :1 - Hollow Shaft - - 1-3/8 in. - 902 lb-in   - 180 - - IP65 $2,288.00
F3S45S12-WB22TAVEN - - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 12 :1 - Hollow Shaft - - 1-3/8 in. - 1115 lb-in   - 144 - - IP65 $2,283.00
F3S45S15-WB22TAVEN - - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 15 :1 - Hollow Shaft - - 1-3/8 in. - 1345 lb-in   - 120 - - IP65 $2,281.00
F3S45S20-WB22TAVEN - - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 20 :1 - Hollow Shaft - - 1-3/8 in. - 1796 lb-in   - 90 - - IP65 $2,251.00
F3S45S25-WB22TAVEN - - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 25 :1 - Hollow Shaft - - 1-3/8 in. - 2247 lb-in   - 72 - - IP65 $2,263.00
F3S45S30-WB22TAVEN - - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 30 :1 - Hollow Shaft - - 1-3/8 in. - 2699 lb-in   - 60 - - IP65 $2,229.00
G3L40S5-WB22TAVEN - - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 5 :1 - Foot Mount - - 1-5/8 in. - 494 lb-in   - 360 - - IP65 $1,772.00
G3F40S5-WB22TAVEN - - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 5 :1 - Flange Mount - - 1-5/8 in. - 494 lb-in   - 360 - - IP65 $1,793.00
G3L40S10-WB22TAVEN - - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 10 :1 - Foot Mount - - 1-5/8 in. - 980 lb-in   - 180 - - IP65 $1,739.00
Unit of Measure
« 11 12 13 14 15 »