Mount |
Shaft Arrangement |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
G3F40S10-WB22TAVEN | - | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 10 :1 | - Flange Mount | - | - 1-5/8 in. | - 980 lb-in | - 180 | - | - IP65 | $1,761.00 |
G3L40S15-WB22TAVEN | - | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Foot Mount | - | - 1-5/8 in. | - 1474 lb-in | - 120 | - | - IP65 | $1,697.00 |
G3F40S15-WB22TAVEN | - | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Flange Mount | - | - 1-5/8 in. | - 1474 lb-in | - 120 | - | - IP65 | $1,718.00 |
G3L40S20-WB22TAVEN | - | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 20 :1 | - Foot Mount | - | - 1-5/8 in. | - 1955 lb-in | - 90 | - | - IP65 | $1,713.00 |
G3F40S20-WB22TAVEN | - | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 20 :1 | - Flange Mount | - | - 1-5/8 in. | - 1955 lb-in | - 90 | - | - IP65 | $1,734.00 |
G3L40S25-WB22TAVEN | - | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 25 :1 | - Foot Mount | - | - 1-5/8 in. | - 2451 lb-in | - 72 | - | - IP65 | $1,732.00 |
G3F40S25-WB22TAVEN | - | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 25 :1 | - Flange Mount | - | - 1-5/8 in. | - 2451 lb-in | - 72 | - | - IP65 | $1,753.00 |
G3L50S30-WB22TAVEN | - | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Foot Mount | - | - 2 in. | - 2938 lb-in | - 60 | - | - IP65 | $2,829.00 |
G3F50S30-WB22TAVEN | - | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Flange Mount | - | - 2 in. | - 2938 lb-in | - 60 | - | - IP65 | $2,912.00 |
G3L50S40-WB22TAVEN | - | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 40 :1 | - Foot Mount | - | - 2 in. | - 3796 lb-in | - 45 | - | - IP65 | $2,926.00 |
G3F50S40-WB22TAVEN | - | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 40 :1 | - Flange Mount | - | - 2 in. | - 3796 lb-in | - 45 | - | - IP65 | $3,009.00 |
G3L50S50-WB22TAVEN | - | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Foot Mount | - | - 2 in. | - 4751 lb-in | - 36 | - | - IP65 | $2,921.00 |
G3F50S50-WB22TAVEN | - | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Flange Mount | - | - 2 in. | - 4751 lb-in | - 36 | - | - IP65 | $3,004.00 |
G3L50S60-WB22TAVEN | - | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 60 :1 | - Foot Mount | - | - 2 in. | - 5696 lb-in | - 30 | - | - IP65 | $2,934.00 |
G3F50S60-WB22TAVEN | - | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 60 :1 | - Flange Mount | - | - 2 in. | - 5696 lb-in | - 30 | - | - IP65 | $3,017.00 |
G3L50S80-WB22TAVEN | - | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 80 :1 | - Foot Mount | - | - 2 in. | - 7592 lb-in | - 22.5 | - | - IP65 | $2,928.00 |
G3F50S80-WB22TAVEN | - | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 80 :1 | - Flange Mount | - | - 2 in. | - 7592 lb-in | - 22.5 | - | - IP65 | $3,011.00 |
G3L50S100-WB22TAVEN | - | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Foot Mount | - | - 2 in. | - 9537 lb-in | - 18 | - | - IP65 | $2,932.00 |
G3F50S100-WB22TAVEN | - | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Flange Mount | - | - 2 in. | - 9537 lb-in | - 18 | - | - IP65 | $3,015.00 |
H2L50B5-WB22TAVEN | - | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Foot Mount | - Double Shaft | - 2 in. | - 468 lb-in | - 360 | - | - IP65 | $2,994.00 |
H2L50B10-WB22TAVEN | - | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Foot Mount | - Double Shaft | - 2 in. | - 928 lb-in | - 180 | - | - IP65 | $2,963.00 |
H2L50B15-WB22TAVEN | - | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Foot Mount | - Double Shaft | - 2 in. | - 1389 lb-in | - 120 | - | - IP65 | $2,935.00 |
H2L50B20-WB22TAVEN | - | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Foot Mount | - Double Shaft | - 2 in. | - 1855 lb-in | - 90 | - | - IP65 | $2,939.00 |
H2L50B25-WB22TAVEN | - | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Foot Mount | - Double Shaft | - 2 in. | - 2324 lb-in | - 72 | - | - IP65 | $2,985.00 |
H2L50B30-WB22TAVEN | - | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Foot Mount | - Double Shaft | - 2 in. | - 2783 lb-in | - 60 | - | - IP65 | $3,000.00 |