Mount |
Shaft Arrangement |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
F3S35S50-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 50 :1 | - Hollow Shaft | - | - 1 1/4 in. | - 1124 lb-in | - 36 | - Power-Off Activated, Spring Close | - IP65 | $1,784.00 |
F3S35S60-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 60 :1 | - Hollow Shaft | - | - 1 1/4 in. | - 1354 lb-in | - 30 | - Power-Off Activated, Spring Close | - IP65 | $1,784.00 |
F3S35S5-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 5 :1 | - Hollow Shaft | - | - 1 1/4 in. | - 115 lb-in | - 360 | - Power-Off Activated, Spring Close | - IP65 | $1,784.00 |
F3S35S7-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 7 :1 | - Hollow Shaft | - | - 1 1/4 in. | - 159 lb-in | - 240 | - Power-Off Activated, Spring Close | - IP65 | $1,784.00 |
F3S35S10-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 10 :1 | - Hollow Shaft | - | - 1 1/4 in. | - 221 lb-in | - 180 | - Power-Off Activated, Spring Close | - IP65 | $1,784.00 |
F3S35S12-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 12 :1 | - Hollow Shaft | - | - 1 1/4 in. | - 283 lb-in | - 144 | - Power-Off Activated, Spring Close | - IP65 | $1,784.00 |
F3S35S15-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 15 :1 | - Hollow Shaft | - | - 1 1/4 in. | - 336 lb-in | - 120 | - Power-Off Activated, Spring Close | - IP65 | $1,784.00 |
F3S35S20-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 20 :1 | - Hollow Shaft | - | - 1 1/4 in. | - 451 lb-in | - 90 | - Power-Off Activated, Spring Close | - IP65 | $1,784.00 |
F3S35S25-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 25 :1 | - Hollow Shaft | - | - 1 1/4 in. | - 558 lb-in | - 72 | - Power-Off Activated, Spring Close | - IP65 | $1,784.00 |
F3S35S30-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 30 :1 | - Hollow Shaft | - | - 1 1/4 in. | - 673 lb-in | - 60 | - Power-Off Activated, Spring Close | - IP65 | $1,784.00 |
F3S35S40-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 40 :1 | - Hollow Shaft | - | - 1 1/4 in. | - 894 lb-in | - 45 | - Power-Off Activated, Spring Close | - IP65 | $1,784.00 |
F3S35S50-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 50 :1 | - Hollow Shaft | - | - 1 1/4 in. | - 1124 lb-in | - 36 | - Power-Off Activated, Spring Close | - IP65 | $1,784.00 |
F3S35S60-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 60 :1 | - Hollow Shaft | - | - 1 1/4 in. | - 1354 lb-in | - 30 | - Power-Off Activated, Spring Close | - IP65 | $1,784.00 |
F3S45S80-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 80 :1 | - Hollow Shaft | - | - 1 3/8 in. | - 1708 lb-in | - 22.5 | - | - IP65 | $1,713.00 |
F3S45S100-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 100 :1 | - Hollow Shaft | - | - 1 3/8 in. | - 2133 lb-in | - 18 | - | - IP65 | $1,943.00 |
F3S45S120-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 120 :1 | - Hollow Shaft | - | - 1 3/8 in. | - 2567 lb-in | - 15 | - | - IP65 | $1,713.00 |
F3S45S160-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 160 :1 | - Hollow Shaft | - | - 1 3/8 in. | - 3416 lb-in | - 11.2 | - | - IP65 | $1,938.00 |
F3S45S200-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 200 :1 | - Hollow Shaft | - | - 1 3/8 in. | - 4257 lb-in | - 9 | - | - IP65 | $1,713.00 |
F3S45S240-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 240 :1 | - Hollow Shaft | - | - 1 3/8 in. | - 4903 lb-in | - 7.5 | - | - IP65 | $1,955.00 |
F3S45S80-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 80 :1 | - Hollow Shaft | - | - 1 3/8 in. | - 1708 lb-in | - 22.5 | - Power-Off Activated, Spring Close | - IP65 | $2,385.00 |
F3S45S100-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 100 :1 | - Hollow Shaft | - | - 1 3/8 in. | - 2133 lb-in | - 18 | - Power-Off Activated, Spring Close | - IP65 | $2,385.00 |
F3S45S120-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 120 :1 | - Hollow Shaft | - | - 1 3/8 in. | - 2567 lb-in | - 15 | - Power-Off Activated, Spring Close | - IP65 | $2,385.00 |
F3S45S160-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 160 :1 | - Hollow Shaft | - | - 1 3/8 in. | - 3416 lb-in | - 11.2 | - Power-Off Activated, Spring Close | - IP65 | $2,385.00 |
F3S45S200-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 200 :1 | - Hollow Shaft | - | - 1 3/8 in. | - 4257 lb-in | - 9 | - Power-Off Activated, Spring Close | - IP65 | $2,385.00 |
F3S45S240-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 240 :1 | - Hollow Shaft | - | - 1 3/8 in. | - 4903 lb-in | - 7.5 | - Power-Off Activated, Spring Close | - IP65 | $2,385.00 |