Mount |
Shaft Arrangement |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
F3S45S80-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 80 :1 | - Hollow Shaft | - | - 1 3/8 in. | - 1708 lb-in | - 22.5 | - Power-Off Activated, Spring Close | - IP65 | $2,385.00 |
F3S45S100-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 100 :1 | - Hollow Shaft | - | - 1 3/8 in. | - 2133 lb-in | - 18 | - Power-Off Activated, Spring Close | - IP65 | $2,385.00 |
F3S45S120-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 120 :1 | - Hollow Shaft | - | - 1 3/8 in. | - 2567 lb-in | - 15 | - Power-Off Activated, Spring Close | - IP65 | $2,385.00 |
F3S45S160-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 160 :1 | - Hollow Shaft | - | - 1 3/8 in. | - 3416 lb-in | - 11.2 | - Power-Off Activated, Spring Close | - IP65 | $2,385.00 |
F3S45S200-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 200 :1 | - Hollow Shaft | - | - 1 3/8 in. | - 4257 lb-in | - 9 | - Power-Off Activated, Spring Close | - IP65 | $2,385.00 |
F3S45S240-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 240 :1 | - Hollow Shaft | - | - 1 3/8 in. | - 4903 lb-in | - 7.5 | - Power-Off Activated, Spring Close | - IP65 | $2,385.00 |
G3L28S5-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Foot Mount | - | - 1 1/8 in. | - 124 lb-in | - 360 | - | - IP65 | $823.00 |
G3K28S5-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Flange Mount | - | - 1 1/8 in. | - 124 lb-in | - 360 | - | - IP65 | $823.00 |
G3L28S10-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 10 :1 | - Foot Mount | - | - 1 1/8 in. | - 248 lb-in | - 180 | - | - IP65 | $823.00 |
G3K28S10-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 10 :1 | - Flange Mount | - | - 1 1/8 in. | - 248 lb-in | - 180 | - | - IP65 | $823.00 |
G3L28S15-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Foot Mount | - | - 1 1/8 in. | - 372 lb-in | - 120 | - | - IP65 | $823.00 |
G3K28S15-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Flange Mount | - | - 1 1/8 in. | - 372 lb-in | - 120 | - | - IP65 | $823.00 |
G3L28S20-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 20 :1 | - Foot Mount | - | - 1 1/8 in. | - 487 lb-in | - 90 | - | - IP65 | $823.00 |
G3K28S20-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 20 :1 | - Flange Mount | - | - 1 1/8 in. | - 487 lb-in | - 90 | - | - IP65 | $823.00 |
G3L28S25-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 25 :1 | - Foot Mount | - | - 1 1/8 in. | - 611 lb-in | - 72 | - | - IP65 | $823.00 |
G3K28S25-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 25 :1 | - Flange Mount | - | - 1 1/8 in. | - 611 lb-in | - 72 | - | - IP65 | $823.00 |
G3L28S5-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Foot Mount | - | - 1 1/8 in. | - 124 lb-in | - 360 | - Power-Off Activated, Spring Close | - IP65 | $1,368.00 |
G3K28S5-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Flange Mount | - | - 1 1/8 in. | - 124 lb-in | - 360 | - Power-Off Activated, Spring Close | - IP65 | $1,368.00 |
G3L28S10-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 10 :1 | - Foot Mount | - | - 1 1/8 in. | - 248 lb-in | - 180 | - Power-Off Activated, Spring Close | - IP65 | $1,368.00 |
G3K28S10-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 10 :1 | - Flange Mount | - | - 1 1/8 in. | - 248 lb-in | - 180 | - Power-Off Activated, Spring Close | - IP65 | $1,368.00 |
G3L28S15-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Foot Mount | - | - 1 1/8 in. | - 372 lb-in | - 120 | - Power-Off Activated, Spring Close | - IP65 | $1,368.00 |
G3K28S15-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Flange Mount | - | - 1 1/8 in. | - 372 lb-in | - 120 | - Power-Off Activated, Spring Close | - IP65 | $1,368.00 |
G3L28S20-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 20 :1 | - Foot Mount | - | - 1 1/8 in. | - 487 lb-in | - 90 | - Power-Off Activated, Spring Close | - IP65 | $1,368.00 |
G3K28S20-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 20 :1 | - Flange Mount | - | - 1 1/8 in. | - 487 lb-in | - 90 | - Power-Off Activated, Spring Close | - IP65 | $1,368.00 |
G3L28S25-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 25 :1 | - Foot Mount | - | - 1 1/8 in. | - 611 lb-in | - 72 | - Power-Off Activated, Spring Close | - IP65 | $1,368.00 |