Mount |
Shaft Arrangement |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
G3K28S25-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 25 :1 | - Flange Mount | - | - 1 1/8 in. | - 611 lb-in | - 72 | - Power-Off Activated, Spring Close | - IP65 | $1,368.00 |
G3L28S5-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Foot Mount | - | - 1 1/8 in. | - 124 lb-in | - 360 | - Power-Off Activated, Spring Close | - IP65 | $1,368.00 |
G3K28S5-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Flange Mount | - | - 1 1/8 in. | - 124 lb-in | - 360 | - Power-Off Activated, Spring Close | - IP65 | $1,368.00 |
G3L28S10-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 10 :1 | - Foot Mount | - | - 1 1/8 in. | - 248 lb-in | - 180 | - Power-Off Activated, Spring Close | - IP65 | $1,368.00 |
G3K28S10-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 10 :1 | - Flange Mount | - | - 1 1/8 in. | - 248 lb-in | - 180 | - Power-Off Activated, Spring Close | - IP65 | $1,368.00 |
G3L28S15-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Foot Mount | - | - 1 1/8 in. | - 372 lb-in | - 120 | - Power-Off Activated, Spring Close | - IP65 | $1,368.00 |
G3K28S15-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Flange Mount | - | - 1 1/8 in. | - 372 lb-in | - 120 | - Power-Off Activated, Spring Close | - IP65 | $1,368.00 |
G3L28S20-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 20 :1 | - Foot Mount | - | - 1 1/8 in. | - 487 lb-in | - 90 | - Power-Off Activated, Spring Close | - IP65 | $1,368.00 |
G3K28S20-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 20 :1 | - Flange Mount | - | - 1 1/8 in. | - 487 lb-in | - 90 | - Power-Off Activated, Spring Close | - IP65 | $1,368.00 |
G3L28S25-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 25 :1 | - Foot Mount | - | - 1 1/8 in. | - 611 lb-in | - 72 | - Power-Off Activated, Spring Close | - IP65 | $1,368.00 |
G3K28S25-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 25 :1 | - Flange Mount | - | - 1 1/8 in. | - 611 lb-in | - 72 | - Power-Off Activated, Spring Close | - IP65 | $1,368.00 |
G3L32S30-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Foot Mount | - | - 1 1/4 in. | - 743 lb-in | - 60 | - | - IP65 | $949.00 |
G3K32S30-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Flange Mount | - | - 1 1/4 in. | - 743 lb-in | - 60 | - | - IP65 | $949.00 |
G3L32S40-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 40 :1 | - Foot Mount | - | - 1 1/4 in. | - 947 lb-in | - 45 | - | - IP65 | $949.00 |
G3K32S40-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 40 :1 | - Flange Mount | - | - 1 1/4 in. | - 947 lb-in | - 45 | - | - IP65 | $949.00 |
G3L32S50-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Foot Mount | - | - 1 1/4 in. | - 1186 lb-in | - 36 | - | - IP65 | $949.00 |
G3K32S50-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Flange Mount | - | - 1 1/4 in. | - 1186 lb-in | - 36 | - | - IP65 | $949.00 |
G3L32S60-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 60 :1 | - Foot Mount | - | - 1 1/4 in. | - 1425 lb-in | - 30 | - | - IP65 | $949.00 |
G3K32S60-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 60 :1 | - Flange Mount | - | - 1 1/4 in. | - 1425 lb-in | - 30 | - | - IP65 | $1,073.00 |
G3L32S80-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 80 :1 | - Foot Mount | - | - 1 1/4 in. | - 1903 lb-in | - 22.5 | - | - IP65 | $949.00 |
G3K32S80-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 80 :1 | - Flange Mount | - | - 1 1/4 in. | - 1903 lb-in | - 22.5 | - | - IP65 | $949.00 |
G3L32S30-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Foot Mount | - | - 1 1/4 in. | - 743 lb-in | - 60 | - Power-Off Activated, Spring Close | - IP65 | $1,509.00 |
G3K32S30-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Flange Mount | - | - 1 1/4 in. | - 743 lb-in | - 60 | - Power-Off Activated, Spring Close | - IP65 | $1,509.00 |
G3L32S40-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 40 :1 | - Foot Mount | - | - 1 1/4 in. | - 947 lb-in | - 45 | - Power-Off Activated, Spring Close | - IP65 | $1,509.00 |
G3K32S40-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 40 :1 | - Flange Mount | - | - 1 1/4 in. | - 947 lb-in | - 45 | - Power-Off Activated, Spring Close | - IP65 | $1,509.00 |