Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
AC Gear Motor
Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
Unit of Measure
« 16 17 18 19 20 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Mount

Shaft Arrangement

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

Brake Type

Degree of Protection

Web Price

G3L32S50-WB05TAVEV2 - - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 50 :1 - Foot Mount - - 1 1/4 in. - 1186 lb-in   - 36 - Power-Off Activated, Spring Close - IP65 $1,509.00
G3K32S50-WB05TAVEV2 - - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 50 :1 - Flange Mount - - 1 1/4 in. - 1186 lb-in   - 36 - Power-Off Activated, Spring Close - IP65 $1,509.00
G3L32S60-WB05TAVEV2 - - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 60 :1 - Foot Mount - - 1 1/4 in. - 1425 lb-in   - 30 - Power-Off Activated, Spring Close - IP65 $1,509.00
G3K32S60-WB05TAVEV2 - - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 60 :1 - Flange Mount - - 1 1/4 in. - 1425 lb-in   - 30 - Power-Off Activated, Spring Close - IP65 $1,509.00
G3L32S80-WB05TAVEV2 - - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 80 :1 - Foot Mount - - 1 1/4 in. - 1903 lb-in   - 22.5 - Power-Off Activated, Spring Close - IP65 $1,509.00
G3K32S80-WB05TAVEV2 - - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 80 :1 - Flange Mount - - 1 1/4 in. - 1903 lb-in   - 22.5 - Power-Off Activated, Spring Close - IP65 $1,509.00
G3L32S30-WB05TAVEV4 - - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 30 :1 - Foot Mount - - 1 1/4 in. - 743 lb-in   - 60 - Power-Off Activated, Spring Close - IP65 $1,509.00
G3K32S30-WB05TAVEV4 - - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 30 :1 - Flange Mount - - 1 1/4 in. - 743 lb-in   - 60 - Power-Off Activated, Spring Close - IP65 $1,509.00
G3L32S40-WB05TAVEV4 - - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 40 :1 - Foot Mount - - 1 1/4 in. - 947 lb-in   - 45 - Power-Off Activated, Spring Close - IP65 $1,509.00
G3K32S40-WB05TAVEV4 - - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 40 :1 - Flange Mount - - 1 1/4 in. - 947 lb-in   - 45 - Power-Off Activated, Spring Close - IP65 $1,509.00
G3L32S50-WB05TAVEV4 - - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 50 :1 - Foot Mount - - 1 1/4 in. - 1186 lb-in   - 36 - Power-Off Activated, Spring Close - IP65 $1,509.00
G3K32S50-WB05TAVEV4 - - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 50 :1 - Flange Mount - - 1 1/4 in. - 1186 lb-in   - 36 - Power-Off Activated, Spring Close - IP65 $1,509.00
G3L32S60-WB05TAVEV4 - - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 60 :1 - Foot Mount - - 1 1/4 in. - 1425 lb-in   - 30 - Power-Off Activated, Spring Close - IP65 $1,509.00
G3K32S60-WB05TAVEV4 - - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 60 :1 - Flange Mount - - 1 1/4 in. - 1425 lb-in   - 30 - Power-Off Activated, Spring Close - IP65 $1,509.00
G3L32S80-WB05TAVEV4 - - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 80 :1 - Foot Mount - - 1 1/4 in. - 1903 lb-in   - 22.5 - Power-Off Activated, Spring Close - IP65 $1,509.00
G3K32S80-WB05TAVEV4 - - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 80 :1 - Flange Mount - - 1 1/4 in. - 1903 lb-in   - 22.5 - Power-Off Activated, Spring Close - IP65 $1,509.00
G3L40S100-WB05TAVEN - - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 100 :1 - Foot Mount - - 1 5/8 in. - 2372 lb-in   - 18 - - IP65 $1,293.00
G3F40S100-WB05TAVEN - - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 100 :1 - Flange Mount - - 1 5/8 in. - 2372 lb-in   - 18 - - IP65 $1,293.00
G3L40S120-WB05TAVEN - - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 120 :1 - Foot Mount - - 1 5/8 in. - 2850 lb-in   - 15 - - IP65 $1,293.00
G3F40S120-WB05TAVEN - - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 120 :1 - Flange Mount - - 1 5/8 in. - 2850 lb-in   - 15 - - IP65 $1,293.00
G3L40S160-WB05TAVEN - - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 160 :1 - Foot Mount - - 1 5/8 in. - 3797 lb-in   - 11.2 - - IP65 $1,293.00
G3F40S160-WB05TAVEN - - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 160 :1 - Flange Mount - - 1 5/8 in. - 3797 lb-in   - 11.2 - - IP65 $1,293.00
G3L40S200-WB05TAVEN - - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 200 :1 - Foot Mount - - 1 5/8 in. - 4752 lb-in   - 9 - - IP65 $1,293.00
G3F40S200-WB05TAVEN - - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 200 :1 - Flange Mount - - 1 5/8 in. - 4752 lb-in   - 9 - - IP65 $1,293.00
G3L40S100-WB05TAVEV2 - - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 100 :1 - Foot Mount - - 1 5/8 in. - 2372 lb-in   - 18 - Power-Off Activated, Spring Close - IP65 $1,742.00
Unit of Measure
« 16 17 18 19 20 »