Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
AC Gear Motor
Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
Unit of Measure
 1 2 3 4 5 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Mount

Shaft Arrangement

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

Brake Type

Degree of Protection

Web Price

G3K22S25-WB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 25 :1 - Flange Mount - - 7/8 in. - 442 lb-in   - 72 - - IP65 $966.00
G3L22S25-WB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 25 :1 - Foot Mount - - 7/8 in. - 442 lb-in   - 72 - - IP65 $966.00
G3K28S30-WB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 30 :1 - Flange Mount - - 1-1/8 in. - 535 lb-in   - 60 - - IP65 $1,015.00
G3L28S30-WB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 30 :1 - Foot Mount - - 1-1/8 in. - 535 lb-in   - 60 - - IP65 $1,015.00
G3K28S40-WB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 40 :1 - Flange Mount - - 1-1/8 in. - 690 lb-in   - 45 - - IP65 $1,015.00
G3L28S40-WB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 40 :1 - Foot Mount - - 1-1/8 in. - 690 lb-in   - 45 - - IP65 $1,015.00
G3K28S50-WB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 50 :1 - Flange Mount - - 1-1/8 in. - 864 lb-in   - 36 - - IP65 $1,015.00
G3L28S50-WB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 50 :1 - Foot Mount - - 1-1/8 in. - 864 lb-in   - 36 - - IP65 $1,015.00
G3K28S60-WB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 60 :1 - Flange Mount - - 1-1/8 in. - 1035 lb-in   - 30 - - IP65 $1,015.00
G3L28S60-WB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 60 :1 - Foot Mount - - 1-1/8 in. - 1035 lb-in   - 30 - - IP65 $1,015.00
G3K28S80-WB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 80 :1 - Flange Mount - - 1-1/8 in. - 1380 lb-in   - 22.5 - - IP65 $1,015.00
G3L28S80-WB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 80 :1 - Foot Mount - - 1-1/8 in. - 1380 lb-in   - 22.5 - - IP65 $1,015.00
G3K32S100-WB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 100 :1 - Flange Mount - - 1-1/4 in. - 1725 lb-in   - 18 - - IP65 $1,149.00
G3L32S100-WB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 100 :1 - Foot Mount - - 1-1/4 in. - 1725 lb-in   - 18 - - IP65 $1,149.00
G3K32S120-WB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 120 :1 - Flange Mount - - 1-1/4 in. - 2070 lb-in   - 15 - - IP65 $1,149.00
G3L32S120-WB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 120 :1 - Foot Mount - - 1-1/4 in. - 2070 lb-in   - 15 - - IP65 $1,149.00
G3K32S160-WB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 160 :1 - Flange Mount - - 1-1/4 in. - 2765 lb-in   - 11.2 - - IP65 $1,198.00
G3L32S160-WB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 160 :1 - Foot Mount - - 1-1/4 in. - 2765 lb-in   - 11.2 - - IP65 $1,198.00
G3K32S200-WB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 200 :1 - Flange Mount - - 1-1/4 in. - 3450 lb-in   - 9 - - IP65 $1,198.00
G3L32S200-WB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 200 :1 - Foot Mount - - 1-1/4 in. - 3450 lb-in   - 9 - - IP65 $1,198.00
H2L28B5-WB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 5 :1 - Foot Mount - Double Shaft - 1-1/8 in. - 84 lb-in   - 360 - - IP65 $1,051.00
H2L28B10-WB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 10 :1 - Foot Mount - Double Shaft - 1-1/8 in. - 168 lb-in   - 180 - - IP65 $1,051.00
H2L28B15-WB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 15 :1 - Foot Mount - Double Shaft - 1-1/8 in. - 247 lb-in   - 120 - - IP65 $1,051.00
H2L28B20-WB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 20 :1 - Foot Mount - Double Shaft - 1-1/8 in. - 336 lb-in   - 90 - - IP65 $1,051.00
H2L28B25-WB04TAVEN - - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 25 :1 - Foot Mount - Double Shaft - 1-1/8 in. - 423 lb-in   - 72 - - IP65 $1,076.00
Unit of Measure
 1 2 3 4 5 »