Mount |
Shaft Arrangement |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
G3L50S450-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 450 :1 | - Foot Mount | - | - 2 in. | - 9540 lb-in | - 4 | - Power-Off Activated, Spring Close | - IP65 | $2,730.00 |
G3F50S450-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 450 :1 | - Flange Mount | - | - 2 in. | - 9540 lb-in | - 4 | - Power-Off Activated, Spring Close | - IP65 | $2,730.00 |
G3L50S300-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 300 :1 | - Foot Mount | - | - 2 in. | - 6345 lb-in | - 6 | - Power-Off Activated, Spring Close | - IP65 | $2,730.00 |
G3F50S300-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 300 :1 | - Flange Mount | - | - 2 in. | - 6345 lb-in | - 6 | - Power-Off Activated, Spring Close | - IP65 | $2,730.00 |
G3L50S375-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 375 :1 | - Foot Mount | - | - 2 in. | - 7938 lb-in | - 4.8 | - Power-Off Activated, Spring Close | - IP65 | $2,730.00 |
G3F50S375-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 375 :1 | - Flange Mount | - | - 2 in. | - 7938 lb-in | - 4.8 | - Power-Off Activated, Spring Close | - IP65 | $2,730.00 |
G3L50S450-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 450 :1 | - Foot Mount | - | - 2 in. | - 9540 lb-in | - 4 | - Power-Off Activated, Spring Close | - IP65 | $2,730.00 |
G3F50S450-WB05TAVEV4 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 450 :1 | - Flange Mount | - | - 2 in. | - 9540 lb-in | - 4 | - Power-Off Activated, Spring Close | - IP65 | $2,730.00 |
H2L32B5-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Foot Mount | - Double Shaft | - 1 1/4 in. | - 115 lb-in | - 360 | - | - IP65 | $1,298.00 |
H2L32B10-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Foot Mount | - Double Shaft | - 1 1/4 in. | - 230 lb-in | - 180 | - | - IP65 | $1,241.00 |
H2L32B15-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Foot Mount | - Double Shaft | - 1 1/4 in. | - 354 lb-in | - 120 | - | - IP65 | $1,221.00 |
H2L32B20-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Foot Mount | - Double Shaft | - 1 1/4 in. | - 469 lb-in | - 90 | - | - IP65 | $1,199.00 |
H2L32B25-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Foot Mount | - Double Shaft | - 1 1/4 in. | - 575 lb-in | - 72 | - | - IP65 | $1,221.00 |
H2L32B30-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Foot Mount | - Double Shaft | - 1 1/4 in. | - 690 lb-in | - 60 | - | - IP65 | $1,198.00 |
H2L32B40-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Foot Mount | - Double Shaft | - 1 1/4 in. | - 929 lb-in | - 45 | - | - IP65 | $1,193.00 |
H2L32B50-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - Foot Mount | - Double Shaft | - 1 1/4 in. | - 1159 lb-in | - 36 | - | - IP65 | $1,194.00 |
H2L32B60-WB05TAVEN | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - Foot Mount | - Double Shaft | - 1 1/4 in. | - 1398 lb-in | - 30 | - | - IP65 | $1,207.00 |
H2L32B5-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Foot Mount | - Double Shaft | - 1 1/4 in. | - 115 lb-in | - 360 | - Power-Off Activated, Spring Close | - IP65 | $1,644.00 |
H2L32B10-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Foot Mount | - Double Shaft | - 1 1/4 in. | - 230 lb-in | - 180 | - Power-Off Activated, Spring Close | - IP65 | $1,644.00 |
H2L32B15-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Foot Mount | - Double Shaft | - 1 1/4 in. | - 354 lb-in | - 120 | - Power-Off Activated, Spring Close | - IP65 | $1,644.00 |
H2L32B20-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Foot Mount | - Double Shaft | - 1 1/4 in. | - 469 lb-in | - 90 | - Power-Off Activated, Spring Close | - IP65 | $1,644.00 |
H2L32B25-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Foot Mount | - Double Shaft | - 1 1/4 in. | - 575 lb-in | - 72 | - Power-Off Activated, Spring Close | - IP65 | $1,644.00 |
H2L32B30-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Foot Mount | - Double Shaft | - 1 1/4 in. | - 690 lb-in | - 60 | - Power-Off Activated, Spring Close | - IP65 | $1,644.00 |
H2L32B40-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Foot Mount | - Double Shaft | - 1 1/4 in. | - 929 lb-in | - 45 | - Power-Off Activated, Spring Close | - IP65 | $1,644.00 |
H2L32B50-WB05TAVEV2 | - | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - Foot Mount | - Double Shaft | - 1 1/4 in. | - 1159 lb-in | - 36 | - Power-Off Activated, Spring Close | - IP65 | $1,644.00 |