Mount |
Shaft Arrangement |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
F3S55S240-WB15TAVEN | - | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 240 :1 | - Hollow Shaft | - | - 2 in. | - 11185 lb-in | - 7.5 | - | - IP65 | Request Quote |
F3S50S40-WB22TAVEN | - | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 40 :1 | - Hollow Shaft | - | - 1-1/2 in. | - 3592 lb-in | - 45 | - | - IP65 | Request Quote |
F3S50S50-WB22TAVEN | - | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 50 :1 | - Hollow Shaft | - | - 1-1/2 in. | - 4495 lb-in | - 36 | - | - IP65 | Request Quote |
F3S50S60-WB22TAVEN | - | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 60 :1 | - Hollow Shaft | - | - 1-1/2 in. | - 5389 lb-in | - 30 | - | - IP65 | Request Quote |
F3S55S80-WB22TAVEN | - | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 80 :1 | - Hollow Shaft | - | - 2 in. | - 6823 lb-in | - 22.5 | - | - IP65 | Request Quote |
F3S55S100-WB22TAVEN | - | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 100 :1 | - Hollow Shaft | - | - 2 in. | - 8530 lb-in | - 18 | - | - IP65 | Request Quote |
F3S55S120-WB22TAVEN | - | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 120 :1 | - Hollow Shaft | - | - 2 in. | - 10230 lb-in | - 15 | - | - IP65 | Request Quote |