Mount |
Shaft Arrangement |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
F3S35S60-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 60 :1 | - Hollow Shaft | - | - 1-1/4 in. | - 1840 lb-in | - 30 | - | - IP65 | $1,259.00 |
F3S45S80-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 80 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 2327 lb-in | - 22.5 | - | - IP65 | $1,840.00 |
F3S45S100-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 100 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 2902 lb-in | - 18 | - | - IP65 | $1,840.00 |
F3S45S120-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 120 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 3495 lb-in | - 15 | - | - IP65 | $1,840.00 |
F3S45S160-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 160 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 4654 lb-in | - 11.2 | - | - IP65 | $1,840.00 |
F3S45S200-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 200 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 4902 lb-in | - 9 | - | - IP65 | $1,840.00 |
F3S45S240-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 240 :1 | - Hollow Shaft | - | - 1-3/8 in. | - 4902 lb-in | - 7.5 | - | - IP65 | $1,840.00 |
G3K28S5-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Flange Mount | - | - 1 1/8 in. | - 167 lb-in | - 360 | - | - IP65 | $862.00 |
G3L28S5-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Foot Mount | - | - 1 1/8 in. | - 167 lb-in | - 360 | - | - IP65 | $862.00 |
G3K28S10-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 10 :1 | - Flange Mount | - | - 1 1/8 in. | - 335 lb-in | - 180 | - | - IP65 | $862.00 |
G3L28S10-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 10 :1 | - Foot Mount | - | - 1 1/8 in. | - 335 lb-in | - 180 | - | - IP65 | $862.00 |
G3K28S15-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Flange Mount | - | - 1 1/8 in. | - 502 lb-in | - 120 | - | - IP65 | $862.00 |
G3L28S15-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Foot Mount | - | - 1 1/8 in. | - 502 lb-in | - 120 | - | - IP65 | $862.00 |
G3K28S20-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 20 :1 | - Flange Mount | - | - 1 1/8 in. | - 663 lb-in | - 90 | - | - IP65 | $862.00 |
G3L28S20-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 20 :1 | - Foot Mount | - | - 1 1/8 in. | - 663 lb-in | - 90 | - | - IP65 | $862.00 |
G3K28S25-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 25 :1 | - Flange Mount | - | - 1 1/8 in. | - 831 lb-in | - 72 | - | - IP65 | $862.00 |
G3L28S25-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 25 :1 | - Foot Mount | - | - 1 1/8 in. | - 831 lb-in | - 72 | - | - IP65 | $862.00 |
G3K32S30-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Flange Mount | - | - 1 1/4 in. | - 1004 lb-in | - 60 | - | - IP65 | $998.00 |
G3L32S30-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Foot Mount | - | - 1 1/4 in. | - 1004 lb-in | - 60 | - | - IP65 | $998.00 |
G3K32S40-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 40 :1 | - Flange Mount | - | - 1 1/4 in. | - 1290 lb-in | - 45 | - | - IP65 | $998.00 |
G3L32S40-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 40 :1 | - Foot Mount | - | - 1 1/4 in. | - 1290 lb-in | - 45 | - | - IP65 | $998.00 |
G3K32S50-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Flange Mount | - | - 1 1/4 in. | - 1619 lb-in | - 36 | - | - IP65 | $998.00 |
G3L32S50-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Foot Mount | - | - 1 1/4 in. | - 1619 lb-in | - 36 | - | - IP65 | $998.00 |
G3K32S60-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 60 :1 | - Flange Mount | - | - 1 1/4 in. | - 1944 lb-in | - 30 | - | - IP65 | $998.00 |
G3L32S60-WB08TAVEN | - | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 60 :1 | - Foot Mount | - | - 1 1/4 in. | - 1944 lb-in | - 30 | - | - IP65 | $998.00 |