Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
cc010vx b-img
Connection Cables for AZX Series connector type AC Input Motors with Electromagnetic Brake
Unit of Measure
1 

Item #

Item Name

Cable Type

Cable Direction

Cable Length

Web Price

CC010VXFB - Connection Cable Set 3.28 ft. (1 m) - Standard - - 3.28 ft Request Quote
CC020VXFB - Connection Cable Set 6.56 ft. (2 m) - Standard - - 6.56 ft Request Quote
CC030VXFB - Connection Cable Set 9.84 ft. (3 m) - Standard - - 9.84 ft Request Quote
CC050VXFB - Connection Cable Set 16.4 ft. (5 m) - Standard - - 16.4 ft Request Quote
CC070VXFB - Connection Cable Set 22.97 ft. (7 m) - Standard - - 22.97 ft Request Quote
CC100VXFB - Connection Cable Set 32.81 ft. (10 m) - Standard - - 32.81 ft Request Quote
CC150VXFB - Connection Cable Set 49.21 ft. (15 m) - Standard - - 49.21 ft Request Quote
CC200VXFB - Connection Cable Set 65.62 ft. (20 m) - Standard - - 65.62 ft Request Quote
CC010VXRB - Flexible Connection Cable Set 3.28 ft. (1 m) - Flexible - - 3.28 ft Request Quote
CC020VXRB - Flexible Connection Cable Set 6.56 ft. (2 m) - Flexible - - 6.56 ft Request Quote
CC030VXRB - Flexible Connection Cable Set 9.84 ft. (3 m) - Flexible - - 9.84 ft Request Quote
CC050VXRB - Flexible Connection Cable Set 16.4 ft. (5 m) - Flexible - - 16.4 ft Request Quote
CC070VXRB - Flexible Connection Cable Set 22.97 ft. (7 m) - Flexible - - 22.97 ft Request Quote
CC100VXRB - Flexible Connection Cable Set 32.81 ft. (10 m) - Flexible - - 32.81 ft Request Quote
CC150VXRB - Flexible Connection Cable Set 49.21 ft. (15 m) - Flexible - - 49.21 ft Request Quote
CC200VXRB - Flexible Connection Cable Set 65.62 ft. (20 m) - Flexible - - 65.62 ft Request Quote
Unit of Measure
1