Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Connection Cable
Connection Cables for AZ Series connector type DC Input Motors with Electromagnetic Brake
Unit of Measure
1 2 

Item #

Item Name

Cable Type

Cable Direction

Cable Length

Web Price

CCM050Z1DBR - AZ Series Flexible Connection Cables (Opposite to Output Shaft Direction) (5 m) - Flexible - Opposite to Output Shaft Direction - 16.4 ft $238.00
CCM070Z1DBR - AZ Series Flexible Connection Cables (Opposite to Output Shaft Direction) (7 m) - Flexible - Opposite to Output Shaft Direction - 22.96 ft $293.00
CCM100Z1DBR - AZ Series Flexible Connection Cables (Opposite to Output Shaft Direction) (10 m) - Flexible - Opposite to Output Shaft Direction - 32.8 ft $371.00
CCM005Z1DVF - AZ Series Connection Cables (Vertical) (0.5 m) - Standard - Vertical - 1.64 ft $84.00
CCM010Z1DVF - AZ Series Connection Cables (Vertical) (1 m) - Standard - Vertical - 3.2 ft $84.00
CCM020Z1DVF - AZ Series Connection Cables (Vertical) (2 m) - Standard - Vertical - 6.56 ft $100.00
CCM030Z1DVF - AZ Series Connection Cables (Vertical) (3 m) - Standard - Vertical - 9.84 ft $117.00
CCM050Z1DVF - AZ Series Connection Cables (Vertical) (5 m) - Standard - Vertical - 16.4 ft $175.00
CCM070Z1DVF - AZ Series Connection Cables (Vertical) (7 m) - Standard - Vertical - 22.96 ft $210.00
CCM100Z1DVF - AZ Series Connection Cables (Vertical) (10 m) - Standard - Vertical - 32.8 ft $263.00
CCM005Z1DVR - AZ Series Flexible Connection Cables (Vertical) (0.5 m) - Flexible - Vertical - 1.64 ft $152.00
CCM010Z1DVR - AZ Series Flexible Connection Cables (Vertical) (1 m) - Flexible - Vertical - 3.2 ft $152.00
CCM020Z1DVR - AZ Series Flexible Connection Cables (Vertical) (2 m) - Flexible - Vertical - 6.56 ft $175.00
CCM030Z1DVR - AZ Series Flexible Connection Cables (Vertical) (3 m) - Flexible - Vertical - 9.84 ft $194.00
CCM050Z1DVR - AZ Series Flexible Connection Cables (Vertical) (5 m) - Flexible - Vertical - 16.4 ft $238.00
CCM070Z1DVR - AZ Series Flexible Connection Cables (Vertical) (7 m) - Flexible - Vertical - 22.96 ft $293.00
CCM100Z1DVR - AZ Series Flexible Connection Cables (Vertical) (10 m) - Flexible - Vertical - 32.8 ft $371.00
Unit of Measure
1 2