Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back

Linear actuators / cylinders.

Unit of Measure
« 11 12 13 14 15 »  

Item #

Power Input

Guide

Electromagnetic Brake

Motor Location

Stroke

Thrust

Push Force

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Web Price

CAD

EACM4WD05AZMC-G - AC - Equipped - Equipped - Straight Type - 1.97 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - ~13.23 lb   $1,518.00 -
EACM4WD10AZMC-G - AC - Equipped - Equipped - Straight Type - 3.94 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - ~13.23 lb   $1,518.00 -
EACM4WD15AZMC-G - AC - Equipped - Equipped - Straight Type - 5.91 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - ~13.23 lb   $1,538.00 -
EACM4WD20AZMC-G - AC - Equipped - Equipped - Straight Type - 7.87 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - ~13.23 lb   $1,538.00 -
EACM4WD25AZMC-G - AC - Equipped - Equipped - Straight Type - 9.84 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - ~13.23 lb   $1,559.00 -
EACM4WD30AZMC-G - AC - Equipped - Equipped - Straight Type - 11.81 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - ~13.23 lb   $1,559.00 -
EACM4WD05AZMK-G - DC - Equipped - Equipped - Straight Type - 1.97 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - ~13.23 lb   $1,518.00 -
EACM4WD10AZMK-G - DC - Equipped - Equipped - Straight Type - 3.94 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - ~13.23 lb   $1,518.00 -
EACM4WD15AZMK-G - DC - Equipped - Equipped - Straight Type - 5.91 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - ~13.23 lb   $1,538.00 -
EACM4WD20AZMK-G - DC - Equipped - Equipped - Straight Type - 7.87 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - ~13.23 lb   $1,538.00 -
EACM4WD25AZMK-G - DC - Equipped - Equipped - Straight Type - 9.84 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - ~13.23 lb   $1,559.00 -
EACM4WD30AZMK-G - DC - Equipped - Equipped - Straight Type - 11.81 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - ~13.23 lb   $1,559.00 -
EACM4WE05AZAC-G - AC - Equipped - Not Equipped - Straight Type - 1.97 in. - ~31.47 lb   - 44.96 lb   - ~66.14 lb   - $1,231.00 -
EACM4WE10AZAC-G - AC - Equipped - Not Equipped - Straight Type - 3.94 in. - ~31.47 lb   - 44.96 lb   - ~66.14 lb   - $1,231.00 -
EACM4WE15AZAC-G - AC - Equipped - Not Equipped - Straight Type - 5.91 in. - ~31.47 lb   - 44.96 lb   - ~66.14 lb   - $1,252.00 -
EACM4WE20AZAC-G - AC - Equipped - Not Equipped - Straight Type - 7.87 in. - ~31.47 lb   - 44.96 lb   - ~66.14 lb   - $1,252.00 -
EACM4WE25AZAC-G - AC - Equipped - Not Equipped - Straight Type - 9.84 in. - ~31.47 lb   - 44.96 lb   - ~66.14 lb   - $1,272.00 -
EACM4WE30AZAC-G - AC - Equipped - Not Equipped - Straight Type - 11.81 in. - ~31.47 lb   - 44.96 lb   - ~66.14 lb   - $1,272.00 -
EACM4WE05AZAK-G - DC - Equipped - Not Equipped - Straight Type - 1.97 in. - ~31.47 lb   - 44.96 lb   - ~66.14 lb   - $1,231.00 -
EACM4WE10AZAK-G - DC - Equipped - Not Equipped - Straight Type - 3.94 in. - ~31.47 lb   - 44.96 lb   - ~66.14 lb   - $1,231.00 -
EACM4WE15AZAK-G - DC - Equipped - Not Equipped - Straight Type - 5.91 in. - ~31.47 lb   - 44.96 lb   - ~66.14 lb   - $1,252.00 -
EACM4WE20AZAK-G - DC - Equipped - Not Equipped - Straight Type - 7.87 in. - ~31.47 lb   - 44.96 lb   - ~66.14 lb   - $1,252.00 -
EACM4WE25AZAK-G - DC - Equipped - Not Equipped - Straight Type - 9.84 in. - ~31.47 lb   - 44.96 lb   - ~66.14 lb   - $1,272.00 -
EACM4WE30AZAK-G - DC - Equipped - Not Equipped - Straight Type - 11.81 in. - ~31.47 lb   - 44.96 lb   - ~66.14 lb   - $1,272.00 -
EACM4WE05AZMC-G - AC - Equipped - Equipped - Straight Type - 1.97 in. - ~31.47 lb   - 44.96 lb   - ~66.14 lb   - ~28.66 lb   $1,518.00 -
Unit of Measure
« 11 12 13 14 15 »