Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back

Linear actuators / cylinders.

Unit of Measure
« 6 7 8 9 10 »  

Item #

Power Input

Guide

Electromagnetic Brake

Motor Location

Stroke

Thrust

Push Force

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Web Price

CAD

EACM4D15AZAK - DC - Not Equipped - Not Equipped - Straight Type - 5.91 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - $862.00 -
EACM4D20AZAK - DC - Not Equipped - Not Equipped - Straight Type - 7.87 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - $862.00 -
EACM4D25AZAK - DC - Not Equipped - Not Equipped - Straight Type - 9.84 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - $883.00 -
EACM4D30AZAK - DC - Not Equipped - Not Equipped - Straight Type - 11.81 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - $883.00 -
EACM4D05AZMC - AC - Not Equipped - Equipped - Straight Type - 1.97 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - ~15.43 lb   $1,129.00 -
EACM4D10AZMC - AC - Not Equipped - Equipped - Straight Type - 3.94 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - ~15.43 lb   $1,129.00 -
EACM4D15AZMC - AC - Not Equipped - Equipped - Straight Type - 5.91 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - ~15.43 lb   $1,150.00 -
EACM4D20AZMC - AC - Not Equipped - Equipped - Straight Type - 7.87 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - ~15.43 lb   $1,150.00 -
EACM4D25AZMC - AC - Not Equipped - Equipped - Straight Type - 9.84 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - ~15.43 lb   $1,169.00 -
EACM4D30AZMC - AC - Not Equipped - Equipped - Straight Type - 11.81 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - ~15.43 lb   $1,169.00 -
EACM4D05AZMK - DC - Not Equipped - Equipped - Straight Type - 1.97 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - ~15.43 lb   $1,129.00 -
EACM4D10AZMK - DC - Not Equipped - Equipped - Straight Type - 3.94 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - ~15.43 lb   $1,129.00 -
EACM4D15AZMK - DC - Not Equipped - Equipped - Straight Type - 5.91 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - ~15.43 lb   $1,150.00 -
EACM4D20AZMK - DC - Not Equipped - Equipped - Straight Type - 7.87 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - ~15.43 lb   $1,150.00 -
EACM4D25AZMK - DC - Not Equipped - Equipped - Straight Type - 9.84 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - ~15.43 lb   $1,169.00 -
EACM4D30AZMK - DC - Not Equipped - Equipped - Straight Type - 11.81 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - ~15.43 lb   $1,169.00 -
EACM4E05AZAC - AC - Not Equipped - Not Equipped - Straight Type - 1.97 in. - ~31.47 lb   - 44.96 lb   - ~66.14 lb   - $843.00 -
EACM4E10AZAC - AC - Not Equipped - Not Equipped - Straight Type - 3.94 in. - ~31.47 lb   - 44.96 lb   - ~66.14 lb   - $843.00 -
EACM4E15AZAC - AC - Not Equipped - Not Equipped - Straight Type - 5.91 in. - ~31.47 lb   - 44.96 lb   - ~66.14 lb   - $862.00 -
EACM4E20AZAC - AC - Not Equipped - Not Equipped - Straight Type - 7.87 in. - ~31.47 lb   - 44.96 lb   - ~66.14 lb   - $862.00 -
EACM4E25AZAC - AC - Not Equipped - Not Equipped - Straight Type - 9.84 in. - ~31.47 lb   - 44.96 lb   - ~66.14 lb   - $883.00 -
EACM4E30AZAC - AC - Not Equipped - Not Equipped - Straight Type - 11.81 in. - ~31.47 lb   - 44.96 lb   - ~66.14 lb   - $883.00 -
EACM4E05AZAK - DC - Not Equipped - Not Equipped - Straight Type - 1.97 in. - ~31.47 lb   - 44.96 lb   - ~66.14 lb   - $843.00 -
EACM4E10AZAK - DC - Not Equipped - Not Equipped - Straight Type - 3.94 in. - ~31.47 lb   - 44.96 lb   - ~66.14 lb   - $843.00 -
EACM4E15AZAK - DC - Not Equipped - Not Equipped - Straight Type - 5.91 in. - ~31.47 lb   - 44.96 lb   - ~66.14 lb   - $862.00 -
Unit of Measure
« 6 7 8 9 10 »