Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Rotary Encoder

These are small, thin, and lightweight high-resolution magnetic incremental encoders that can be installed in tight spaces

  • Resolutions of (1000 P/R or 2000 P/R)
  • Incremental type or Voltage type

 

Unit of Measure
1 

Item #

Output Shaft Type

Resolution (P/R)

Output Type

Output

Output Voltage (High)

Output Voltage (Low)

Current Consumption

Ambient Temperature

Web Price

RE2AR3JL - Round Shaft - 1000 (P/R) - Incremental - Line Driver - 2.5 VDC min - 0.5 VDC max. - 30 mA max. - $114.00
RE2AR3J - Round Shaft - 1000 (P/R) - Incremental - Voltage - 4.3 VDC min. (no load) - 0.5 VDC max. - 45 mA max. - $114.00
RE2AR3ML - Round Shaft - 2000 (P/R) - Incremental - Line Driver - 2.5 VDC min - 0.5 VDC max. - 30 mA max. - $114.00
RE2AR3M - Round Shaft - 2000 (P/R) - Incremental - Voltage - 4.3 VDC min. (no load) - 0.5 VDC max. - 45 mA max. - $114.00
RE2HR3JL - Hollow Shaft - 1000 (P/R) - Incremental - Line Driver - 2.5 VDC min - 0.5 VDC max. - 30 mA max. - $140.00
RE2HR3J - Hollow Shaft - 1000 (P/R) - Incremental - Voltage - 4.3 VDC min. (no load) - 0.5 VDC max. - 45 mA max. - $140.00
RE2HR3ML - Hollow Shaft - 2000 (P/R) - Incremental - Line Driver - 2.5 VDC min - 0.5 VDC max. - 30 mA max. - $140.00
RE2HR3M - Hollow Shaft - 2000 (P/R) - Incremental - Voltage - 4.3 VDC min. (no load) - 0.5 VDC max. - 45 mA max. - $140.00
Unit of Measure
1