Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
AC Motor
AC Speed Control Motors
Unit of Measure
« 6 7 8 9 10 »  

Item #

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

SCM425GV-ECM / 4GV7.5B - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - 15 mm - Equipped - 4.7 lb-in12.30 lb-in - [Deceleration Control: ON]
40 ~ 186 [50 Hz]
40 ~ 213 [60 Hz]

[Deceleration Control: OFF]
12 ~ 186 [50 Hz]
12 ~ 213 [60 Hz]
$325.00 -
SCM425GV-ECM / 4GV9B - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - 15 mm - Equipped - 5.7 lb-in15 lb-in - [Deceleration Control: ON]
33 ~ 155 [50 Hz]
33 ~ 177 [60 Hz]

[Deceleration Control: OFF]
10 ~ 155 [50 Hz]
10 ~ 177 [60 Hz]
$325.00 -
SCM425GV-ECM / 4GV12.5B - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - 15 mm - Equipped - 7.9 lb-in20 lb-in - [Deceleration Control: ON]
24 ~ 112 [50 Hz]
24 ~ 128 [60 Hz]

[Deceleration Control: OFF]
7.2 ~ 112 [50 Hz]
7.2 ~ 128 [60 Hz]
$325.00 -
SCM425GV-ECM / 4GV15B - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 15 mm - Equipped - 9.70 lb-in24 lb-in - [Deceleration Control: ON]
20 ~ 93 [50 Hz]
20 ~ 106 [60 Hz]

[Deceleration Control: OFF]
6 ~ 93 [50 Hz]
6 ~ 106 [60 Hz]
$325.00 -
SCM425GV-ECM / 4GV18B - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - 15 mm - Equipped - 11.5 lb-in29 lb-in - [Deceleration Control: ON]
16 ~ 77 [50 Hz]
16 ~ 88 [60 Hz]

[Deceleration Control: OFF]
5 ~ 77 [50 Hz]
5 ~ 88 [60 Hz]
$325.00 -
SCM425GV-ECM / 4GV25B - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 25 :1 - 15 mm - Equipped - 15.90 lb-in40 lb-in - [Deceleration Control: ON]
12 ~ 56 [50 Hz]
12 ~ 64 [60 Hz]

[Deceleration Control: OFF]
3.6 ~ 56 [50 Hz]
3.6 ~ 64 [60 Hz]
$333.00 -
SCM425GV-ECM / 4GV30B - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - 15 mm - Equipped - 18.5 lb-in46 lb-in - [Deceleration Control: ON]
10 ~ 46 [50 Hz]
10 ~ 53 [60 Hz]

[Deceleration Control: OFF]
3 ~ 46 [50 Hz]
3 ~ 53 [60 Hz]
$333.00 -
SCM425GV-ECM / 4GV36B - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - 15 mm - Equipped - 22 lb-in55 lb-in - [Deceleration Control: ON]
8.3 ~ 38 [50 Hz]
8.3 ~ 44 [60 Hz]

[Deceleration Control: OFF]
2.5 ~ 38 [50 Hz]
2.5 ~ 44 [60 Hz]
$333.00 -
SCM425GV-ECM / 4GV50B - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 50 :1 - 15 mm - Equipped - 30 lb-in77 lb-in - [Deceleration Control: ON]
6 ~ 28 [50 Hz]
6 ~ 32 [60 Hz]

[Deceleration Control: OFF]
1.8 ~ 28 [50 Hz]
1.8 ~ 32 [60 Hz]
$343.00 -
SCM425GV-ECM / 4GV60B - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 15 mm - Equipped - 36 lb-in93 lb-in - [Deceleration Control: ON]
5 ~ 23 [50 Hz]
5 ~ 26 [60 Hz]

[Deceleration Control: OFF]
1.5 ~ 23 [50 Hz]
1.5 ~ 26 [60 Hz]
$343.00 -
SCM425GV-ECM / 4GV75B - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 75 :1 - 15 mm - Equipped - 46 lb-in116 lb-in - [Deceleration Control: ON]
4 ~ 18.6 [50 Hz]
4 ~ 21 [60 Hz]

[Deceleration Control: OFF]
1.2 ~ 18.6 [50 Hz]
1.2 ~ 21 [60 Hz]
$343.00 -
SCM425GV-ECM / 4GV90B - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - 15 mm - Equipped - 54 lb-in140 lb-in - [Deceleration Control: ON]
3.3 ~ 15.5 [50 Hz]
3.3 ~ 17.7 [60 Hz]

[Deceleration Control: OFF]
1 ~ 15.5 [50 Hz]
1 ~ 17.7 [60 Hz]
$343.00 -
SCM425GV-ECM / 4GV100B - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 100 :1 - 15 mm - Equipped - 61 lb-in141 lb-in - [Deceleration Control: ON]
3 ~ 14 [50 Hz]
3 ~ 16 [60 Hz]

[Deceleration Control: OFF]
0.9 ~ 14 [50 Hz]
0.9 ~ 16 [60 Hz]
$343.00 -
SCM425GV-ECM / 4GV120B - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - 15 mm - Equipped - 73 lb-in141 lb-in - [Deceleration Control: ON]
2.5 ~ 11.6 [50 Hz]
2.5 ~ 13.3 [60 Hz]

[Deceleration Control: OFF]
0.75 ~ 11.6 [50 Hz]
0.75 ~ 13.3 [60 Hz]
$343.00 -
SCM425GV-ECM / 4GV150B - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 150 :1 - 15 mm - Equipped - 85 lb-in141 lb-in - [Deceleration Control: ON]
2 ~ 9.3 [50 Hz]
2 ~ 10.6 [60 Hz]

[Deceleration Control: OFF]
0.6 ~ 9.3 [50 Hz]
0.6 ~ 10.6 [60 Hz]
$343.00 -
SCM425GV-ECM / 4GV180B - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 15 mm - Equipped - 103 lb-in141 lb-in - [Deceleration Control: ON]
1.6 ~ 7.7 [50 Hz]
1.6 ~ 8.8 [60 Hz]

[Deceleration Control: OFF]
0.5 ~ 7.7 [50 Hz]
0.5 ~ 8.8 [60 Hz]
$343.00 -
SCM425GV-ECM / 4GV250B - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 250 :1 - 15 mm - Equipped - 141 lb-in - [Deceleration Control: ON]
1.2 ~ 5.6 [50 Hz]
1.2 ~ 6.4 [60 Hz]

[Deceleration Control: OFF]
0.36 ~ 5.6 [50 Hz]
0.36 ~ 6.4 [60 Hz]
$386.00 -
SCM425GV-ECM / 4GV300B - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 300 :1 - 15 mm - Equipped - 141 lb-in - [Deceleration Control: ON]
1 ~ 4.6 [50 Hz]
1 ~ 5.3 [60 Hz]

[Deceleration Control: OFF]
0.3 ~ 4.6 [50 Hz]
0.3 ~ 5.3 [60 Hz]
$386.00 -
SCM425GV-ECM / 4GV360B - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 360 :1 - 15 mm - Equipped - 141 lb-in - [Deceleration Control: ON]
0.83 ~ 3.8 [50 Hz]
0.83 ~ 4.4 [60 Hz]

[Deceleration Control: OFF]
0.25 ~ 3.8 [50 Hz]
0.25 ~ 4.4 [60 Hz]
$386.00 -
SCM425A-UA - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - 8 mm - Not Equipped - 1.81 lb-in - 90 ~ 1600 $114.00 -
SCM425A-EC - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - 8 mm - Not Equipped - 1.81 lb-in - 90 ~ 1400 [50 Hz]
90 ~ 1600 [60 Hz]
$118.00 -
SCM425KUA / 4H10B - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 10 :1 - 12 mm - Not Equipped - 8.8 lb-in - 9 ~ 160 $425.00 -
SCM425KUA / 4H15B - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 15 :1 - 12 mm - Not Equipped - 13.2 lb-in - 6 ~ 106 $425.00 -
SCM425KUA / 4H20B - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 20 :1 - 12 mm - Not Equipped - 18.5 lb-in - 4.5 ~ 80 $425.00 -
SCM425KUA / 4H30B - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 30 :1 - 12 mm - Not Equipped - 30 lb-in - 3 ~ 53 $425.00 -
Unit of Measure
« 6 7 8 9 10 »