ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The MRCU Series Integrated Robot Controller combines MRC01 and AZ Series mini Driver in a single package, saving space making wiring easier.
![]()
EtherNet/IP™ is a trademark of ODVA.
Item # |
Power Supply |
Input Current |
Number of Total Axes |
Web Price |
CAD |
|---|---|---|---|---|---|
| MRCU3AK | - 24 VDC ±5%/48 VDC ±5% | - 11 A | - 3 | Request Quote | - |
| MRCU4AK | - 24 VDC ±5%/48 VDC ±5% | - 15 A | - 4 | Request Quote | - |
| MRCU5AK | - 24 VDC ±5%/48 VDC ±5% | - 19 A | - 5 | Request Quote | - |
| MRCU6AK | - 24 VDC ±5%/48 VDC ±5% | - 22 A | - 6 | Request Quote | - |
| MRCU7AK | - 24 VDC ±5%/48 VDC ±5% | - 26 A | - 7 | Request Quote | - |
| MRCU8AK | - 24 VDC ±5%/48 VDC ±5% | - 30 A | - 8 | Request Quote | - |