Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
AC Motor
Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KIIS Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KIIS Series.
Unit of Measure
« 11 12 13 14 15 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Type

Electromagnetic Brake

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

Permissible Load Inertia

Web Price

5IK100VGVR-ESMT2 / 5GVR30B - 3.54 in - 100 W (1/8 HP) - Three-Phase 220/230 VAC - Terminal Box - Equipped - Parallel Shaft Gearhead - 30 :1 - 18 mm - 130 lb-in [60 Hz]  157 lb-in [50 Hz]   - 50 [50 Hz] 60 [60 Hz] - 5400 oz-in² $490.00
5IK100VGVR-ESMT2 / 5GVR36B - 3.54 in - 100 W (1/8 HP) - Three-Phase 220/230 VAC - Terminal Box - Equipped - Parallel Shaft Gearhead - 36 :1 - 18 mm - 155 lb-in [60 Hz]  189 lb-in [50 Hz]   - 50 [60 Hz] 41 [50 Hz] - 7776 oz-in² $490.00
5IK100VGVR-ESMT2 / 5GVR50B - 3.54 in - 100 W (1/8 HP) - Three-Phase 220/230 VAC - Terminal Box - Equipped - Parallel Shaft Gearhead - 50 :1 - 18 mm - 210 lb-in [60 Hz]  260 lb-in [50 Hz]   - 30 [50 Hz] 36 [60 Hz] - 15000 oz-in² $490.00
5IK100VGVR-ESMT2 / 5GVR60B - 3.54 in - 100 W (1/8 HP) - Three-Phase 220/230 VAC - Terminal Box - Equipped - Parallel Shaft Gearhead - 60 :1 - 18 mm - 260 lb-in [60 Hz]  310 lb-in [50 Hz]   - 25 [50 Hz] 30 [60 Hz] - 15000 oz-in² $490.00
5IK100VGVR-ESMT2 / 5GVR75B - 3.54 in - 100 W (1/8 HP) - Three-Phase 220/230 VAC - Terminal Box - Equipped - Parallel Shaft Gearhead - 75 :1 - 18 mm - 300 lb-in [60 Hz]  350 lb-in [50 Hz]   - 20 [50 Hz] 24 [60 Hz] - 15000 oz-in² $501.00
5IK100VGVR-ESMT2 / 5GVR90B - 3.54 in - 100 W (1/8 HP) - Three-Phase 220/230 VAC - Terminal Box - Equipped - Parallel Shaft Gearhead - 90 :1 - 18 mm - 350 lb-in   - 20 [60 Hz] 17 [50 Hz] - 15000 oz-in² $501.00
5IK100VGVR-ESMT2 / 5GVR100B - 3.54 in - 100 W (1/8 HP) - Three-Phase 220/230 VAC - Terminal Box - Equipped - Parallel Shaft Gearhead - 100 :1 - 18 mm - 350 lb-in   - 15 [50 Hz] 18 [60 Hz] - 15000 oz-in² $501.00
5IK100VGVR-ESMT2 / 5GVR120B - 3.54 in - 100 W (1/8 HP) - Three-Phase 220/230 VAC - Terminal Box - Equipped - Parallel Shaft Gearhead - 120 :1 - 18 mm - 350 lb-in   - 13 [50 Hz] 15 [60 Hz] - 15000 oz-in² $501.00
5IK100VGVR-ESMT2 / 5GVR150B - 3.54 in - 100 W (1/8 HP) - Three-Phase 220/230 VAC - Terminal Box - Equipped - Parallel Shaft Gearhead - 150 :1 - 18 mm - 350 lb-in   - 10 [50 Hz] 12 [60 Hz] - 15000 oz-in² $501.00
5IK100VGVR-ESMT2 / 5GVR180B - 3.54 in - 100 W (1/8 HP) - Three-Phase 220/230 VAC - Terminal Box - Equipped - Parallel Shaft Gearhead - 180 :1 - 18 mm - 350 lb-in   - 8.3 [50 Hz] 10 [60 Hz] - 15000 oz-in² $501.00
5IK100VA-ESM - 3.54 in - 100 W (1/8 HP) - Three-Phase 220/230 VAC - Cable - Equipped - Round Shaft (No Gearhead) - - 12 mm - 5 lb-in [60 Hz]  6.0625 lb-in [50 Hz]   - 1400 [50 Hz] 1680 [60 Hz] - $326.00
5IK100VA-ESMT2 - 3.54 in - 100 W (1/8 HP) - Three-Phase 220/230 VAC - Terminal Box - Equipped - Round Shaft (No Gearhead) - - 12 mm - 5 lb-in [60 Hz]  6.0625 lb-in [50 Hz]   - 1400 [50 Hz] 1680 [60 Hz] - $353.00
4IK30VKEST / 4H10S - 3.15 in - 30 W (1/25 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 10 :1 - 12 mm - 10 lb-in [50 Hz]  8.3 lb-in [60 Hz]   - 150 [50 Hz] 180 [60 Hz] - Instantaneous Stop = 182 oz-in²550 oz-in² $523.00
4IK30VKEST / 4H15S - 3.15 in - 30 W (1/25 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 15 :1 - 12 mm - 12.3 lb-in [60 Hz]  14.9 lb-in [50 Hz]   - 100 [50 Hz] 120 [60 Hz] - Instantaneous Stop = 410 oz-in²1230 oz-in² $523.00
4IK30VKEST / 4H20S - 3.15 in - 30 W (1/25 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 20 :1 - 12 mm - 16.5 lb-in [60 Hz]  20 lb-in [50 Hz]   - 75 [50 Hz] 90 [60 Hz] - Instantaneous Stop = 730 oz-in²2200 oz-in² $523.00
4IK30VKEST / 4H30S - 3.15 in - 30 W (1/25 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 30 :1 - 12 mm - 24 lb-in [60 Hz]  30 lb-in [50 Hz]   - 50 [50 Hz] 60 [60 Hz] - Instantaneous Stop = 1640 oz-in²4900 oz-in² $538.00
4IK30VKEST / 4H50S - 3.15 in - 30 W (1/25 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 50 :1 - 12 mm - 41 lb-in [60 Hz]  49 lb-in [50 Hz]   - 30 [50 Hz] 36 [60 Hz] - Instantaneous Stop = 4600 oz-in²13700 oz-in² $538.00
4IK30VKEST / 4H100S - 3.15 in - 30 W (1/25 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 100 :1 - 12 mm - 100 lb-in [50 Hz]  83 lb-in [60 Hz]   - 15 [50 Hz] 18 [60 Hz] - Instantaneous Stop = 18200 oz-in²55000 oz-in² $538.00
4IK30VKEST / 4H200S - 3.15 in - 30 W (1/25 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 200 :1 - 12 mm - 165 lb-in [60 Hz]  182 lb-in [50 Hz]   - 7.5 [50 Hz] 9 [60 Hz] - Instantaneous Stop = 73000 oz-in²220000 oz-in² $552.00
5IK40VKEST / 5H10S - 3.54 in - 40 W (1/19 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 10 :1 - 15 mm - 10.1 lb-in [60 Hz]  12.2 lb-in [50 Hz]   - 150 [50 Hz] 180 [60 Hz] - Instantaneous Stop = 360 oz-in²1090 oz-in² $543.00
5IK40VKEST / 5H15S - 3.54 in - 40 W (1/19 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 15 :1 - 15 mm - 15.3 lb-in [60 Hz]  18.5 lb-in [50 Hz]   - 100 [50 Hz] 120 [60 Hz] - Instantaneous Stop = 820 oz-in²2500 oz-in² $543.00
5IK40VKEST / 5H20S - 3.54 in - 40 W (1/19 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 20 :1 - 15 mm - 20 lb-in [60 Hz]  24 lb-in [50 Hz]   - 75 [50 Hz] 90 [60 Hz] - Instantaneous Stop = 1460 oz-in²4400 oz-in² $543.00
5IK40VKEST / 5H30S - 3.54 in - 40 W (1/19 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 30 :1 - 15 mm - 30 lb-in [60 Hz]  36 lb-in [50 Hz]   - 50 [50 Hz] 60 [60 Hz] - Instantaneous Stop = 3300 oz-in²9800 oz-in² $557.00
5IK40VKEST / 5H50S - 3.54 in - 40 W (1/19 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 50 :1 - 15 mm - 51 lb-in [60 Hz]  61 lb-in [50 Hz]   - 30 [50 Hz] 36 [60 Hz] - Instantaneous Stop = 9100 oz-in²27000 oz-in² $557.00
5IK40VKEST / 5H100S - 3.54 in - 40 W (1/19 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 100 :1 - 15 mm - 112 lb-in [60 Hz]  133 lb-in [50 Hz]   - 15 [50 Hz] 18 [60 Hz] - Instantaneous Stop = 36000 oz-in²109000 oz-in² $557.00
Unit of Measure
« 11 12 13 14 15 »