Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
AC Motor
Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KIIS Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KIIS Series.
Unit of Measure
« 16 17 18 19 20 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Type

Electromagnetic Brake

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

Permissible Load Inertia

Web Price

5IK100VGVR-ES3T2 / 5GVR75BS - 3.54 in - 100 W (1/8 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 75 :1 - 18 mm - 300 lb-in [60 Hz]  350 lb-in [50 Hz]   - 20 [50 Hz] 24 [60 Hz] - 15000 oz-in² $402.00
5IK100VGVR-ES3T2 / 5GVR90BS - 3.54 in - 100 W (1/8 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 90 :1 - 18 mm - 350 lb-in   - 20 [60 Hz] 17 [50 Hz] - 15000 oz-in² $402.00
5IK100VGVR-ES3T2 / 5GVR100BS - 3.54 in - 100 W (1/8 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 100 :1 - 18 mm - 350 lb-in   - 15 [50 Hz] 18 [60 Hz] - 15000 oz-in² $402.00
5IK100VGVR-ES3T2 / 5GVR120BS - 3.54 in - 100 W (1/8 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 120 :1 - 18 mm - 350 lb-in   - 13 [50 Hz] 15 [60 Hz] - 15000 oz-in² $402.00
5IK100VGVR-ES3T2 / 5GVR150BS - 3.54 in - 100 W (1/8 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 150 :1 - 18 mm - 350 lb-in   - 10 [50 Hz] 12 [60 Hz] - 15000 oz-in² $402.00
5IK100VGVR-ES3T2 / 5GVR180BS - 3.54 in - 100 W (1/8 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 180 :1 - 18 mm - 350 lb-in   - 8.3 [50 Hz] 10 [60 Hz] - 15000 oz-in² $402.00
5IK100VAS-ES3T2 - 3.54 in - 100 W (1/8 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Round Shaft (Stainless Steel Shaft, No Gearhead) - - 12 mm - 5 lb-in [60 Hz]  6.0625 lb-in [50 Hz]   - 1400 [50 Hz] 1680 [60 Hz] - $204.00
7IK200VES3T2-5RHS - 4.33 in - 200 W (1/4 HP) - Three-Phase 220/240 VAC - Terminal Box - Not Equipped - Right-Angle Hollow Shaft Hypoid Gearhead - 5 :1 - 25 mm - 36 lb-in [60 Hz]  43 lb-in [50 Hz]   - 300 r/min [50 Hz] 360 r/min [60 Hz] - 550 oz-in² $806.00
7IK200VES3T2-9RHS - 4.33 in - 200 W (1/4 HP) - Three-Phase 220/240 VAC - Terminal Box - Not Equipped - Right-Angle Hollow Shaft Hypoid Gearhead - 9 :1 - 25 mm - 65 lb-in [60 Hz]  78 lb-in [50 Hz]   - 166 r/min [50 Hz] 200 r/min [60 Hz] - 1750 oz-in² $806.00
7IK200VES3T2-15RHS - 4.33 in - 200 W (1/4 HP) - Three-Phase 220/240 VAC - Terminal Box - Not Equipped - Right-Angle Hollow Shaft Hypoid Gearhead - 15 :1 - 25 mm - 109 lb-in [60 Hz]  130 lb-in [50 Hz]   - 100 r/min [50 Hz] 120 r/min [60 Hz] - 5500 oz-in² $806.00
7IK200VES3T2-18RHS - 4.33 in - 200 W (1/4 HP) - Three-Phase 220/240 VAC - Terminal Box - Not Equipped - Right-Angle Hollow Shaft Hypoid Gearhead - 18 :1 - 25 mm - 130 lb-in [60 Hz]  156 lb-in [50 Hz]   - 83 r/min [50 Hz] 100 r/min [60 Hz] - 7700 oz-in² $806.00
7IK200VES3T2-30RHS - 4.33 in - 200 W (1/4 HP) - Three-Phase 220/240 VAC - Terminal Box - Not Equipped - Right-Angle Hollow Shaft Hypoid Gearhead - 30 :1 - 25 mm - 210 lb-in [60 Hz]  260 lb-in [50 Hz]   - 50 r/min [50 Hz] 60 r/min [60 Hz] - 21000 oz-in² $806.00
7IK200VES3T2-50RHS - 4.33 in - 200 W (1/4 HP) - Three-Phase 220/240 VAC - Terminal Box - Not Equipped - Right-Angle Hollow Shaft Hypoid Gearhead - 50 :1 - 25 mm - 350 lb-in   - 30 r/min [50 Hz] 36 r/min [60 Hz] - 51000 oz-in² $829.00
7IK200VES3T2-100RHS - 4.33 in - 200 W (1/4 HP) - Three-Phase 220/240 VAC - Terminal Box - Not Equipped - Right-Angle Hollow Shaft Hypoid Gearhead - 100 :1 - 25 mm - 480 lb-in   - 15 r/min [50 Hz] 18 r/min [60 Hz] - 98000 oz-in² $829.00
7IK200VES3T2-180RHS - 4.33 in - 200 W (1/4 HP) - Three-Phase 220/240 VAC - Terminal Box - Not Equipped - Right-Angle Hollow Shaft Hypoid Gearhead - 180 :1 - 25 mm - 530 lb-in   - 8.3 r/min [50 Hz] 10 r/min [60 Hz] - 200000 oz-in² $829.00
7IK200VEU3T2-5RHS - 4.33 in - 200 W (1/4 HP) - Three-Phase 380/400/415 VAC - Terminal Box - Not Equipped - Right-Angle Hollow Shaft Hypoid Gearhead - 5 :1 - 25 mm - 36 lb-in [60 Hz]  43 lb-in [50 Hz]   - 300 r/min [50 Hz] 360 r/min [60 Hz] - 550 oz-in² $823.00
7IK200VEU3T2-9RHS - 4.33 in - 200 W (1/4 HP) - Three-Phase 380/400/415 VAC - Terminal Box - Not Equipped - Right-Angle Hollow Shaft Hypoid Gearhead - 9 :1 - 25 mm - 65 lb-in [60 Hz]  78 lb-in [50 Hz]   - 166 r/min [50 Hz] 200 r/min [60 Hz] - 1750 oz-in² $823.00
7IK200VEU3T2-15RHS - 4.33 in - 200 W (1/4 HP) - Three-Phase 380/400/415 VAC - Terminal Box - Not Equipped - Right-Angle Hollow Shaft Hypoid Gearhead - 15 :1 - 25 mm - 109 lb-in [60 Hz]  130 lb-in [50 Hz]   - 100 r/min [50 Hz] 120 r/min [60 Hz] - 5500 oz-in² $823.00
7IK200VEU3T2-18RHS - 4.33 in - 200 W (1/4 HP) - Three-Phase 380/400/415 VAC - Terminal Box - Not Equipped - Right-Angle Hollow Shaft Hypoid Gearhead - 18 :1 - 25 mm - 130 lb-in [60 Hz]  156 lb-in [50 Hz]   - 83 r/min [50 Hz] 100 r/min [60 Hz] - 7700 oz-in² $823.00
7IK200VEU3T2-30RHS - 4.33 in - 200 W (1/4 HP) - Three-Phase 380/400/415 VAC - Terminal Box - Not Equipped - Right-Angle Hollow Shaft Hypoid Gearhead - 30 :1 - 25 mm - 210 lb-in [60 Hz]  260 lb-in [50 Hz]   - 50 r/min [50 Hz] 60 r/min [60 Hz] - 21000 oz-in² $823.00
7IK200VEU3T2-50RHS - 4.33 in - 200 W (1/4 HP) - Three-Phase 380/400/415 VAC - Terminal Box - Not Equipped - Right-Angle Hollow Shaft Hypoid Gearhead - 50 :1 - 25 mm - 350 lb-in   - 30 r/min [50 Hz] 36 r/min [60 Hz] - 51000 oz-in² $845.00
7IK200VEU3T2-100RHS - 4.33 in - 200 W (1/4 HP) - Three-Phase 380/400/415 VAC - Terminal Box - Not Equipped - Right-Angle Hollow Shaft Hypoid Gearhead - 100 :1 - 25 mm - 480 lb-in   - 15 r/min [50 Hz] 18 r/min [60 Hz] - 98000 oz-in² $845.00
7IK200VEU3T2-180RHS - 4.33 in - 200 W (1/4 HP) - Three-Phase 380/400/415 VAC - Terminal Box - Not Equipped - Right-Angle Hollow Shaft Hypoid Gearhead - 180 :1 - 25 mm - 530 lb-in   - 8.3 r/min [50 Hz] 10 r/min [60 Hz] - 200000 oz-in² $845.00
5IK100VKES / 5H10B - 3.54 in - 100 W (1/8 HP) - Three-Phase 220/230 VAC - Lead Wire - Not Equipped - Right-Angle Hollow Shaft Gearhead - 10 :1 - 15 mm - 36 lb-in   - 150 [50 Hz] 180 [60 Hz] - Instantaneous Stop = 360 oz-in²1090 oz-in² $460.00
5IK100VKES / 5H15B - 3.54 in - 100 W (1/8 HP) - Three-Phase 220/230 VAC - Lead Wire - Not Equipped - Right-Angle Hollow Shaft Gearhead - 15 :1 - 15 mm - 53 lb-in   - 100 [50 Hz] 120 [60 Hz] - Instantaneous Stop = 820 oz-in²2500 oz-in² $460.00
Unit of Measure
« 16 17 18 19 20 »