Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
AC Motor
Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KIIS Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KIIS Series.
Unit of Measure
« 21 22 23 24 25 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Type

Electromagnetic Brake

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

Permissible Load Inertia

Web Price

5IK60VESM-250 - 3.54 in - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Cable - Equipped - Parallel Shaft Gearhead - 250 :1 - 18 mm - 260 lb-in   - 6 [50 Hz] 7.2 [60 Hz] - 15000 oz-in² Request Quote
5IK60VESM-300 - 3.54 in - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Cable - Equipped - Parallel Shaft Gearhead - 300 :1 - 18 mm - 260 lb-in   - 5 [50 Hz] 6 [60 Hz] - 15000 oz-in² Request Quote
5IK60VESMT2-5 - 3.54 in - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Terminal Box - Equipped - Parallel Shaft Gearhead - 5 :1 - 18 mm - 14 lb-in [60 Hz]  16 lb-in [50 Hz]   - 300 [50 Hz] 360 [60 Hz] - 150 oz-in² Request Quote
5IK60VESMT2-6 - 3.54 in - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Terminal Box - Equipped - Parallel Shaft Gearhead - 6 :1 - 18 mm - 17 lb-in [60 Hz]  19 lb-in [50 Hz]   - 250 [50 Hz] 300 [60 Hz] - 216 oz-in² Request Quote
5IK60VESMT2-7.5 - 3.54 in - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Terminal Box - Equipped - Parallel Shaft Gearhead - 7.5 :1 - 18 mm - 21 lb-in [60 Hz]  24 lb-in [50 Hz]   - 200 [50 Hz] 240 [60 Hz] - 337.50 oz-in² Request Quote
5IK60VESMT2-9 - 3.54 in - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Terminal Box - Equipped - Parallel Shaft Gearhead - 9 :1 - 18 mm - 24 lb-in [60 Hz]  29 lb-in [50 Hz]   - 200 [60 Hz] 166 [50 Hz] - 486 oz-in² Request Quote
5IK60VESMT2-12.5 - 3.54 in - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Terminal Box - Equipped - Parallel Shaft Gearhead - 12 :1 - 18 mm - 34 lb-in [60 Hz]  40 lb-in [50 Hz]   - 120 [50 Hz] 144 [60 Hz] - 937.50 oz-in² Request Quote
5IK60VESMT2-15 - 3.54 in - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Terminal Box - Equipped - Parallel Shaft Gearhead - 15 :1 - 18 mm - 41 lb-in [60 Hz]  48 lb-in [50 Hz]   - 100 [50 Hz] 120 [60 Hz] - 1350 oz-in² Request Quote
5IK60VESMT2-18 - 3.54 in - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Terminal Box - Equipped - Parallel Shaft Gearhead - 18 :1 - 18 mm - 50 lb-in [60 Hz]  58 lb-in [50 Hz]   - 83 [50 Hz] 100 [60 Hz] - 1944 oz-in² Request Quote
5IK60VESMT2-25 - 3.54 in - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Terminal Box - Equipped - Parallel Shaft Gearhead - 25 :1 - 18 mm - 66 lb-in [60 Hz]  77 lb-in [50 Hz]   - 60 [50 Hz] 72 [60 Hz] - 3750 oz-in² Request Quote
5IK60VESMT2-30 - 3.54 in - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Terminal Box - Equipped - Parallel Shaft Gearhead - 30 :1 - 18 mm - 79 lb-in [60 Hz]  93 lb-in [50 Hz]   - 50 [50 Hz] 60 [60 Hz] - 5400 oz-in² Request Quote
5IK60VESMT2-36 - 3.54 in - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Terminal Box - Equipped - Parallel Shaft Gearhead - 36 :1 - 18 mm - 112 lb-in [50 Hz]  95 lb-in [60 Hz]   - 50 [60 Hz] 41 [50 Hz] - 7776 oz-in² Request Quote
5IK60VESMT2-50 - 3.54 in - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Terminal Box - Equipped - Parallel Shaft Gearhead - 50 :1 - 18 mm - 133 lb-in [60 Hz]  155 lb-in [50 Hz]   - 30 [50 Hz] 36 [60 Hz] - 15000 oz-in² Request Quote
5IK60VESMT2-60 - 3.54 in - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Terminal Box - Equipped - Parallel Shaft Gearhead - 60 :1 - 18 mm - 160 lb-in [60 Hz]  187 lb-in [50 Hz]   - 25 [50 Hz] 30 [60 Hz] - 15000 oz-in² Request Quote
5IK60VESMT2-75 - 3.54 in - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Terminal Box - Equipped - Parallel Shaft Gearhead - 75 :1 - 18 mm - 200 lb-in [60 Hz]  230 lb-in [50 Hz]   - 20 [50 Hz] 24 [60 Hz] - 15000 oz-in² Request Quote
5IK60VESMT2-90 - 3.54 in - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Terminal Box - Equipped - Parallel Shaft Gearhead - 90 :1 - 18 mm - 230 lb-in [60 Hz]  260 lb-in [50 Hz]   - 20 [60 Hz] 17 [50 Hz] - 15000 oz-in² Request Quote
5IK60VESMT2-100 - 3.54 in - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Terminal Box - Equipped - Parallel Shaft Gearhead - 100 :1 - 18 mm - 260 lb-in   - 15 [50 Hz] 18 [60 Hz] - 15000 oz-in² Request Quote
5IK60VESMT2-120 - 3.54 in - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Terminal Box - Equipped - Parallel Shaft Gearhead - 120 :1 - 18 mm - 260 lb-in   - 13 [50 Hz] 15 [60 Hz] - 15000 oz-in² Request Quote
5IK60VESMT2-150 - 3.54 in - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Terminal Box - Equipped - Parallel Shaft Gearhead - 150 :1 - 18 mm - 260 lb-in   - 10 [50 Hz] 12 [60 Hz] - 15000 oz-in² Request Quote
5IK60VESMT2-180 - 3.54 in - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Terminal Box - Equipped - Parallel Shaft Gearhead - 180 :1 - 18 mm - 260 lb-in   - 8.3 [50 Hz] 10 [60 Hz] - 15000 oz-in² Request Quote
5IK60VESMT2-250 - 3.54 in - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Terminal Box - Equipped - Parallel Shaft Gearhead - 250 :1 - 18 mm - 260 lb-in   - 6 [50 Hz] 7.2 [60 Hz] - 15000 oz-in² Request Quote
5IK60VESMT2-300 - 3.54 in - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Terminal Box - Equipped - Parallel Shaft Gearhead - 300 :1 - 18 mm - 260 lb-in   - 5 [50 Hz] 6 [60 Hz] - 15000 oz-in² Request Quote
5IK60VES3T2-5SF - 3.54 in - 60 W (1/12 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) - 5 :1 - 18 mm - 14 lb-in [60 Hz]  16 lb-in [50 Hz]   - 300 [50 Hz] 360 [60 Hz] - 150 oz-in² Request Quote
5IK60VES3T2-9SF - 3.54 in - 60 W (1/12 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) - 9 :1 - 18 mm - 24 lb-in [60 Hz]  29 lb-in [50 Hz]   - 200 [60 Hz] 166 [50 Hz] - 486 oz-in² Request Quote
5IK60VES3T2-15SF - 3.54 in - 60 W (1/12 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) - 15 :1 - 18 mm - 41 lb-in [60 Hz]  48 lb-in [50 Hz]   - 100 [50 Hz] 120 [60 Hz] - 1350 oz-in² Request Quote
Unit of Measure
« 21 22 23 24 25 »