ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
A linear head can generate linear motion simply by combining a standard AC motor. Linear heads can be combined with a wide range of standard AC motors, and are also available with many different stroke lengths for use in simple operations such as push, pull, lift and lower.
Item # |
Basic Speed (inch/s) |
Rack Stroke (inch) |
Max. Permissible Overhung Load (lb.) |
Maximum Transportable Mass (lbs) |
Variable Speed Range (r/min) |
Linear Direction |
Motor Frame Size |
Voltage (VAC) |
Safety Standards |
Web Price |
Dimensions |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 4LSB45-8 | - 1.77 | - 31.5 | - 5.6 | - | - | - Horizontal | - | - | - | $514.00 | - |
| 4LSB45-9 | - 1.77 | - 35.43 | - 4.5 | - | - | - Horizontal | - | - | - | $546.00 | - |
| 4LSB45-10 | - 1.77 | - 39.37 | - 3.3 | - | - | - Horizontal | - | - | - | $578.00 | - |
| 4LSF10-1 | - 0.39 | - 3.94 | - 27 | - | - | - Vertical | - | - | - | $432.00 | - |
| 4LSF10-2 | - 0.39 | - 7.87 | - 20 | - | - | - Vertical | - | - | - | $440.00 | - |
| 4LSF10-3 | - 0.39 | - 11.81 | - 15.7 | - | - | - Vertical | - | - | - | $440.00 | - |
| 4LSF10-4 | - 0.39 | - 15.75 | - 13.5 | - | - | - Vertical | - | - | - | $449.00 | - |
| 4LSF10-5 | - 0.39 | - 19.69 | - 11.2 | - | - | - Vertical | - | - | - | $449.00 | - |
| 4LSF10-6 | - 0.39 | - 23.62 | - 9 | - | - | - Vertical | - | - | - | $464.00 | - |
| 4LSF10-7 | - 0.39 | - 27.56 | - 9 | - | - | - Vertical | - | - | - | $481.00 | - |
| 4LSF10-8 | - 0.39 | - 31.5 | - 5.6 | - | - | - Vertical | - | - | - | $561.00 | - |
| 4LSF10-9 | - 0.39 | - 35.43 | - 4.5 | - | - | - Vertical | - | - | - | $593.00 | - |
| 4LSF10-10 | - 0.39 | - 39.37 | - 3.3 | - | - | - Vertical | - | - | - | $625.00 | - |
| 4LSF20-1 | - 0.79 | - 3.94 | - 27 | - | - | - Vertical | - | - | - | $409.00 | - |
| 4LSF20-2 | - 0.79 | - 7.87 | - 20 | - | - | - Vertical | - | - | - | $418.00 | - |
| 4LSF20-3 | - 0.79 | - 11.81 | - 15.7 | - | - | - Vertical | - | - | - | $418.00 | - |
| 4LSF20-4 | - 0.79 | - 15.75 | - 13.5 | - | - | - Vertical | - | - | - | $426.00 | - |
| 4LSF20-5 | - 0.79 | - 19.69 | - 11.2 | - | - | - Vertical | - | - | - | $426.00 | - |
| 4LSF20-6 | - 0.79 | - 23.62 | - 9 | - | - | - Vertical | - | - | - | $441.00 | - |
| 4LSF20-7 | - 0.79 | - 27.56 | - 9 | - | - | - Vertical | - | - | - | $458.00 | - |
| 4LSF20-8 | - 0.79 | - 31.5 | - 5.6 | - | - | - Vertical | - | - | - | $537.00 | - |
| 4LSF20-9 | - 0.79 | - 35.43 | - 4.5 | - | - | - Vertical | - | - | - | $569.00 | - |
| 4LSF20-10 | - 0.79 | - 39.37 | - 3.3 | - | - | - Vertical | - | - | - | $601.00 | - |
| 4LSF45-1 | - 1.77 | - 3.94 | - 27 | - | - | - Vertical | - | - | - | $386.00 | - |
| 4LSF45-2 | - 1.77 | - 7.87 | - 20 | - | - | - Vertical | - | - | - | $394.00 | - |