ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
A linear head can generate linear motion simply by combining a standard AC motor. Linear heads can be combined with a wide range of standard AC motors, and are also available with many different stroke lengths for use in simple operations such as push, pull, lift and lower.
Item # |
Basic Speed (inch/s) |
Rack Stroke (inch) |
Max. Permissible Overhung Load (lb.) |
Maximum Transportable Mass (lbs) |
Variable Speed Range (r/min) |
Linear Direction |
Motor Frame Size |
Voltage (VAC) |
Safety Standards |
Web Price |
Dimensions |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 4LSF45-3 | - 1.77 | - 11.81 | - 15.7 | - | - | - Vertical | - | - | - | $394.00 | - |
| 4LSF45-4 | - 1.77 | - 15.75 | - 13.5 | - | - | - Vertical | - | - | - | $403.00 | - |
| 4LSF45-5 | - 1.77 | - 19.69 | - 11.2 | - | - | - Vertical | - | - | - | $403.00 | - |
| 4LSF45-6 | - 1.77 | - 23.62 | - 9 | - | - | - Vertical | - | - | - | $418.00 | - |
| 4LSF45-7 | - 1.77 | - 27.56 | - 9 | - | - | - Vertical | - | - | - | $435.00 | - |
| 4LSF45-8 | - 1.77 | - 31.5 | - 5.6 | - | - | - Vertical | - | - | - | $514.00 | - |
| 4LSF45-9 | - 1.77 | - 35.43 | - 4.5 | - | - | - Vertical | - | - | - | $546.00 | - |
| 4LSF45-10 | - 1.77 | - 39.37 | - 3.3 | - | - | - Vertical | - | - | - | $578.00 | - |
| 2LSB10-1 / 2RK6GN-AW2U | - 0.39 | - 3.94 | - 12.3 | - 66 | - | - Horizontal | - 2.36 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $450.00 | - |
| 2LSB10-2 / 2RK6GN-AW2U | - 0.39 | - 7.87 | - 9 | - 66 | - | - Horizontal | - 2.36 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $458.00 | - |
| 2LSB10-3 / 2RK6GN-AW2U | - 0.39 | - 11.81 | - 6.7 | - 66 | - | - Horizontal | - 2.36 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $458.00 | - |
| 2LSB10-4 / 2RK6GN-AW2U | - 0.39 | - 15.75 | - 5.6 | - 66 | - | - Horizontal | - 2.36 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $467.00 | - |
| 2LSB10-5 / 2RK6GN-AW2U | - 0.39 | - 19.69 | - 4.5 | - 66 | - | - Horizontal | - 2.36 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $473.00 | - |
| 2LSB10-6 / 2RK6GN-AW2U | - 0.39 | - 23.62 | - 3.3 | - 66 | - | - Horizontal | - 2.36 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $490.00 | - |
| 2LSB10-7 / 2RK6GN-AW2U | - 0.39 | - 27.56 | - 2.7 | - 66 | - | - Horizontal | - 2.36 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $522.00 | - |
| 2LSB10-8 / 2RK6GN-AW2U | - 0.39 | - 31.5 | - 1.8 | - 66 | - | - Horizontal | - 2.36 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $586.00 | - |
| 2LSB20-1 / 2RK6GN-AW2U | - 0.79 | - 3.94 | - 12.3 | - 33 | - | - Horizontal | - 2.36 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $435.00 | - |
| 2LSB20-2 / 2RK6GN-AW2U | - 0.79 | - 7.87 | - 9 | - 33 | - | - Horizontal | - 2.36 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $441.00 | - |
| 2LSB20-3 / 2RK6GN-AW2U | - 0.79 | - 11.81 | - 6.7 | - 33 | - | - Horizontal | - 2.36 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $441.00 | - |
| 2LSB20-4 / 2RK6GN-AW2U | - 0.79 | - 15.75 | - 5.6 | - 33 | - | - Horizontal | - 2.36 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $450.00 | - |
| 2LSB20-5 / 2RK6GN-AW2U | - 0.79 | - 19.69 | - 4.5 | - 33 | - | - Horizontal | - 2.36 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $458.00 | - |
| 2LSB20-6 / 2RK6GN-AW2U | - 0.79 | - 23.62 | - 3.3 | - 33 | - | - Horizontal | - 2.36 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $473.00 | - |
| 2LSB20-7 / 2RK6GN-AW2U | - 0.79 | - 27.56 | - 2.7 | - 33 | - | - Horizontal | - 2.36 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $505.00 | - |
| 2LSB20-8 / 2RK6GN-AW2U | - 0.79 | - 31.5 | - 1.8 | - 33 | - | - Horizontal | - 2.36 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $569.00 | - |
| 2LSB45-1 / 2RK6GN-AW2U | - 1.77 | - 3.94 | - 12.3 | - 19.8 | - | - Horizontal | - 2.36 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $426.00 | - |