ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Basic Speed (inch/s) |
Rack Stroke (inch) |
Max. Permissible Overhung Load (lb.) |
Maximum Transportable Mass (lbs) |
Variable Speed Range (r/min) |
Linear Direction |
Motor Frame Size |
Voltage (VAC) |
Safety Standards |
Web Price |
Dimensions |
---|---|---|---|---|---|---|---|---|---|---|---|
2LSF45-3 / 2RK6GN-AW2U | - 1.77 | - 11.81 | - 6.7 | - 19.8 | - | - Vertical | - 2.36 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $435.00 | - |
2LSF45-4 / 2RK6GN-AW2U | - 1.77 | - 15.75 | - 5.6 | - 19.8 | - | - Vertical | - 2.36 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $441.00 | - |
2LSF45-5 / 2RK6GN-AW2U | - 1.77 | - 19.69 | - 4.5 | - 19.8 | - | - Vertical | - 2.36 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $450.00 | - |
2LSF45-6 / 2RK6GN-AW2U | - 1.77 | - 23.62 | - 3.3 | - 19.8 | - | - Vertical | - 2.36 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $467.00 | - |
2LSF45-7 / 2RK6GN-AW2U | - 1.77 | - 27.56 | - 2.7 | - 19.8 | - | - Vertical | - 2.36 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $499.00 | - |
2LSF45-8 / 2RK6GN-AW2U | - 1.77 | - 31.5 | - 1.8 | - 19.8 | - | - Vertical | - 2.36 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $562.00 | - |
2LSB10-1 / 2RK6GN-CW2E | - 0.39 | - 3.94 | - 12.3 | - 66 | - | - Horizontal | - 2.36 in. sq. | - Single-Phase 220/230 | - UL CSA CCC EN CE | $452.00 | - |
2LSB10-2 / 2RK6GN-CW2E | - 0.39 | - 7.87 | - 9 | - 66 | - | - Horizontal | - 2.36 in. sq. | - Single-Phase 220/230 | - UL CSA CCC EN CE | $460.00 | - |
2LSB10-3 / 2RK6GN-CW2E | - 0.39 | - 11.81 | - 6.7 | - 66 | - | - Horizontal | - 2.36 in. sq. | - Single-Phase 220/230 | - UL CSA CCC EN CE | $460.00 | - |
2LSB10-4 / 2RK6GN-CW2E | - 0.39 | - 15.75 | - 5.6 | - 66 | - | - Horizontal | - 2.36 in. sq. | - Single-Phase 220/230 | - UL CSA CCC EN CE | $469.00 | - |
2LSB10-5 / 2RK6GN-CW2E | - 0.39 | - 19.69 | - 4.5 | - 66 | - | - Horizontal | - 2.36 in. sq. | - Single-Phase 220/230 | - UL CSA CCC EN CE | $475.00 | - |
2LSB10-6 / 2RK6GN-CW2E | - 0.39 | - 23.62 | - 3.3 | - 66 | - | - Horizontal | - 2.36 in. sq. | - Single-Phase 220/230 | - UL CSA CCC EN CE | $492.00 | - |
2LSB10-7 / 2RK6GN-CW2E | - 0.39 | - 27.56 | - 2.7 | - 66 | - | - Horizontal | - 2.36 in. sq. | - Single-Phase 220/230 | - UL CSA CCC EN CE | $524.00 | - |
2LSB10-8 / 2RK6GN-CW2E | - 0.39 | - 31.5 | - 1.8 | - 66 | - | - Horizontal | - 2.36 in. sq. | - Single-Phase 220/230 | - UL CSA CCC EN CE | $588.00 | - |
2LSB20-1 / 2RK6GN-CW2E | - 0.79 | - 3.94 | - 12.3 |
- 37 [220 VAC, 50 Hz] 33 [220 VAC, 60 Hz] 41 [230 VAC, 50 Hz] 33 [230 VAC, 60 Hz] |
- | - Horizontal | - 2.36 in. sq. | - Single-Phase 220/230 | - UL CSA CCC EN CE | $437.00 | - |
2LSB20-2 / 2RK6GN-CW2E | - 0.79 | - 7.87 | - 9 |
- 37 [220 VAC, 50 Hz] 33 [220 VAC, 60 Hz] 41 [230 VAC, 50 Hz] 33 [230 VAC, 60 Hz] |
- | - Horizontal | - 2.36 in. sq. | - Single-Phase 220/230 | - UL CSA CCC EN CE | $443.00 | - |
2LSB20-3 / 2RK6GN-CW2E | - 0.79 | - 11.81 | - 6.7 |
- 37 [220 VAC, 50 Hz] 33 [220 VAC, 60 Hz] 41 [230 VAC, 50 Hz] 33 [230 VAC, 60 Hz] |
- | - Horizontal | - 2.36 in. sq. | - Single-Phase 220/230 | - UL CSA CCC EN CE | $443.00 | - |
2LSB20-4 / 2RK6GN-CW2E | - 0.79 | - 15.75 | - 5.6 |
- 37 [220 VAC, 50 Hz] 33 [220 VAC, 60 Hz] 41 [230 VAC, 50 Hz] 33 [230 VAC, 60 Hz] |
- | - Horizontal | - 2.36 in. sq. | - Single-Phase 220/230 | - UL CSA CCC EN CE | $452.00 | - |
2LSB20-5 / 2RK6GN-CW2E | - 0.79 | - 19.69 | - 4.5 |
- 37 [220 VAC, 50 Hz] 33 [220 VAC, 60 Hz] 41 [230 VAC, 50 Hz] 33 [230 VAC, 60 Hz] |
- | - Horizontal | - 2.36 in. sq. | - Single-Phase 220/230 | - UL CSA CCC EN CE | $460.00 | - |
2LSB20-6 / 2RK6GN-CW2E | - 0.79 | - 23.62 | - 3.3 |
- 37 [220 VAC, 50 Hz] 33 [220 VAC, 60 Hz] 41 [230 VAC, 50 Hz] 33 [230 VAC, 60 Hz] |
- | - Horizontal | - 2.36 in. sq. | - Single-Phase 220/230 | - UL CSA CCC EN CE | $475.00 | - |
2LSB20-7 / 2RK6GN-CW2E | - 0.79 | - 27.56 | - 2.7 |
- 37 [220 VAC, 50 Hz] 33 [220 VAC, 60 Hz] 41 [230 VAC, 50 Hz] 33 [230 VAC, 60 Hz] |
- | - Horizontal | - 2.36 in. sq. | - Single-Phase 220/230 | - UL CSA CCC EN CE | $507.00 | - |
2LSB20-8 / 2RK6GN-CW2E | - 0.79 | - 31.5 | - 1.8 |
- 37 [220 VAC, 50 Hz] 33 [220 VAC, 60 Hz] 41 [230 VAC, 50 Hz] 33 [230 VAC, 60 Hz] |
- | - Horizontal | - 2.36 in. sq. | - Single-Phase 220/230 | - UL CSA CCC EN CE | $571.00 | - |
2LSB45-1 / 2RK6GN-CW2E | - 1.77 | - 3.94 | - 12.3 |
- 21 [220 VAC, 50 Hz] 22 [230 VAC, 50 Hz] 19.8 [220/230 VAC, 60 Hz] |
- | - Horizontal | - 2.36 in. sq. | - Single-Phase 220/230 | - UL CSA CCC EN CE | $428.00 | - |
2LSB45-2 / 2RK6GN-CW2E | - 1.77 | - 7.87 | - 9 |
- 21 [220 VAC, 50 Hz] 22 [230 VAC, 50 Hz] 19.8 [220/230 VAC, 60 Hz] |
- | - Horizontal | - 2.36 in. sq. | - Single-Phase 220/230 | - UL CSA CCC EN CE | $437.00 | - |
2LSB45-3 / 2RK6GN-CW2E | - 1.77 | - 11.81 | - 6.7 |
- 21 [220 VAC, 50 Hz] 22 [230 VAC, 50 Hz] 19.8 [220/230 VAC, 60 Hz] |
- | - Horizontal | - 2.36 in. sq. | - Single-Phase 220/230 | - UL CSA CCC EN CE | $437.00 | - |