ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
A linear head can generate linear motion simply by combining a standard AC motor. Linear heads can be combined with a wide range of standard AC motors, and are also available with many different stroke lengths for use in simple operations such as push, pull, lift and lower.
Item # |
Basic Speed (inch/s) |
Rack Stroke (inch) |
Max. Permissible Overhung Load (lb.) |
Maximum Transportable Mass (lbs) |
Variable Speed Range (r/min) |
Linear Direction |
Motor Frame Size |
Voltage (VAC) |
Safety Standards |
Web Price |
Dimensions |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 4LSF10-2 / 4RK25GN-AW2U | - 0.39 | - 7.87 | - 20 | - 220 | - | - Vertical | - 3.15 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $556.00 | - |
| 4LSF10-3 / 4RK25GN-AW2U | - 0.39 | - 11.81 | - 15.7 | - 220 | - | - Vertical | - 3.15 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $556.00 | - |
| 4LSF10-4 / 4RK25GN-AW2U | - 0.39 | - 15.75 | - 13.5 | - 220 | - | - Vertical | - 3.15 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $565.00 | - |
| 4LSF10-5 / 4RK25GN-AW2U | - 0.39 | - 19.69 | - 11.2 | - 220 | - | - Vertical | - 3.15 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $565.00 | - |
| 4LSF10-6 / 4RK25GN-AW2U | - 0.39 | - 23.62 | - 9 | - 220 | - | - Vertical | - 3.15 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $580.00 | - |
| 4LSF10-7 / 4RK25GN-AW2U | - 0.39 | - 27.56 | - 9 | - 220 | - | - Vertical | - 3.15 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $597.00 | - |
| 4LSF10-8 / 4RK25GN-AW2U | - 0.39 | - 31.5 | - 5.6 | - 220 | - | - Vertical | - 3.15 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $677.00 | - |
| 4LSF10-9 / 4RK25GN-AW2U | - 0.39 | - 35.43 | - 4.5 | - 220 | - | - Vertical | - 3.15 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $709.00 | - |
| 4LSF10-10 / 4RK25GN-AW2U | - 0.39 | - 39.37 | - 3.3 | - 220 | - | - Vertical | - 3.15 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $741.00 | - |
| 4LSF20-1 / 4RK25GN-AW2U | - 0.79 | - 3.94 | - 27 | - 127 | - | - Vertical | - 3.15 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $525.00 | - |
| 4LSF20-2 / 4RK25GN-AW2U | - 0.79 | - 7.87 | - 20 | - 127 | - | - Vertical | - 3.15 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $534.00 | - |
| 4LSF20-3 / 4RK25GN-AW2U | - 0.79 | - 11.81 | - 15.7 | - 127 | - | - Vertical | - 3.15 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $534.00 | - |
| 4LSF20-4 / 4RK25GN-AW2U | - 0.79 | - 15.75 | - 13.5 | - 127 | - | - Vertical | - 3.15 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $542.00 | - |
| 4LSF20-5 / 4RK25GN-AW2U | - 0.79 | - 19.69 | - 11.2 | - 127 | - | - Vertical | - 3.15 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $542.00 | - |
| 4LSF20-6 / 4RK25GN-AW2U | - 0.79 | - 23.62 | - 9 | - 127 | - | - Vertical | - 3.15 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $557.00 | - |
| 4LSF20-7 / 4RK25GN-AW2U | - 0.79 | - 27.56 | - 9 | - 127 | - | - Vertical | - 3.15 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $574.00 | - |
| 4LSF20-8 / 4RK25GN-AW2U | - 0.79 | - 31.5 | - 5.6 | - 127 | - | - Vertical | - 3.15 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $653.00 | - |
| 4LSF20-9 / 4RK25GN-AW2U | - 0.79 | - 35.43 | - 4.5 | - 127 | - | - Vertical | - 3.15 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $685.00 | - |
| 4LSF20-10 / 4RK25GN-AW2U | - 0.79 | - 39.37 | - 3.3 | - 127 | - | - Vertical | - 3.15 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $717.00 | - |
| 4LSF45-1 / 4RK25GN-AW2U | - 1.77 | - 3.94 | - 27 | - 68 | - | - Vertical | - 3.15 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $502.00 | - |
| 4LSF45-2 / 4RK25GN-AW2U | - 1.77 | - 7.87 | - 20 | - 68 | - | - Vertical | - 3.15 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $510.00 | - |
| 4LSF45-3 / 4RK25GN-AW2U | - 1.77 | - 11.81 | - 15.7 | - 68 | - | - Vertical | - 3.15 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $510.00 | - |
| 4LSF45-4 / 4RK25GN-AW2U | - 1.77 | - 15.75 | - 13.5 | - 68 | - | - Vertical | - 3.15 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $519.00 | - |
| 4LSF45-5 / 4RK25GN-AW2U | - 1.77 | - 19.69 | - 11.2 | - 68 | - | - Vertical | - 3.15 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $519.00 | - |
| 4LSF45-6 / 4RK25GN-AW2U | - 1.77 | - 23.62 | - 9 | - 68 | - | - Vertical | - 3.15 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $534.00 | - |