Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
LS-top-img

A linear head can generate linear motion simply by combining a standard AC motor. Linear heads can be combined with a wide range of standard AC motors, and are also available with many different stroke lengths for use in simple operations such as push, pull, lift and lower.

  • RoHS Compliant
« 26 27 28 29 30 »  

Item #

Basic Speed (inch/s)

Rack Stroke (inch)

Max. Permissible Overhung Load (lb.)

Maximum Transportable Mass (lbs)

Variable Speed Range (r/min)

Linear Direction

Motor Frame Size

Voltage (VAC)

Safety Standards

Web Price

Dimensions

4LSB20-7 / 4RK25GN-AW2MU - 0.79 - 27.56 - 9 - 127 - - Horizontal - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE $721.00 -
4LSB20-8 / 4RK25GN-AW2MU - 0.79 - 31.5 - 5.6 - 127 - - Horizontal - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE $800.00 -
4LSB20-9 / 4RK25GN-AW2MU - 0.79 - 35.43 - 4.5 - 127 - - Horizontal - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE $832.00 -
4LSB20-10 / 4RK25GN-AW2MU - 0.79 - 39.37 - 3.3 - 127 - - Horizontal - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE $864.00 -
4LSB45-1 / 4RK25GN-AW2MU - 1.77 - 3.94 - 27 - 68 - - Horizontal - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE $649.00 -
4LSB45-2 / 4RK25GN-AW2MU - 1.77 - 7.87 - 20 - 68 - - Horizontal - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE $657.00 -
4LSB45-3 / 4RK25GN-AW2MU - 1.77 - 11.81 - 15.7 - 68 - - Horizontal - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE $657.00 -
4LSB45-4 / 4RK25GN-AW2MU - 1.77 - 15.75 - 13.5 - 68 - - Horizontal - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE $666.00 -
4LSB45-5 / 4RK25GN-AW2MU - 1.77 - 19.69 - 11.2 - 68 - - Horizontal - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE $666.00 -
4LSB45-6 / 4RK25GN-AW2MU - 1.77 - 23.62 - 9 - 68 - - Horizontal - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE $681.00 -
4LSB45-7 / 4RK25GN-AW2MU - 1.77 - 27.56 - 9 - 68 - - Horizontal - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE $698.00 -
4LSB45-8 / 4RK25GN-AW2MU - 1.77 - 31.5 - 5.6 - 68 - - Horizontal - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE $777.00 -
4LSB45-9 / 4RK25GN-AW2MU - 1.77 - 35.43 - 4.5 - 68 - - Horizontal - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE $809.00 -
4LSB45-10 / 4RK25GN-AW2MU - 1.77 - 39.37 - 3.3 - 68 - - Horizontal - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE $841.00 -
4LSF10-1 / 4RK25GN-AW2MU - 0.39 - 3.94 - 27 - 220 - - Vertical - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE $695.00 -
4LSF10-2 / 4RK25GN-AW2MU - 0.39 - 7.87 - 20 - 220 - - Vertical - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE $703.00 -
4LSF10-3 / 4RK25GN-AW2MU - 0.39 - 11.81 - 15.7 - 220 - - Vertical - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE $703.00 -
4LSF10-4 / 4RK25GN-AW2MU - 0.39 - 15.75 - 13.5 - 220 - - Vertical - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE $712.00 -
4LSF10-5 / 4RK25GN-AW2MU - 0.39 - 19.69 - 11.2 - 220 - - Vertical - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE $712.00 -
4LSF10-6 / 4RK25GN-AW2MU - 0.39 - 23.62 - 9 - 220 - - Vertical - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE $727.00 -
4LSF10-7 / 4RK25GN-AW2MU - 0.39 - 27.56 - 9 - 220 - - Vertical - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE $744.00 -
4LSF10-8 / 4RK25GN-AW2MU - 0.39 - 31.5 - 5.6 - 220 - - Vertical - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE $824.00 -
4LSF10-9 / 4RK25GN-AW2MU - 0.39 - 35.43 - 4.5 - 220 - - Vertical - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE $856.00 -
4LSF10-10 / 4RK25GN-AW2MU - 0.39 - 39.37 - 3.3 - 220 - - Vertical - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE $888.00 -
4LSF20-1 / 4RK25GN-AW2MU - 0.79 - 3.94 - 27 - 127 - - Vertical - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE $672.00 -
« 26 27 28 29 30 »