ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
A linear head can generate linear motion simply by combining a standard AC motor. Linear heads can be combined with a wide range of standard AC motors, and are also available with many different stroke lengths for use in simple operations such as push, pull, lift and lower.
Item # |
Basic Speed (inch/s) |
Rack Stroke (inch) |
Max. Permissible Overhung Load (lb.) |
Maximum Transportable Mass (lbs) |
Variable Speed Range (r/min) |
Linear Direction |
Motor Frame Size |
Voltage (VAC) |
Safety Standards |
Web Price |
Dimensions |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 4LSF20-2 / 4RK25GN-AW2MU | - 0.79 | - 7.87 | - 20 | - 127 | - | - Vertical | - 3.15 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $681.00 | - |
| 4LSF20-3 / 4RK25GN-AW2MU | - 0.79 | - 11.81 | - 15.7 | - 127 | - | - Vertical | - 3.15 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $681.00 | - |
| 4LSF20-4 / 4RK25GN-AW2MU | - 0.79 | - 15.75 | - 13.5 | - 127 | - | - Vertical | - 3.15 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $689.00 | - |
| 4LSF20-5 / 4RK25GN-AW2MU | - 0.79 | - 19.69 | - 11.2 | - 127 | - | - Vertical | - 3.15 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $689.00 | - |
| 4LSF20-6 / 4RK25GN-AW2MU | - 0.79 | - 23.62 | - 9 | - 127 | - | - Vertical | - 3.15 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $704.00 | - |
| 4LSF20-7 / 4RK25GN-AW2MU | - 0.79 | - 27.56 | - 9 | - 127 | - | - Vertical | - 3.15 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $721.00 | - |
| 4LSF20-8 / 4RK25GN-AW2MU | - 0.79 | - 31.5 | - 5.6 | - 127 | - | - Vertical | - 3.15 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $800.00 | - |
| 4LSF20-9 / 4RK25GN-AW2MU | - 0.79 | - 35.43 | - 4.5 | - 127 | - | - Vertical | - 3.15 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $832.00 | - |
| 4LSF20-10 / 4RK25GN-AW2MU | - 0.79 | - 39.37 | - 3.3 | - 127 | - | - Vertical | - 3.15 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $864.00 | - |
| 4LSF45-1 / 4RK25GN-AW2MU | - 1.77 | - 3.94 | - 27 | - 68 | - | - Vertical | - 3.15 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $649.00 | - |
| 4LSF45-2 / 4RK25GN-AW2MU | - 1.77 | - 7.87 | - 20 | - 68 | - | - Vertical | - 3.15 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $657.00 | - |
| 4LSF45-3 / 4RK25GN-AW2MU | - 1.77 | - 11.81 | - 15.7 | - 68 | - | - Vertical | - 3.15 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $657.00 | - |
| 4LSF45-4 / 4RK25GN-AW2MU | - 1.77 | - 15.75 | - 13.5 | - 68 | - | - Vertical | - 3.15 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $666.00 | - |
| 4LSF45-5 / 4RK25GN-AW2MU | - 1.77 | - 19.69 | - 11.2 | - 68 | - | - Vertical | - 3.15 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $666.00 | - |
| 4LSF45-6 / 4RK25GN-AW2MU | - 1.77 | - 23.62 | - 9 | - 68 | - | - Vertical | - 3.15 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $681.00 | - |
| 4LSF45-7 / 4RK25GN-AW2MU | - 1.77 | - 27.56 | - 9 | - 68 | - | - Vertical | - 3.15 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $698.00 | - |
| 4LSF45-8 / 4RK25GN-AW2MU | - 1.77 | - 31.5 | - 5.6 | - 68 | - | - Vertical | - 3.15 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $777.00 | - |
| 4LSF45-9 / 4RK25GN-AW2MU | - 1.77 | - 35.43 | - 4.5 | - 68 | - | - Vertical | - 3.15 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $809.00 | - |
| 4LSF45-10 / 4RK25GN-AW2MU | - 1.77 | - 39.37 | - 3.3 | - 68 | - | - Vertical | - 3.15 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $841.00 | - |
| 4LSB10-1 / 4RK25GN-CW2ME | - 0.39 | - 3.94 | - 27 | - 220 | - | - Horizontal | - 3.15 in. sq. | - Single-Phase 220/230 | - UL CSA CCC EN CE | $700.00 | - |
| 4LSB10-2 / 4RK25GN-CW2ME | - 0.39 | - 7.87 | - 20 | - 220 | - | - Horizontal | - 3.15 in. sq. | - Single-Phase 220/230 | - UL CSA CCC EN CE | $708.00 | - |
| 4LSB10-3 / 4RK25GN-CW2ME | - 0.39 | - 11.81 | - 15.7 | - 220 | - | - Horizontal | - 3.15 in. sq. | - Single-Phase 220/230 | - UL CSA CCC EN CE | $708.00 | - |
| 4LSB10-4 / 4RK25GN-CW2ME | - 0.39 | - 15.75 | - 13.5 | - 220 | - | - Horizontal | - 3.15 in. sq. | - Single-Phase 220/230 | - UL CSA CCC EN CE | $717.00 | - |
| 4LSB10-5 / 4RK25GN-CW2ME | - 0.39 | - 19.69 | - 11.2 | - 220 | - | - Horizontal | - 3.15 in. sq. | - Single-Phase 220/230 | - UL CSA CCC EN CE | $717.00 | - |
| 4LSB10-6 / 4RK25GN-CW2ME | - 0.39 | - 23.62 | - 9 | - 220 | - | - Horizontal | - 3.15 in. sq. | - Single-Phase 220/230 | - UL CSA CCC EN CE | $732.00 | - |