Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
LS-top-img

A linear head can generate linear motion simply by combining a standard AC motor. Linear heads can be combined with a wide range of standard AC motors, and are also available with many different stroke lengths for use in simple operations such as push, pull, lift and lower.

  • RoHS Compliant
« 31 32 33 34 35 »  

Item #

Basic Speed (inch/s)

Rack Stroke (inch)

Max. Permissible Overhung Load (lb.)

Maximum Transportable Mass (lbs)

Variable Speed Range (r/min)

Linear Direction

Motor Frame Size

Voltage (VAC)

Safety Standards

Web Price

Dimensions

4LSF45-7 / 4RK25GN-CW2ME - 1.77 - 27.56 - 9 - 77 [220/230 VAC, 50 Hz]
68 [220/230 VAC, 60 Hz]
- - Vertical - 3.15 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $703.00 -
4LSF45-8 / 4RK25GN-CW2ME - 1.77 - 31.5 - 5.6 - 77 [220/230 VAC, 50 Hz]
68 [220/230 VAC, 60 Hz]
- - Vertical - 3.15 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $782.00 -
4LSF45-9 / 4RK25GN-CW2ME - 1.77 - 35.43 - 4.5 - 77 [220/230 VAC, 50 Hz]
68 [220/230 VAC, 60 Hz]
- - Vertical - 3.15 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $814.00 -
4LSF45-10 / 4RK25GN-CW2ME - 1.77 - 39.37 - 3.3 - 77 [220/230 VAC, 50 Hz]
68 [220/230 VAC, 60 Hz]
- - Vertical - 3.15 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $846.00 -
4LSB10-1 / 4IK25GN-SW2M - 0.39 - 3.94 - 27 - 220 - - Horizontal - 3.15 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $700.00 -
4LSB10-2 / 4IK25GN-SW2M - 0.39 - 7.87 - 20 - 220 - - Horizontal - 3.15 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $708.00 -
4LSB10-3 / 4IK25GN-SW2M - 0.39 - 11.81 - 15.7 - 220 - - Horizontal - 3.15 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $708.00 -
4LSB10-4 / 4IK25GN-SW2M - 0.39 - 15.75 - 13.5 - 220 - - Horizontal - 3.15 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $717.00 -
4LSB10-5 / 4IK25GN-SW2M - 0.39 - 19.69 - 11.2 - 220 - - Horizontal - 3.15 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $717.00 -
4LSB10-6 / 4IK25GN-SW2M - 0.39 - 23.62 - 9 - 220 - - Horizontal - 3.15 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $732.00 -
4LSB10-7 / 4IK25GN-SW2M - 0.39 - 27.56 - 9 - 220 - - Horizontal - 3.15 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $749.00 -
4LSB10-8 / 4IK25GN-SW2M - 0.39 - 31.5 - 5.6 - 220 - - Horizontal - 3.15 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $829.00 -
4LSB10-9 / 4IK25GN-SW2M - 0.39 - 35.43 - 4.5 - 220 - - Horizontal - 3.15 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $861.00 -
4LSB10-10 / 4IK25GN-SW2M - 0.39 - 39.37 - 3.3 - 220 - - Horizontal - 3.15 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $893.00 -
4LSB20-1 / 4IK25GN-SW2M - 0.79 - 3.94 - 27 - 178 [200 VAC, 50 Hz]
145 [200 VAC, 60 Hz]
140 [220/230 VAC, 60 Hz]
- - Horizontal - 3.15 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $677.00 -
4LSB20-2 / 4IK25GN-SW2M - 0.79 - 7.87 - 20 - 178 [200 VAC, 50 Hz]
145 [200 VAC, 60 Hz]
140 [220/230 VAC, 60 Hz]
- - Horizontal - 3.15 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $686.00 -
4LSB20-3 / 4IK25GN-SW2M - 0.79 - 11.81 - 15.7 - 178 [200 VAC, 50 Hz]
145 [200 VAC, 60 Hz]
140 [220/230 VAC, 60 Hz]
- - Horizontal - 3.15 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $686.00 -
4LSB20-4 / 4IK25GN-SW2M - 0.79 - 15.75 - 13.5 - 178 [200 VAC, 50 Hz]
145 [200 VAC, 60 Hz]
140 [220/230 VAC, 60 Hz]
- - Horizontal - 3.15 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $694.00 -
4LSB20-5 / 4IK25GN-SW2M - 0.79 - 19.69 - 11.2 - 178 [200 VAC, 50 Hz]
145 [200 VAC, 60 Hz]
140 [220/230 VAC, 60 Hz]
- - Horizontal - 3.15 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $694.00 -
4LSB20-6 / 4IK25GN-SW2M - 0.79 - 23.62 - 9 - 178 [200 VAC, 50 Hz]
145 [200 VAC, 60 Hz]
140 [220/230 VAC, 60 Hz]
- - Horizontal - 3.15 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $709.00 -
4LSB20-7 / 4IK25GN-SW2M - 0.79 - 27.56 - 9 - 178 [200 VAC, 50 Hz]
145 [200 VAC, 60 Hz]
140 [220/230 VAC, 60 Hz]
- - Horizontal - 3.15 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $726.00 -
4LSB20-8 / 4IK25GN-SW2M - 0.79 - 31.5 - 5.6 - 178 [200 VAC, 50 Hz]
145 [200 VAC, 60 Hz]
140 [220/230 VAC, 60 Hz]
- - Horizontal - 3.15 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $805.00 -
4LSB20-9 / 4IK25GN-SW2M - 0.79 - 35.43 - 4.5 - 178 [200 VAC, 50 Hz]
145 [200 VAC, 60 Hz]
140 [220/230 VAC, 60 Hz]
- - Horizontal - 3.15 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $837.00 -
4LSB20-10 / 4IK25GN-SW2M - 0.79 - 39.37 - 3.3 - 178 [200 VAC, 50 Hz]
145 [200 VAC, 60 Hz]
140 [220/230 VAC, 60 Hz]
- - Horizontal - 3.15 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $869.00 -
4LSB45-1 / 4IK25GN-SW2M - 1.77 - 3.94 - 27 - 94 [200 VAC, 50 Hz]
77 [200 VAC, 60 Hz]
74 [220/230 VAC, 60 Hz]
- - Horizontal - 3.15 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $654.00 -
« 31 32 33 34 35 »