Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
LS-top-img

A linear head can generate linear motion simply by combining a standard AC motor. Linear heads can be combined with a wide range of standard AC motors, and are also available with many different stroke lengths for use in simple operations such as push, pull, lift and lower.

  • RoHS Compliant
« 36 37 38 39 40 

Item #

Basic Speed (inch/s)

Rack Stroke (inch)

Max. Permissible Overhung Load (lb.)

Maximum Transportable Mass (lbs)

Variable Speed Range (r/min)

Linear Direction

Motor Frame Size

Voltage (VAC)

Safety Standards

Web Price

Dimensions

4LSB20-2 / ES01 / 4RK25RGN-AW2U - 0.79 - 7.87 - 20 - 99 [Set Speed: 90 r/min]
127 [Set Speed: 1200 r/min]
- 90 ~ 1600 - Horizontal - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE Request Quote -
4LSB20-3 / ES01 / 4RK25RGN-AW2U - 0.79 - 11.81 - 15.7 - 99 [Set Speed: 90 r/min]
127 [Set Speed: 1200 r/min]
- 90 ~ 1600 - Horizontal - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE Request Quote -
4LSB20-4 / ES01 / 4RK25RGN-AW2U - 0.79 - 15.75 - 13.5 - 99 [Set Speed: 90 r/min]
127 [Set Speed: 1200 r/min]
- 90 ~ 1600 - Horizontal - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE Request Quote -
4LSB20-5 / ES01 / 4RK25RGN-AW2U - 0.79 - 19.69 - 11.2 - 99 [Set Speed: 90 r/min]
127 [Set Speed: 1200 r/min]
- 90 ~ 1600 - Horizontal - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE Request Quote -
4LSB20-6 / ES01 / 4RK25RGN-AW2U - 0.79 - 23.62 - 9 - 99 [Set Speed: 90 r/min]
127 [Set Speed: 1200 r/min]
- 90 ~ 1600 - Horizontal - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE Request Quote -
4LSB20-7 / ES01 / 4RK25RGN-AW2U - 0.79 - 27.56 - 9 - 99 [Set Speed: 90 r/min]
127 [Set Speed: 1200 r/min]
- 90 ~ 1600 - Horizontal - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE Request Quote -
4LSB20-8 / ES01 / 4RK25RGN-AW2U - 0.79 - 31.5 - 5.6 - 99 [Set Speed: 90 r/min]
127 [Set Speed: 1200 r/min]
- 90 ~ 1600 - Horizontal - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE Request Quote -
4LSB20-9 / ES01 / 4RK25RGN-AW2U - 0.79 - 35.43 - 4.5 - 99 [Set Speed: 90 r/min]
127 [Set Speed: 1200 r/min]
- 90 ~ 1600 - Horizontal - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE Request Quote -
4LSB20-10 / ES01 / 4RK25RGN-AW2U - 0.79 - 39.37 - 3.3 - 99 [Set Speed: 90 r/min]
127 [Set Speed: 1200 r/min]
- 90 ~ 1600 - Horizontal - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE Request Quote -
4LSB45-1 / ES01 / 4RK25RGN-AW2U - 1.77 - 3.94 - 27 - 52 [Set Speed: 90 r/min]
66 [Set Speed: 1200 r/min]
- 90 ~ 1600 - Horizontal - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE Request Quote -
4LSB45-2 / ES01 / 4RK25RGN-AW2U - 1.77 - 7.87 - 20 - 52 [Set Speed: 90 r/min]
66 [Set Speed: 1200 r/min]
- 90 ~ 1600 - Horizontal - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE Request Quote -
4LSB45-3 / ES01 / 4RK25RGN-AW2U - 1.77 - 11.81 - 15.7 - 52 [Set Speed: 90 r/min]
66 [Set Speed: 1200 r/min]
- 90 ~ 1600 - Horizontal - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE Request Quote -
4LSB45-4 / ES01 / 4RK25RGN-AW2U - 1.77 - 15.75 - 13.5 - 52 [Set Speed: 90 r/min]
66 [Set Speed: 1200 r/min]
- 90 ~ 1600 - Horizontal - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE Request Quote -
4LSB45-5 / ES01 / 4RK25RGN-AW2U - 1.77 - 19.69 - 11.2 - 52 [Set Speed: 90 r/min]
66 [Set Speed: 1200 r/min]
- 90 ~ 1600 - Horizontal - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE Request Quote -
4LSB45-6 / ES01 / 4RK25RGN-AW2U - 1.77 - 23.62 - 9 - 52 [Set Speed: 90 r/min]
66 [Set Speed: 1200 r/min]
- 90 ~ 1600 - Horizontal - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE Request Quote -
4LSB45-7 / ES01 / 4RK25RGN-AW2U - 1.77 - 27.56 - 9 - 52 [Set Speed: 90 r/min]
66 [Set Speed: 1200 r/min]
- 90 ~ 1600 - Horizontal - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE Request Quote -
4LSB45-8 / ES01 / 4RK25RGN-AW2U - 1.77 - 31.5 - 5.6 - 52 [Set Speed: 90 r/min]
66 [Set Speed: 1200 r/min]
- 90 ~ 1600 - Horizontal - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE Request Quote -
4LSB45-9 / ES01 / 4RK25RGN-AW2U - 1.77 - 35.43 - 4.5 - 52 [Set Speed: 90 r/min]
66 [Set Speed: 1200 r/min]
- 90 ~ 1600 - Horizontal - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE Request Quote -
4LSB45-10 / ES01 / 4RK25RGN-AW2U - 1.77 - 39.37 - 3.3 - 52 [Set Speed: 90 r/min]
66 [Set Speed: 1200 r/min]
- 90 ~ 1600 - Horizontal - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE Request Quote -
4LSF10-1 / ES01 / 4RK25RGN-AW2U - 0.39 - 3.94 - 27 - 200 [Set Speed: 90 r/min]
220 [Set Speed: 1200 r/min]
- 90 ~ 1600 - Vertical - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE Request Quote -
4LSF10-2 / ES01 / 4RK25RGN-AW2U - 0.39 - 7.87 - 20 - 200 [Set Speed: 90 r/min]
220 [Set Speed: 1200 r/min]
- 90 ~ 1600 - Vertical - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE Request Quote -
4LSF10-3 / ES01 / 4RK25RGN-AW2U - 0.39 - 11.81 - 15.7 - 200 [Set Speed: 90 r/min]
220 [Set Speed: 1200 r/min]
- 90 ~ 1600 - Vertical - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE Request Quote -
4LSF10-4 / ES01 / 4RK25RGN-AW2U - 0.39 - 15.75 - 13.5 - 200 [Set Speed: 90 r/min]
220 [Set Speed: 1200 r/min]
- 90 ~ 1600 - Vertical - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE Request Quote -
4LSF10-5 / ES01 / 4RK25RGN-AW2U - 0.39 - 19.69 - 11.2 - 200 [Set Speed: 90 r/min]
220 [Set Speed: 1200 r/min]
- 90 ~ 1600 - Vertical - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE Request Quote -
4LSF10-6 / ES01 / 4RK25RGN-AW2U - 0.39 - 23.62 - 9 - 200 [Set Speed: 90 r/min]
220 [Set Speed: 1200 r/min]
- 90 ~ 1600 - Vertical - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE Request Quote -
« 36 37 38 39 40