Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
LS-top-img

A linear head can generate linear motion simply by combining a standard AC motor. Linear heads can be combined with a wide range of standard AC motors, and are also available with many different stroke lengths for use in simple operations such as push, pull, lift and lower.

  • RoHS Compliant
 1 2 3 4 5 »  

Item #

Basic Speed (inch/s)

Rack Stroke (inch)

Max. Permissible Overhung Load (lb.)

Maximum Transportable Mass (lbs)

Variable Speed Range (r/min)

Linear Direction

Motor Frame Size

Voltage (VAC)

Safety Standards

Web Price

Dimensions

4LSB45-8 - 1.77 - 31.5 - 5.6 - - - Horizontal - - - $514.00 -
4LSB45-9 - 1.77 - 35.43 - 4.5 - - - Horizontal - - - $546.00 -
4LSB45-10 - 1.77 - 39.37 - 3.3 - - - Horizontal - - - $578.00 -
4LSF10-1 - 0.39 - 3.94 - 27 - - - Vertical - - - $432.00 -
4LSF10-2 - 0.39 - 7.87 - 20 - - - Vertical - - - $440.00 -
4LSF10-3 - 0.39 - 11.81 - 15.7 - - - Vertical - - - $440.00 -
4LSF10-4 - 0.39 - 15.75 - 13.5 - - - Vertical - - - $449.00 -
4LSF10-5 - 0.39 - 19.69 - 11.2 - - - Vertical - - - $449.00 -
4LSF10-6 - 0.39 - 23.62 - 9 - - - Vertical - - - $464.00 -
4LSF10-7 - 0.39 - 27.56 - 9 - - - Vertical - - - $481.00 -
4LSF10-8 - 0.39 - 31.5 - 5.6 - - - Vertical - - - $561.00 -
4LSF10-9 - 0.39 - 35.43 - 4.5 - - - Vertical - - - $593.00 -
4LSF10-10 - 0.39 - 39.37 - 3.3 - - - Vertical - - - $625.00 -
4LSF20-1 - 0.79 - 3.94 - 27 - - - Vertical - - - $409.00 -
4LSF20-2 - 0.79 - 7.87 - 20 - - - Vertical - - - $418.00 -
4LSF20-3 - 0.79 - 11.81 - 15.7 - - - Vertical - - - $418.00 -
4LSF20-4 - 0.79 - 15.75 - 13.5 - - - Vertical - - - $426.00 -
4LSF20-5 - 0.79 - 19.69 - 11.2 - - - Vertical - - - $426.00 -
4LSF20-6 - 0.79 - 23.62 - 9 - - - Vertical - - - $441.00 -
4LSF20-7 - 0.79 - 27.56 - 9 - - - Vertical - - - $458.00 -
4LSF20-8 - 0.79 - 31.5 - 5.6 - - - Vertical - - - $537.00 -
4LSF20-9 - 0.79 - 35.43 - 4.5 - - - Vertical - - - $569.00 -
4LSF20-10 - 0.79 - 39.37 - 3.3 - - - Vertical - - - $601.00 -
4LSF45-1 - 1.77 - 3.94 - 27 - - - Vertical - - - $386.00 -
4LSF45-2 - 1.77 - 7.87 - 20 - - - Vertical - - - $394.00 -
 1 2 3 4 5 »