Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
LS-top-img

A linear head can generate linear motion simply by combining a standard AC motor. Linear heads can be combined with a wide range of standard AC motors, and are also available with many different stroke lengths for use in simple operations such as push, pull, lift and lower.

  • RoHS Compliant
« 6 7 8 9 10 »  

Item #

Basic Speed (inch/s)

Rack Stroke (inch)

Max. Permissible Overhung Load (lb.)

Maximum Transportable Mass (lbs)

Variable Speed Range (r/min)

Linear Direction

Motor Frame Size

Voltage (VAC)

Safety Standards

Web Price

Dimensions

2LSB45-4 / 2RK6GN-CW2E - 1.77 - 15.75 - 5.6 - 21 [220 VAC, 50 Hz]
22 [230 VAC, 50 Hz]
19.8 [220/230 VAC, 60 Hz]
- - Horizontal - 2.36 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $443.00 -
2LSB45-5 / 2RK6GN-CW2E - 1.77 - 19.69 - 4.5 - 21 [220 VAC, 50 Hz]
22 [230 VAC, 50 Hz]
19.8 [220/230 VAC, 60 Hz]
- - Horizontal - 2.36 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $452.00 -
2LSB45-6 / 2RK6GN-CW2E - 1.77 - 23.62 - 3.3 - 21 [220 VAC, 50 Hz]
22 [230 VAC, 50 Hz]
19.8 [220/230 VAC, 60 Hz]
- - Horizontal - 2.36 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $469.00 -
2LSB45-7 / 2RK6GN-CW2E - 1.77 - 27.56 - 2.7 - 21 [220 VAC, 50 Hz]
22 [230 VAC, 50 Hz]
19.8 [220/230 VAC, 60 Hz]
- - Horizontal - 2.36 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $501.00 -
2LSB45-8 / 2RK6GN-CW2E - 1.77 - 31.5 - 1.8 - 21 [220 VAC, 50 Hz]
22 [230 VAC, 50 Hz]
19.8 [220/230 VAC, 60 Hz]
- - Horizontal - 2.36 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $564.00 -
2LSF10-1 / 2RK6GN-CW2E - 0.39 - 3.94 - 12.3 - 66 - - Vertical - 2.36 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $452.00 -
2LSF10-2 / 2RK6GN-CW2E - 0.39 - 7.87 - 9 - 66 - - Vertical - 2.36 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $460.00 -
2LSF10-3 / 2RK6GN-CW2E - 0.39 - 11.81 - 6.7 - 66 - - Vertical - 2.36 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $460.00 -
2LSF10-4 / 2RK6GN-CW2E - 0.39 - 15.75 - 5.6 - 66 - - Vertical - 2.36 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $469.00 -
2LSF10-5 / 2RK6GN-CW2E - 0.39 - 19.69 - 4.5 - 66 - - Vertical - 2.36 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $475.00 -
2LSF10-6 / 2RK6GN-CW2E - 0.39 - 23.62 - 3.3 - 66 - - Vertical - 2.36 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $492.00 -
2LSF10-7 / 2RK6GN-CW2E - 0.39 - 27.56 - 2.7 - 66 - - Vertical - 2.36 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $524.00 -
2LSF10-8 / 2RK6GN-CW2E - 0.39 - 31.5 - 1.8 - 66 - - Vertical - 2.36 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $588.00 -
2LSF20-1 / 2RK6GN-CW2E - 0.79 - 3.94 - 12.3 - 37 [220 VAC, 50 Hz]
33 [220 VAC, 60 Hz]
41 [230 VAC, 50 Hz]
33 [230 VAC, 60 Hz]
- - Vertical - 2.36 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $437.00 -
2LSF20-2 / 2RK6GN-CW2E - 0.79 - 7.87 - 9 - 37 [220 VAC, 50 Hz]
33 [220 VAC, 60 Hz]
41 [230 VAC, 50 Hz]
33 [230 VAC, 60 Hz]
- - Vertical - 2.36 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $443.00 -
2LSF20-3 / 2RK6GN-CW2E - 0.79 - 11.81 - 6.7 - 37 [220 VAC, 50 Hz]
33 [220 VAC, 60 Hz]
41 [230 VAC, 50 Hz]
33 [230 VAC, 60 Hz]
- - Vertical - 2.36 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $443.00 -
2LSF20-4 / 2RK6GN-CW2E - 0.79 - 15.75 - 5.6 - 37 [220 VAC, 50 Hz]
33 [220 VAC, 60 Hz]
41 [230 VAC, 50 Hz]
33 [230 VAC, 60 Hz]
- - Vertical - 2.36 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $452.00 -
2LSF20-5 / 2RK6GN-CW2E - 0.79 - 19.69 - 4.5 - 37 [220 VAC, 50 Hz]
33 [220 VAC, 60 Hz]
41 [230 VAC, 50 Hz]
33 [230 VAC, 60 Hz]
- - Vertical - 2.36 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $460.00 -
2LSF20-6 / 2RK6GN-CW2E - 0.79 - 23.62 - 3.3 - 37 [220 VAC, 50 Hz]
33 [220 VAC, 60 Hz]
41 [230 VAC, 50 Hz]
33 [230 VAC, 60 Hz]
- - Vertical - 2.36 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $475.00 -
2LSF20-7 / 2RK6GN-CW2E - 0.79 - 27.56 - 2.7 - 37 [220 VAC, 50 Hz]
33 [220 VAC, 60 Hz]
41 [230 VAC, 50 Hz]
33 [230 VAC, 60 Hz]
- - Vertical - 2.36 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $507.00 -
2LSF20-8 / 2RK6GN-CW2E - 0.79 - 31.5 - 1.8 - 37 [220 VAC, 50 Hz]
33 [220 VAC, 60 Hz]
41 [230 VAC, 50 Hz]
33 [230 VAC, 60 Hz]
- - Vertical - 2.36 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $571.00 -
2LSF45-1 / 2RK6GN-CW2E - 1.77 - 3.94 - 12.3 - 21 [220 VAC, 50 Hz]
22 [230 VAC, 50 Hz]
19.8 [220/230 VAC, 60 Hz]
- - Vertical - 2.36 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $428.00 -
2LSF45-2 / 2RK6GN-CW2E - 1.77 - 7.87 - 9 - 21 [220 VAC, 50 Hz]
22 [230 VAC, 50 Hz]
19.8 [220/230 VAC, 60 Hz]
- - Vertical - 2.36 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $437.00 -
2LSF45-3 / 2RK6GN-CW2E - 1.77 - 11.81 - 6.7 - 21 [220 VAC, 50 Hz]
22 [230 VAC, 50 Hz]
19.8 [220/230 VAC, 60 Hz]
- - Vertical - 2.36 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $437.00 -
2LSF45-4 / 2RK6GN-CW2E - 1.77 - 15.75 - 5.6 - 21 [220 VAC, 50 Hz]
22 [230 VAC, 50 Hz]
19.8 [220/230 VAC, 60 Hz]
- - Vertical - 2.36 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $443.00 -
« 6 7 8 9 10 »